(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Slide Bracket (Clamp Type)

Slide Bracket (Clamp Type)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Installation Type: Clamp
For complete product overview and details on Clamping Slide Bracket see the sections below:

PDF

Slide Bracket (Clamp Type): Related Image 

 

TypeMaterialSurface Treatment
FP-SLBCD
(Clamp Type)
A6061 EquivalentWhite Anodized Aluminum

 

This product is to be used in combination with the parts for chuck plate listed in this catalog.
Note that assembly with other products may not be possible.
When clamping the shaft, tighten with a slit of 1 mm or less as a guideline.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FP-SLBCD10-1W5.5-AF1M5
FP-SLBCD10-1W5.5-AS1M5
FP-SLBCD10-2W5.5-AF2M5
FP-SLBCD10-2W5.5-AS2M5
FP-SLBCD15-1W5.5-AF1M5
FP-SLBCD15-1W5.5-AS1M5
FP-SLBCD15-2W5.5-AF2M5
FP-SLBCD15-2W5.5-AS2M5
FP-SLBCD20-1W5.5-AF1M5
FP-SLBCD20-1W5.5-AS1M5
FP-SLBCD20-2W5.5-AF2M5
FP-SLBCD20-2W5.5-AS2M5
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of Long Mounting Holes W Applicable Parts Compatible Round Pipe Diameter D (φ)
1 Piece(s)Available

8 Days or more

1W5.5 (1 long hole)Aluminum Extrusion: HFS5-2020/HFSFIN5-102010
1 Piece(s)Available

8 Days or more

1W5.5 (1 long hole)Shaft: AT-HAS□, Pipe Joint: FP-FMJT10
1 Piece(s)Available

8 Days or more

2W5.5 (2 long holes)Aluminum Extrusion: HFS5-2020/HFSFIN5-102010
1 Piece(s)Available

8 Days or more

2W5.5 (2 long holes)Shaft: AT-HAS□, Pipe Joint: FP-FMJT10
1 Piece(s)Available

8 Days or more

1W5.5 (1 long hole)Aluminum Extrusion: HFS5-2020/HFSFIN5-102015
1 Piece(s)Available

8 Days or more

1W5.5 (1 long hole)Shaft: AT-HAS□, Pipe Joint: FP-FMJT15
1 Piece(s)Available

8 Days or more

2W5.5 (2 long holes)Aluminum Extrusion: HFS5-2020/HFSFIN5-102015
1 Piece(s)Available

8 Days or more

2W5.5 (2 long holes)Shaft: AT-HAS□, Pipe Joint: FP-FMJT15
1 Piece(s)Available

8 Days or more

1W5.5 (1 long hole)Aluminum Extrusion: HFS5-2020/HFSFIN5-102020
1 Piece(s)Available

8 Days or more

1W5.5 (1 long hole)Shaft: AT-HAS□, Pipe Joint: FP-FMJT20
1 Piece(s)Available

8 Days or more

2W5.5 (2 long holes)Aluminum Extrusion: HFS5-2020/HFSFIN5-102020
1 Piece(s)Available

8 Days or more

2W5.5 (2 long holes)Shaft: AT-HAS□, Pipe Joint: FP-FMJT20

Loading...

  1. 1

Specification Table

Part Number-Long Mounting Hole-Mounting Bolt
FP-SLBCD20-2W5.5  
FP-SLBCD10-1W5.5-AF1M5

 

■ Slide Bracket (Without Mounting Bolt)

ABTGWFF1EFor Clamps
Bolt
Weight (g)
*1
Part NumberLong Mounting Hole
W
TypeD
85248645.5406-M4×P18
1 pcs
(Accessories)
33FP-SLBCD101W5.5
(1 Long Holes)
3115
2820
1228102W5.5
(2 Long Holes)
2615
2320

 

*1 The weight is an approximate value. Consider it only as a guideline.
Mounting bolts are not included. If they are required, select the model number for the "Mounting bolt set product" in the table below.
Check with WOS for quantities over display.

 

■ Slide Bracket (Mounting Bolt Set Product)

Part NumberLong Mounting Hole
W
Mounting Bolt
TypeD
FP-SLBCD101W5.5
(1 Long Holes)
AS1M5
AF1M5

(M5 Bolt x 1)
15
20
102W5.5
(2 Long Holes)
AS2M5
AF2M5

(M5 Bolt x 2)
15
20

 

Check with WOS for quantities over display.

 

■ Bolt Set Product Details

Mounting BoltMounting Bolt DetailsApplicable Parts
AS1M5 (M5, 1 pc)
AS2M5 (M5, 2 pcs)
M5×P0.8-16
(CB5-16)
Shaft: AT-HAS□
Pipe Joint: FP-FMJT
AF1M5 (M5, 1 pc)
AF2M5 (M5, 2 pcs)
M5×P0.8-12
(CB5-14)
Aluminum Extrusion
HFS5-2020/HFSFIN5-1020

Basic Information

Installation type Clamp Mounting Bolt Set Yes

Additional Products in this Category

Complementary Products

Tech Support