(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Material: Aluminum
•Screw Size M: M5
Part Number
Configured Part Number is shown.
Type | Material | Surface Treatment |
AT-HASB (Blank Type) | A6061 Equivalent | White Anodized Aluminum |
AT-HASL (L Dimension Designation Type) |
This product is to be used in combination with the parts for chuck plate listed in this catalog.
Note that assembly with other products may not be possible.
The shaft end face may not have anodized aluminum treatment.
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
AT-HASB10-50-M5 |
AT-HASB10-100-M5 |
AT-HASB10-150-M5 |
AT-HASB15-50-M5 |
AT-HASB15-100-M5 |
AT-HASB15-150-M5 |
AT-HASB20-50-M5 |
AT-HASB20-100-M5 |
AT-HASB20-150-M5 |
AT-HASL10-[30-150/1]-M5 |
AT-HASL15-[30-150/1]-M5 |
AT-HASL20-[30-150/1]-M5 |
Loading...
■Blank Type
Part Number | - | L | - | Screw Size |
AT-HASB10 | - | 50 | - | M5 |
Wrench Groove | M×P | ℓ | Weight (g) *1 | Part Number | L Selection | Screw Size M | ||||
A | W | L50 | L100 | L150 | Type | D | ||||
8 | 8 | M5×P0.8 | 10 | 10 | 21 | 31 | AT-HASB (Blank Type) | 10 | 50 100 150 | M5 |
10 | 13 | 23 | 47 | 71 | 15 | |||||
10 | 17 | 42 | 84 | 127 | 20 |
*1 The weight is an approximate value. Consider it only as a guideline.
Check with WOS for quantities over display.
■L Dimension Designation Type
Part Number | - | L | - | Screw Size |
AT-HASL10 | - | 118 | - | M5 |
Wrench Groove | M×P | ℓ | Weight (g/1 mm) *1 | Part Number | L Designation in 1 mm increments | Screw Size M | ||
A | W | Type | D | |||||
8 | 8 | M5×P0.8 | 10 | 0.21 | AT-HASL (L Dimension Designation Type) | 10 | 30 to 150 | M5 |
10 | 13 | 0.47 | 15 | |||||
10 | 17 | 0.84 | 20 |
*1 The weight is an approximate value. Consider it only as a guideline.
Check with WOS for quantities over display.
Material | Aluminum |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy