(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
For complete product overview and details on Mounting Plate see the sections below:
Part Number
Configured Part Number is shown.
Type | Material | Surface Treatment |
MC−CBPLS | A6061 Equivalent | White Anodized Aluminum |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
MC-CBPLS10-1D5.5 |
MC-CBPLS10-1D5.5-AF1M5 |
MC-CBPLS10-1D5.5-AS1M5 |
MC-CBPLS10-2D5.5 |
MC-CBPLS10-2D5.5-AF2M5 |
MC-CBPLS10-2D5.5-AS2M5 |
Part Number |
---|
Loading...
Part Number | − | D | − | Mounting Bolt |
MC−CBPLS10 | − | 1D5.5 | ||
MC−CBPLS10 | − | 2D5.5 | − | AF2M5 |
■Mini Cylinder Mounting Plate
Applicable Mini Cylinder | G | M | Weight (g)*1 | Part Number | Mounting Hole Size D | |
Type | No. | |||||
MC-CHNQS10-10 | - | M3×P0.5 | 18 | MC-CBPLS | 10 | 1D5.5 |
12 | 17 | 2D5.5 |
*1 The weight is an approximate value. Consider it only as a guideline.Check with WOS for quantities over display.
■Mini Cylinder Mounting Plate (Mounting Bolt Set Product)
Part Number | Mounting Hole Size D | Mounting Bolt | |
Type | No. | ||
MC-CBPLS | 10 | 1D5.5 | AS1M5 (M5: 1 pc) |
AF1M5 (M5: 1 pc) | |||
2D5.5 | AS2M5 (M5: 2 pcs) | ||
AF2M5 (M5: 2 pcs) |
Check with WOS for quantities over display.
■Bolt Set Product Details
Mounting Bolt | Mounting Bolt Details | Applicable Parts |
AS1M5 (M5, 1 pc) | M5×P0.8-10(CB5-10): 1 pc | Shaft: AT-HAS□ Pipe Joint: FP-FMJT |
AS2M5 (M5, 2 pcs) | M5×P0.8-10(CB5-10): 2 pcs | |
AF1M5(M5、1 pc) | M5×P0.8-8 (CB5-8): 1 pc | Aluminum Extrusion HFS5-2020 / HFSFIN5-1020 |
AF2M5(M5, 2 pcs) | M5×P0.8-8 (CB5-8): 2 pcs |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy