(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Quick Fitting Joints for Mold Cooling - L-shapped Joint / for attaching a spanner Type (Heat-Resistant 60 degree series) 【10-30 Pieces Per Package】【10-30 Pieces Per Package】 (Part Numbers)

Quick Fitting Joints for Mold Cooling - L-shapped Joint / for attaching a spanner  Type (Heat-Resistant 60 degree series) 【10-30 Pieces Per Package】

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Product Type: Socket/plug
•Product: Socket and Plug
•Material: Polybutylene terephthalate resin
•Material: Polybutylene terephthalate resin
•Heat Proof: 60℃

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
10PACK-ASPL6-01
10PACK-ASPL6-02
10PACK-ASPL8-01
10PACK-ASPL8-02
10PACK-ASPL10-01
10PACK-ASPL10-02
10PACK-ASPL10-03
10PACK-ASPL12-02
10PACK-ASPL12-03
30PACK-ASPL6-01
30PACK-ASPL6-02
30PACK-ASPL8-01
30PACK-ASPL8-02
30PACK-ASPL10-01
30PACK-ASPL10-02
30PACK-ASPL10-03
30PACK-ASPL12-02
30PACK-ASPL12-03
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

30 Pieces Per Package

1 Pack(s)Available

10 Days or more

30 Pieces Per Package

1 Pack(s)Available

10 Days or more

30 Pieces Per Package

1 Pack(s)Available

10 Days or more

30 Pieces Per Package

1 Pack(s)Available

10 Days or more

30 Pieces Per Package

1 Pack(s)Available

10 Days or more

30 Pieces Per Package

1 Pack(s)Available

10 Days or more

30 Pieces Per Package

1 Pack(s)Available

10 Days or more

30 Pieces Per Package

1 Pack(s)Available

10 Days or more

30 Pieces Per Package

1 Pack(s)Available

10 Days or more

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support