(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Material: Silicone rubber
Pad Shape: Bellows
Shape: ①
For complete product overview and details on Suction Cup for Baffle Suction Bracket see the sections below:
Part Number
Configured Part Number is shown.
Part Number | ![]() | ![]() | Usable Temperature Range | Color |
M-PJGN | NBR (nitrile rubber) | Shore A55 | − 26 to 120°C | Black |
M-PJGS | Silicone Rubber | Shore A55 | − 60 to 250°C | White |
Part Number | ![]() | ![]() | Usable Temperature Range | Color |
M-PCGN | NBR (nitrile rubber) | Shore A55 | − 26 to 120°C | Black |
M-PCGS | Silicone Rubber | Shore A55 | − 60 to 250°C | White |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
· Specification Table
Applicable Brackets | Installation type | SET SCREWS | Cup diameter | Part Number | |
Type | No. | ||||
KTPCY1.5A | Embedded type | TNPS2A | 4 | M-PJGN (Nitrile Rubber) M-PJGS (Silicone Rubber) | 4 |
KTPCY5A | TNPS10 | 6 | 6 | ||
8 | 8 | ||||
KTPCY10 | Screw fastening type | TNPF15 | 10 | 10 | |
15 | 15 | ||||
KTPCY20 | TNPF20 | 20 | 20 | ||
25 | 25 | ||||
KTPCY20B | TNPF25 | 30 | 30 | ||
35 | 35 | ||||
40 | 40 |
Applicable Brackets | Installation type | SET SCREWS | Cup diameter | Part Number | |
Type | No. | ||||
KTPCY5A | Embedded type | TNPS10 | 5 | M-PCGN (Nitrile Rubber) M-PCGS (Silicone Rubber) | 5 |
7 | 7 | ||||
KTPCY10 | Screw fastening type | TNPC10 | 10 | 10 | |
15 | 15 | ||||
18 | 18 | ||||
20 | 20 | ||||
KTPCY20B | TNPC30 | 32 | 30 | ||
42 | 40 |
■ Quantity discount rate ( round down less than 1 yen)
Quantity | 1 to 19 | 20 to 100 | For quantities over the displayed amount, a quotation will be provided for price and shipping days |
Discount Rate | Unit Price | 5% |
For the embedded type, install the pad directly on the bracket.
For the bolt type, install the pad to the bracket using set screws (right page). The cup can be directly fastened to the bracket by using the set screws for both the embedded type and screw type.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy