(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision Gas Release One-Step Core Pins, Shaft Diameter (P) Designation Type (Part Numbers)

Precision Gas Release One-Step Core Pins, Shaft Diameter (P) Designation Type

Click this image to zoom it.

Move the mouse over the image to zoom

•Shape Type: One-step gas release
•Step Shape Of: No second step
•Shaft Diameter Tolerance: 0/-0.005
•Tip Gradient Tolerance: ±0.005
•Head Thickness: 4mm(T4)

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GV-CPVB-1A1-[6.5-100/0.01]-P[0.8-0.995/0.005]-F[14.5-99.5/0.01]-V[0.5-0.99/0.01]-PC[0.72-0.995/0.005]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPVB-1A1-[6.5-100/0.01]-P[0.8-0.995/0.005]-F[14.5-99.5/0.01]-V[0.5-0.99/0.01]-PC[0.72-0.995/0.005]-N[0.3-10/0.1]-SVC
GV-CPVB-1A1-[6.5-100/0.01]-P[0.8-0.995/0.005]-F[14.5-99.5/0.01]-V[0.5-0.99/0.01]-PCX-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPVB-1A1-[6.5-100/0.01]-P[0.8-0.995/0.005]-F[14.5-99.5/0.01]-V[0.5-0.99/0.01]-PCX-N[0.3-10/0.1]-SVC
GV-CPVB-1A1-[6.5-100/0.01]-P[0.8-0.995/0.005]-F[14.5-99.5/0.01]-VC[0.4-0.49/0.01]-PC[0.72-0.995/0.005]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPVB-1A1-[6.5-100/0.01]-P[0.8-0.995/0.005]-F[14.5-99.5/0.01]-VC[0.4-0.49/0.01]-PC[0.72-0.995/0.005]-N[0.3-10/0.1]-SVC
GV-CPVB-1A1-[6.5-100/0.01]-P[0.8-0.995/0.005]-F[14.5-99.5/0.01]-VC[0.4-0.49/0.01]-PCX-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPVB-1A1-[6.5-100/0.01]-P[0.8-0.995/0.005]-F[14.5-99.5/0.01]-VC[0.4-0.49/0.01]-PCX-N[0.3-10/0.1]-SVC
GV-CPVB-1A1-[6.5-100/0.01]-P[0.8-0.995/0.005]-FC[5-14.49/0.01]-V[0.5-0.99/0.01]-PC[0.72-0.995/0.005]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPVB-1A1-[6.5-100/0.01]-P[0.8-0.995/0.005]-FC[5-14.49/0.01]-V[0.5-0.99/0.01]-PC[0.72-0.995/0.005]-N[0.3-10/0.1]-SVC
GV-CPVB-1A1-[6.5-100/0.01]-P[0.8-0.995/0.005]-FC[5-14.49/0.01]-V[0.5-0.99/0.01]-PCX-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPVB-1A1-[6.5-100/0.01]-P[0.8-0.995/0.005]-FC[5-14.49/0.01]-V[0.5-0.99/0.01]-PCX-N[0.3-10/0.1]-SVC
GV-CPVB-1A1-[6.5-100/0.01]-P[0.8-0.995/0.005]-FC[5-14.49/0.01]-VC[0.4-0.49/0.01]-PC[0.72-0.995/0.005]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPVB-1A1-[6.5-100/0.01]-P[0.8-0.995/0.005]-FC[5-14.49/0.01]-VC[0.4-0.49/0.01]-PC[0.72-0.995/0.005]-N[0.3-10/0.1]-SVC
GV-CPVB-1A1-[6.5-100/0.01]-P[0.8-0.995/0.005]-FC[5-14.49/0.01]-VC[0.4-0.49/0.01]-PCX-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPVB-1A1-[6.5-100/0.01]-P[0.8-0.995/0.005]-FC[5-14.49/0.01]-VC[0.4-0.49/0.01]-PCX-N[0.3-10/0.1]-SVC
GV-CPVB-1A1.5-[6.5-100/0.01]-P[1-1.495/0.005]-F[14.5-99.5/0.01]-V[0.5-1.49/0.01]-PC[0.92-1.495/0.005]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPVB-1A1.5-[6.5-100/0.01]-P[1-1.495/0.005]-F[14.5-99.5/0.01]-V[0.5-1.49/0.01]-PC[0.92-1.495/0.005]-N[0.3-10/0.1]-SVC
GV-CPVB-1A1.5-[6.5-100/0.01]-P[1-1.495/0.005]-F[14.5-99.5/0.01]-V[0.5-1.49/0.01]-PCX-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPVB-1A1.5-[6.5-100/0.01]-P[1-1.495/0.005]-F[14.5-99.5/0.01]-V[0.5-1.49/0.01]-PCX-N[0.3-10/0.1]-SVC
GV-CPVB-1A1.5-[6.5-100/0.01]-P[1-1.495/0.005]-F[14.5-99.5/0.01]-VC[0.4-0.49/0.01]-PC[0.92-1.495/0.005]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPVB-1A1.5-[6.5-100/0.01]-P[1-1.495/0.005]-F[14.5-99.5/0.01]-VC[0.4-0.49/0.01]-PC[0.92-1.495/0.005]-N[0.3-10/0.1]-SVC
GV-CPVB-1A1.5-[6.5-100/0.01]-P[1-1.495/0.005]-F[14.5-99.5/0.01]-VC[0.4-0.49/0.01]-PCX-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPVB-1A1.5-[6.5-100/0.01]-P[1-1.495/0.005]-F[14.5-99.5/0.01]-VC[0.4-0.49/0.01]-PCX-N[0.3-10/0.1]-SVC
GV-CPVB-1A1.5-[6.5-100/0.01]-P[1-1.495/0.005]-FC[5-14.49/0.01]-V[0.5-1.49/0.01]-PC[0.92-1.495/0.005]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPVB-1A1.5-[6.5-100/0.01]-P[1-1.495/0.005]-FC[5-14.49/0.01]-V[0.5-1.49/0.01]-PC[0.92-1.495/0.005]-N[0.3-10/0.1]-SVC
GV-CPVB-1A1.5-[6.5-100/0.01]-P[1-1.495/0.005]-FC[5-14.49/0.01]-V[0.5-1.49/0.01]-PCX-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPVB-1A1.5-[6.5-100/0.01]-P[1-1.495/0.005]-FC[5-14.49/0.01]-V[0.5-1.49/0.01]-PCX-N[0.3-10/0.1]-SVC
GV-CPVB-1A1.5-[6.5-100/0.01]-P[1-1.495/0.005]-FC[5-14.49/0.01]-VC[0.4-0.49/0.01]-PC[0.92-1.495/0.005]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPVB-1A1.5-[6.5-100/0.01]-P[1-1.495/0.005]-FC[5-14.49/0.01]-VC[0.4-0.49/0.01]-PC[0.92-1.495/0.005]-N[0.3-10/0.1]-SVC
GV-CPVB-1A1.5-[6.5-100/0.01]-P[1-1.495/0.005]-FC[5-14.49/0.01]-VC[0.4-0.49/0.01]-PCX-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPVB-1A1.5-[6.5-100/0.01]-P[1-1.495/0.005]-FC[5-14.49/0.01]-VC[0.4-0.49/0.01]-PCX-N[0.3-10/0.1]-SVC
GV-CPVB-1A2-[6.5-100/0.01]-P[1.5-1.995/0.005]-F[14.5-99.5/0.01]-V[0.5-1.99/0.01]-PC[1.42-1.995/0.005]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPVB-1A2-[6.5-100/0.01]-P[1.5-1.995/0.005]-F[14.5-99.5/0.01]-V[0.5-1.99/0.01]-PC[1.42-1.995/0.005]-N[0.3-10/0.1]-SVC
GV-CPVB-1A2-[6.5-100/0.01]-P[1.5-1.995/0.005]-F[14.5-99.5/0.01]-V[0.5-1.99/0.01]-PCX-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPVB-1A2-[6.5-100/0.01]-P[1.5-1.995/0.005]-F[14.5-99.5/0.01]-V[0.5-1.99/0.01]-PCX-N[0.3-10/0.1]-SVC
GV-CPVB-1A2-[6.5-100/0.01]-P[1.5-1.995/0.005]-F[14.5-99.5/0.01]-VC[0.5-0.69/0.01]-PC[1.42-1.995/0.005]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPVB-1A2-[6.5-100/0.01]-P[1.5-1.995/0.005]-F[14.5-99.5/0.01]-VC[0.5-0.69/0.01]-PC[1.42-1.995/0.005]-N[0.3-10/0.1]-SVC
GV-CPVB-1A2-[6.5-100/0.01]-P[1.5-1.995/0.005]-F[14.5-99.5/0.01]-VC[0.5-0.69/0.01]-PCX-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPVB-1A2-[6.5-100/0.01]-P[1.5-1.995/0.005]-F[14.5-99.5/0.01]-VC[0.5-0.69/0.01]-PCX-N[0.3-10/0.1]-SVC
GV-CPVB-1A2-[6.5-100/0.01]-P[1.5-1.995/0.005]-FC[5-14.49/0.01]-V[0.5-1.99/0.01]-PC[1.42-1.995/0.005]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPVB-1A2-[6.5-100/0.01]-P[1.5-1.995/0.005]-FC[5-14.49/0.01]-V[0.5-1.99/0.01]-PC[1.42-1.995/0.005]-N[0.3-10/0.1]-SVC
GV-CPVB-1A2-[6.5-100/0.01]-P[1.5-1.995/0.005]-FC[5-14.49/0.01]-V[0.5-1.99/0.01]-PCX-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPVB-1A2-[6.5-100/0.01]-P[1.5-1.995/0.005]-FC[5-14.49/0.01]-V[0.5-1.99/0.01]-PCX-N[0.3-10/0.1]-SVC
GV-CPVB-1A2-[6.5-100/0.01]-P[1.5-1.995/0.005]-FC[5-14.49/0.01]-VC[0.5-0.69/0.01]-PC[1.42-1.995/0.005]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPVB-1A2-[6.5-100/0.01]-P[1.5-1.995/0.005]-FC[5-14.49/0.01]-VC[0.5-0.69/0.01]-PC[1.42-1.995/0.005]-N[0.3-10/0.1]-SVC
GV-CPVB-1A2-[6.5-100/0.01]-P[1.5-1.995/0.005]-FC[5-14.49/0.01]-VC[0.5-0.69/0.01]-PCX-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPVB-1A2-[6.5-100/0.01]-P[1.5-1.995/0.005]-FC[5-14.49/0.01]-VC[0.5-0.69/0.01]-PCX-N[0.3-10/0.1]-SVC
GV-CPVB-1A2.5-[6.5-100/0.01]-P[2-2.495/0.005]-F[14.5-99.5/0.01]-V[0.5-2.49/0.01]-PC[1.92-2.495/0.005]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPVB-1A2.5-[6.5-100/0.01]-P[2-2.495/0.005]-F[14.5-99.5/0.01]-V[0.5-2.49/0.01]-PC[1.92-2.495/0.005]-N[0.3-10/0.1]-SVC
GV-CPVB-1A2.5-[6.5-100/0.01]-P[2-2.495/0.005]-F[14.5-99.5/0.01]-V[0.5-2.49/0.01]-PCX-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPVB-1A2.5-[6.5-100/0.01]-P[2-2.495/0.005]-F[14.5-99.5/0.01]-V[0.5-2.49/0.01]-PCX-N[0.3-10/0.1]-SVC
GV-CPVB-1A2.5-[6.5-100/0.01]-P[2-2.495/0.005]-F[14.5-99.5/0.01]-VC[0.5-0.69/0.01]-PC[1.92-2.495/0.005]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPVB-1A2.5-[6.5-100/0.01]-P[2-2.495/0.005]-F[14.5-99.5/0.01]-VC[0.5-0.69/0.01]-PC[1.92-2.495/0.005]-N[0.3-10/0.1]-SVC
GV-CPVB-1A2.5-[6.5-100/0.01]-P[2-2.495/0.005]-F[14.5-99.5/0.01]-VC[0.5-0.69/0.01]-PCX-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPVB-1A2.5-[6.5-100/0.01]-P[2-2.495/0.005]-F[14.5-99.5/0.01]-VC[0.5-0.69/0.01]-PCX-N[0.3-10/0.1]-SVC
GV-CPVB-1A2.5-[6.5-100/0.01]-P[2-2.495/0.005]-FC[5-14.49/0.01]-V[0.5-2.49/0.01]-PC[1.92-2.495/0.005]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPVB-1A2.5-[6.5-100/0.01]-P[2-2.495/0.005]-FC[5-14.49/0.01]-V[0.5-2.49/0.01]-PC[1.92-2.495/0.005]-N[0.3-10/0.1]-SVC
GV-CPVB-1A2.5-[6.5-100/0.01]-P[2-2.495/0.005]-FC[5-14.49/0.01]-V[0.5-2.49/0.01]-PCX-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPVB-1A2.5-[6.5-100/0.01]-P[2-2.495/0.005]-FC[5-14.49/0.01]-V[0.5-2.49/0.01]-PCX-N[0.3-10/0.1]-SVC
GV-CPVB-1A2.5-[6.5-100/0.01]-P[2-2.495/0.005]-FC[5-14.49/0.01]-VC[0.5-0.69/0.01]-PC[1.92-2.495/0.005]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPVB-1A2.5-[6.5-100/0.01]-P[2-2.495/0.005]-FC[5-14.49/0.01]-VC[0.5-0.69/0.01]-PC[1.92-2.495/0.005]-N[0.3-10/0.1]-SVC
GV-CPVB-1A2.5-[6.5-100/0.01]-P[2-2.495/0.005]-FC[5-14.49/0.01]-VC[0.5-0.69/0.01]-PCX-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPVB-1A2.5-[6.5-100/0.01]-P[2-2.495/0.005]-FC[5-14.49/0.01]-VC[0.5-0.69/0.01]-PCX-N[0.3-10/0.1]-SVC
GV-CPVB-1A3-[6.5-100/0.01]-P[2.5-2.995/0.005]-F[14.5-99.5/0.01]-V[0.7-2.99/0.01]-PC[2.42-2.995/0.005]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPVB-1A3-[6.5-100/0.01]-P[2.5-2.995/0.005]-F[14.5-99.5/0.01]-V[0.7-2.99/0.01]-PC[2.42-2.995/0.005]-N[0.3-10/0.1]-SVC
GV-CPVB-1A3-[6.5-100/0.01]-P[2.5-2.995/0.005]-F[14.5-99.5/0.01]-V[0.7-2.99/0.01]-PCX-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPVB-1A3-[6.5-100/0.01]-P[2.5-2.995/0.005]-F[14.5-99.5/0.01]-V[0.7-2.99/0.01]-PCX-N[0.3-10/0.1]-SVC
GV-CPVB-1A3-[6.5-100/0.01]-P[2.5-2.995/0.005]-F[14.5-99.5/0.01]-VC[0.7-0.99/0.01]-PC[2.42-2.995/0.005]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPVB-1A3-[6.5-100/0.01]-P[2.5-2.995/0.005]-F[14.5-99.5/0.01]-VC[0.7-0.99/0.01]-PC[2.42-2.995/0.005]-N[0.3-10/0.1]-SVC
GV-CPVB-1A3-[6.5-100/0.01]-P[2.5-2.995/0.005]-F[14.5-99.5/0.01]-VC[0.7-0.99/0.01]-PCX-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPVB-1A3-[6.5-100/0.01]-P[2.5-2.995/0.005]-F[14.5-99.5/0.01]-VC[0.7-0.99/0.01]-PCX-N[0.3-10/0.1]-SVC
GV-CPVB-1A3-[6.5-100/0.01]-P[2.5-2.995/0.005]-FC[5-14.49/0.01]-V[0.7-2.99/0.01]-PC[2.42-2.995/0.005]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPVB-1A3-[6.5-100/0.01]-P[2.5-2.995/0.005]-FC[5-14.49/0.01]-V[0.7-2.99/0.01]-PC[2.42-2.995/0.005]-N[0.3-10/0.1]-SVC
GV-CPVB-1A3-[6.5-100/0.01]-P[2.5-2.995/0.005]-FC[5-14.49/0.01]-V[0.7-2.99/0.01]-PCX-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPVB-1A3-[6.5-100/0.01]-P[2.5-2.995/0.005]-FC[5-14.49/0.01]-V[0.7-2.99/0.01]-PCX-N[0.3-10/0.1]-SVC
GV-CPVB-1A3-[6.5-100/0.01]-P[2.5-2.995/0.005]-FC[5-14.49/0.01]-VC[0.7-0.99/0.01]-PC[2.42-2.995/0.005]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPVB-1A3-[6.5-100/0.01]-P[2.5-2.995/0.005]-FC[5-14.49/0.01]-VC[0.7-0.99/0.01]-PC[2.42-2.995/0.005]-N[0.3-10/0.1]-SVC
GV-CPVB-1A3-[6.5-100/0.01]-P[2.5-2.995/0.005]-FC[5-14.49/0.01]-VC[0.7-0.99/0.01]-PCX-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPVB-1A3-[6.5-100/0.01]-P[2.5-2.995/0.005]-FC[5-14.49/0.01]-VC[0.7-0.99/0.01]-PCX-N[0.3-10/0.1]-SVC
GV-CPVB-1A3.5-[6.5-120/0.01]-P[3-3.495/0.005]-F[14.5-119.5/0.01]-V[1-3.49/0.01]-PC[2.92-3.495/0.005]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPVB-1A3.5-[6.5-120/0.01]-P[3-3.495/0.005]-F[14.5-119.5/0.01]-V[1-3.49/0.01]-PC[2.92-3.495/0.005]-N[0.5-15/0.1]-SVC
GV-CPVB-1A3.5-[6.5-120/0.01]-P[3-3.495/0.005]-F[14.5-119.5/0.01]-V[1-3.49/0.01]-PCX-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPVB-1A3.5-[6.5-120/0.01]-P[3-3.495/0.005]-F[14.5-119.5/0.01]-V[1-3.49/0.01]-PCX-N[0.5-15/0.1]-SVC
GV-CPVB-1A3.5-[6.5-120/0.01]-P[3-3.495/0.005]-F[14.5-119.5/0.01]-VC[0.7-0.99/0.01]-PC[2.92-3.495/0.005]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPVB-1A3.5-[6.5-120/0.01]-P[3-3.495/0.005]-F[14.5-119.5/0.01]-VC[0.7-0.99/0.01]-PC[2.92-3.495/0.005]-N[0.5-15/0.1]-SVC
GV-CPVB-1A3.5-[6.5-120/0.01]-P[3-3.495/0.005]-F[14.5-119.5/0.01]-VC[0.7-0.99/0.01]-PCX-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPVB-1A3.5-[6.5-120/0.01]-P[3-3.495/0.005]-F[14.5-119.5/0.01]-VC[0.7-0.99/0.01]-PCX-N[0.5-15/0.1]-SVC
GV-CPVB-1A3.5-[6.5-120/0.01]-P[3-3.495/0.005]-FC[5-14.49/0.01]-V[1-3.49/0.01]-PC[2.92-3.495/0.005]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPVB-1A3.5-[6.5-120/0.01]-P[3-3.495/0.005]-FC[5-14.49/0.01]-V[1-3.49/0.01]-PC[2.92-3.495/0.005]-N[0.5-15/0.1]-SVC
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial L dimension tolerance D/P (Shaft diameter)
(mm)
Step (Step shape of the first step) Shape (Tip shape) No. (Nominal diameter)
(mm)
A (Step shape diameter)
(mm)
C (Step type taper width)
(mm)
CVC (Designation of C dimension in increments of 0.01mm)
(mm)
Extend the flat section SV to the bottom F (Bearing bore length)
(mm)
FC (Makes F dimension shorter than F min)
(mm)
G (Tip C chamfering width)
(mm)
K (Tip angle)
(°)
L (L dimension)
(mm)
N (Gas release section diameter)
(mm)
PC (Gas release section diameter)
(mm)
Q (Tip R chamfering)
(mm)
S (Tip tapered width)
(mm)
SV (Gas release facet cutting length)
(mm)
V (Tip diameter)
(mm)
When PC=P When PC=P, PCX is applied
1 Piece(s)

8 Days or more

10SKH51+0.01/00.8 ~ 0.9951ANo processing1----14.5 ~ 99.5---6.5 ~ 1000.3 ~ 100.72 ~ 0.995--2 ~ 500.5 ~ 0.99--
1 Piece(s)

8 Days or more

10SKH51+0.01/00.8 ~ 0.9951ANo processing1---SVC14.5 ~ 99.5---6.5 ~ 1000.3 ~ 100.72 ~ 0.995---0.5 ~ 0.99--
1 Piece(s)

8 Days or more

10SKH51+0.01/00.8 ~ 0.9951ANo processing1----14.5 ~ 99.5---6.5 ~ 1000.3 ~ 10---2 ~ 500.5 ~ 0.99PCX-
1 Piece(s)

8 Days or more

10SKH51+0.01/00.8 ~ 0.9951ANo processing1---SVC14.5 ~ 99.5---6.5 ~ 1000.3 ~ 10----0.5 ~ 0.99PCX-
1 Piece(s)

8 Days or more

10SKH51+0.01/00.8 ~ 0.9951ANo processing1----14.5 ~ 99.5---6.5 ~ 1000.3 ~ 100.72 ~ 0.995--2 ~ 50---
1 Piece(s)

8 Days or more

10SKH51+0.01/00.8 ~ 0.9951ANo processing1---SVC14.5 ~ 99.5---6.5 ~ 1000.3 ~ 100.72 ~ 0.995------
1 Piece(s)

8 Days or more

10SKH51+0.01/00.8 ~ 0.9951ANo processing1----14.5 ~ 99.5---6.5 ~ 1000.3 ~ 10---2 ~ 50-PCX-
1 Piece(s)

8 Days or more

10SKH51+0.01/00.8 ~ 0.9951ANo processing1---SVC14.5 ~ 99.5---6.5 ~ 1000.3 ~ 10-----PCX-
1 Piece(s)

8 Days or more

10SKH51+0.01/00.8 ~ 0.9951ANo processing1-----5 ~ 14.49--6.5 ~ 1000.3 ~ 100.72 ~ 0.995--2 ~ 500.5 ~ 0.99--
1 Piece(s)

8 Days or more

10SKH51+0.01/00.8 ~ 0.9951ANo processing1---SVC-5 ~ 14.49--6.5 ~ 1000.3 ~ 100.72 ~ 0.995---0.5 ~ 0.99--
1 Piece(s)

8 Days or more

10SKH51+0.01/00.8 ~ 0.9951ANo processing1-----5 ~ 14.49--6.5 ~ 1000.3 ~ 10---2 ~ 500.5 ~ 0.99PCX-
1 Piece(s)

8 Days or more

10SKH51+0.01/00.8 ~ 0.9951ANo processing1---SVC-5 ~ 14.49--6.5 ~ 1000.3 ~ 10----0.5 ~ 0.99PCX-
1 Piece(s)

8 Days or more

10SKH51+0.01/00.8 ~ 0.9951ANo processing1-----5 ~ 14.49--6.5 ~ 1000.3 ~ 100.72 ~ 0.995--2 ~ 50---
1 Piece(s)

8 Days or more

10SKH51+0.01/00.8 ~ 0.9951ANo processing1---SVC-5 ~ 14.49--6.5 ~ 1000.3 ~ 100.72 ~ 0.995------
1 Piece(s)

8 Days or more

10SKH51+0.01/00.8 ~ 0.9951ANo processing1-----5 ~ 14.49--6.5 ~ 1000.3 ~ 10---2 ~ 50-PCX-
1 Piece(s)

8 Days or more

10SKH51+0.01/00.8 ~ 0.9951ANo processing1---SVC-5 ~ 14.49--6.5 ~ 1000.3 ~ 10-----PCX-
1 Piece(s)

8 Days or more

10SKH51+0.01/01 ~ 1.4951ANo processing1.5----14.5 ~ 99.5---6.5 ~ 1000.3 ~ 100.92 ~ 1.495--2 ~ 500.5 ~ 1.49--
1 Piece(s)

8 Days or more

10SKH51+0.01/01 ~ 1.4951ANo processing1.5---SVC14.5 ~ 99.5---6.5 ~ 1000.3 ~ 100.92 ~ 1.495---0.5 ~ 1.49--
1 Piece(s)

8 Days or more

10SKH51+0.01/01 ~ 1.4951ANo processing1.5----14.5 ~ 99.5---6.5 ~ 1000.3 ~ 10---2 ~ 500.5 ~ 1.49PCX-
1 Piece(s)

8 Days or more

10SKH51+0.01/01 ~ 1.4951ANo processing1.5---SVC14.5 ~ 99.5---6.5 ~ 1000.3 ~ 10----0.5 ~ 1.49PCX-
1 Piece(s)

8 Days or more

10SKH51+0.01/01 ~ 1.4951ANo processing1.5----14.5 ~ 99.5---6.5 ~ 1000.3 ~ 100.92 ~ 1.495--2 ~ 50---
1 Piece(s)

8 Days or more

10SKH51+0.01/01 ~ 1.4951ANo processing1.5---SVC14.5 ~ 99.5---6.5 ~ 1000.3 ~ 100.92 ~ 1.495------
1 Piece(s)

8 Days or more

10SKH51+0.01/01 ~ 1.4951ANo processing1.5----14.5 ~ 99.5---6.5 ~ 1000.3 ~ 10---2 ~ 50-PCX-
1 Piece(s)

8 Days or more

10SKH51+0.01/01 ~ 1.4951ANo processing1.5---SVC14.5 ~ 99.5---6.5 ~ 1000.3 ~ 10-----PCX-
1 Piece(s)

8 Days or more

10SKH51+0.01/01 ~ 1.4951ANo processing1.5-----5 ~ 14.49--6.5 ~ 1000.3 ~ 100.92 ~ 1.495--2 ~ 500.5 ~ 1.49--
1 Piece(s)

8 Days or more

10SKH51+0.01/01 ~ 1.4951ANo processing1.5---SVC-5 ~ 14.49--6.5 ~ 1000.3 ~ 100.92 ~ 1.495---0.5 ~ 1.49--
1 Piece(s)

8 Days or more

10SKH51+0.01/01 ~ 1.4951ANo processing1.5-----5 ~ 14.49--6.5 ~ 1000.3 ~ 10---2 ~ 500.5 ~ 1.49PCX-
1 Piece(s)

8 Days or more

10SKH51+0.01/01 ~ 1.4951ANo processing1.5---SVC-5 ~ 14.49--6.5 ~ 1000.3 ~ 10----0.5 ~ 1.49PCX-
1 Piece(s)

8 Days or more

10SKH51+0.01/01 ~ 1.4951ANo processing1.5-----5 ~ 14.49--6.5 ~ 1000.3 ~ 100.92 ~ 1.495--2 ~ 50---
1 Piece(s)

8 Days or more

10SKH51+0.01/01 ~ 1.4951ANo processing1.5---SVC-5 ~ 14.49--6.5 ~ 1000.3 ~ 100.92 ~ 1.495------
1 Piece(s)

8 Days or more

10SKH51+0.01/01 ~ 1.4951ANo processing1.5-----5 ~ 14.49--6.5 ~ 1000.3 ~ 10---2 ~ 50-PCX-
1 Piece(s)

8 Days or more

10SKH51+0.01/01 ~ 1.4951ANo processing1.5---SVC-5 ~ 14.49--6.5 ~ 1000.3 ~ 10-----PCX-
1 Piece(s)

8 Days or more

10SKH51+0.01/01.5 ~ 1.9951ANo processing2----14.5 ~ 99.5---6.5 ~ 1000.3 ~ 101.42 ~ 1.995--2 ~ 500.5 ~ 1.99--
1 Piece(s)

8 Days or more

10SKH51+0.01/01.5 ~ 1.9951ANo processing2---SVC14.5 ~ 99.5---6.5 ~ 1000.3 ~ 101.42 ~ 1.995---0.5 ~ 1.99--
1 Piece(s)

8 Days or more

10SKH51+0.01/01.5 ~ 1.9951ANo processing2----14.5 ~ 99.5---6.5 ~ 1000.3 ~ 10---2 ~ 500.5 ~ 1.99PCX-
1 Piece(s)

8 Days or more

10SKH51+0.01/01.5 ~ 1.9951ANo processing2---SVC14.5 ~ 99.5---6.5 ~ 1000.3 ~ 10----0.5 ~ 1.99PCX-
1 Piece(s)

8 Days or more

10SKH51+0.01/01.5 ~ 1.9951ANo processing2----14.5 ~ 99.5---6.5 ~ 1000.3 ~ 101.42 ~ 1.995--2 ~ 50---
1 Piece(s)

8 Days or more

10SKH51+0.01/01.5 ~ 1.9951ANo processing2---SVC14.5 ~ 99.5---6.5 ~ 1000.3 ~ 101.42 ~ 1.995------
1 Piece(s)

8 Days or more

10SKH51+0.01/01.5 ~ 1.9951ANo processing2----14.5 ~ 99.5---6.5 ~ 1000.3 ~ 10---2 ~ 50-PCX-
1 Piece(s)

8 Days or more

10SKH51+0.01/01.5 ~ 1.9951ANo processing2---SVC14.5 ~ 99.5---6.5 ~ 1000.3 ~ 10-----PCX-
1 Piece(s)

8 Days or more

10SKH51+0.01/01.5 ~ 1.9951ANo processing2-----5 ~ 14.49--6.5 ~ 1000.3 ~ 101.42 ~ 1.995--2 ~ 500.5 ~ 1.99--
1 Piece(s)

8 Days or more

10SKH51+0.01/01.5 ~ 1.9951ANo processing2---SVC-5 ~ 14.49--6.5 ~ 1000.3 ~ 101.42 ~ 1.995---0.5 ~ 1.99--
1 Piece(s)

8 Days or more

10SKH51+0.01/01.5 ~ 1.9951ANo processing2-----5 ~ 14.49--6.5 ~ 1000.3 ~ 10---2 ~ 500.5 ~ 1.99PCX-
1 Piece(s)

8 Days or more

10SKH51+0.01/01.5 ~ 1.9951ANo processing2---SVC-5 ~ 14.49--6.5 ~ 1000.3 ~ 10----0.5 ~ 1.99PCX-
1 Piece(s)

8 Days or more

10SKH51+0.01/01.5 ~ 1.9951ANo processing2-----5 ~ 14.49--6.5 ~ 1000.3 ~ 101.42 ~ 1.995--2 ~ 50---
1 Piece(s)

8 Days or more

10SKH51+0.01/01.5 ~ 1.9951ANo processing2---SVC-5 ~ 14.49--6.5 ~ 1000.3 ~ 101.42 ~ 1.995------
1 Piece(s)

8 Days or more

10SKH51+0.01/01.5 ~ 1.9951ANo processing2-----5 ~ 14.49--6.5 ~ 1000.3 ~ 10---2 ~ 50-PCX-
1 Piece(s)

8 Days or more

10SKH51+0.01/01.5 ~ 1.9951ANo processing2---SVC-5 ~ 14.49--6.5 ~ 1000.3 ~ 10-----PCX-
1 Piece(s)

8 Days or more

10SKH51+0.01/02 ~ 2.4951ANo processing2.5----14.5 ~ 99.5---6.5 ~ 1000.3 ~ 101.92 ~ 2.495--2 ~ 500.5 ~ 2.49--
1 Piece(s)

8 Days or more

10SKH51+0.01/02 ~ 2.4951ANo processing2.5---SVC14.5 ~ 99.5---6.5 ~ 1000.3 ~ 101.92 ~ 2.495---0.5 ~ 2.49--
1 Piece(s)

8 Days or more

10SKH51+0.01/02 ~ 2.4951ANo processing2.5----14.5 ~ 99.5---6.5 ~ 1000.3 ~ 10---2 ~ 500.5 ~ 2.49PCX-
1 Piece(s)

8 Days or more

10SKH51+0.01/02 ~ 2.4951ANo processing2.5---SVC14.5 ~ 99.5---6.5 ~ 1000.3 ~ 10----0.5 ~ 2.49PCX-
1 Piece(s)

8 Days or more

10SKH51+0.01/02 ~ 2.4951ANo processing2.5----14.5 ~ 99.5---6.5 ~ 1000.3 ~ 101.92 ~ 2.495--2 ~ 50---
1 Piece(s)

8 Days or more

10SKH51+0.01/02 ~ 2.4951ANo processing2.5---SVC14.5 ~ 99.5---6.5 ~ 1000.3 ~ 101.92 ~ 2.495------
1 Piece(s)

8 Days or more

10SKH51+0.01/02 ~ 2.4951ANo processing2.5----14.5 ~ 99.5---6.5 ~ 1000.3 ~ 10---2 ~ 50-PCX-
1 Piece(s)

8 Days or more

10SKH51+0.01/02 ~ 2.4951ANo processing2.5---SVC14.5 ~ 99.5---6.5 ~ 1000.3 ~ 10-----PCX-
1 Piece(s)

8 Days or more

10SKH51+0.01/02 ~ 2.4951ANo processing2.5-----5 ~ 14.49--6.5 ~ 1000.3 ~ 101.92 ~ 2.495--2 ~ 500.5 ~ 2.49--
1 Piece(s)

8 Days or more

10SKH51+0.01/02 ~ 2.4951ANo processing2.5---SVC-5 ~ 14.49--6.5 ~ 1000.3 ~ 101.92 ~ 2.495---0.5 ~ 2.49--
1 Piece(s)

8 Days or more

10SKH51+0.01/02 ~ 2.4951ANo processing2.5-----5 ~ 14.49--6.5 ~ 1000.3 ~ 10---2 ~ 500.5 ~ 2.49PCX-
1 Piece(s)

8 Days or more

10SKH51+0.01/02 ~ 2.4951ANo processing2.5---SVC-5 ~ 14.49--6.5 ~ 1000.3 ~ 10----0.5 ~ 2.49PCX-
1 Piece(s)

8 Days or more

10SKH51+0.01/02 ~ 2.4951ANo processing2.5-----5 ~ 14.49--6.5 ~ 1000.3 ~ 101.92 ~ 2.495--2 ~ 50---
1 Piece(s)

8 Days or more

10SKH51+0.01/02 ~ 2.4951ANo processing2.5---SVC-5 ~ 14.49--6.5 ~ 1000.3 ~ 101.92 ~ 2.495------
1 Piece(s)

8 Days or more

10SKH51+0.01/02 ~ 2.4951ANo processing2.5-----5 ~ 14.49--6.5 ~ 1000.3 ~ 10---2 ~ 50-PCX-
1 Piece(s)

8 Days or more

10SKH51+0.01/02 ~ 2.4951ANo processing2.5---SVC-5 ~ 14.49--6.5 ~ 1000.3 ~ 10-----PCX-
1 Piece(s)

8 Days or more

10SKH51+0.01/02.5 ~ 2.9951ANo processing3----14.5 ~ 99.5---6.5 ~ 1000.3 ~ 102.42 ~ 2.995--2 ~ 500.7 ~ 2.99--
1 Piece(s)

8 Days or more

10SKH51+0.01/02.5 ~ 2.9951ANo processing3---SVC14.5 ~ 99.5---6.5 ~ 1000.3 ~ 102.42 ~ 2.995---0.7 ~ 2.99--
1 Piece(s)

8 Days or more

10SKH51+0.01/02.5 ~ 2.9951ANo processing3----14.5 ~ 99.5---6.5 ~ 1000.3 ~ 10---2 ~ 500.7 ~ 2.99PCX-
1 Piece(s)

8 Days or more

10SKH51+0.01/02.5 ~ 2.9951ANo processing3---SVC14.5 ~ 99.5---6.5 ~ 1000.3 ~ 10----0.7 ~ 2.99PCX-
1 Piece(s)

8 Days or more

10SKH51+0.01/02.5 ~ 2.9951ANo processing3----14.5 ~ 99.5---6.5 ~ 1000.3 ~ 102.42 ~ 2.995--2 ~ 50---
1 Piece(s)

8 Days or more

10SKH51+0.01/02.5 ~ 2.9951ANo processing3---SVC14.5 ~ 99.5---6.5 ~ 1000.3 ~ 102.42 ~ 2.995------
1 Piece(s)

8 Days or more

10SKH51+0.01/02.5 ~ 2.9951ANo processing3----14.5 ~ 99.5---6.5 ~ 1000.3 ~ 10---2 ~ 50-PCX-
1 Piece(s)

8 Days or more

10SKH51+0.01/02.5 ~ 2.9951ANo processing3---SVC14.5 ~ 99.5---6.5 ~ 1000.3 ~ 10-----PCX-
1 Piece(s)

8 Days or more

10SKH51+0.01/02.5 ~ 2.9951ANo processing3-----5 ~ 14.49--6.5 ~ 1000.3 ~ 102.42 ~ 2.995--2 ~ 500.7 ~ 2.99--
1 Piece(s)

8 Days or more

10SKH51+0.01/02.5 ~ 2.9951ANo processing3---SVC-5 ~ 14.49--6.5 ~ 1000.3 ~ 102.42 ~ 2.995---0.7 ~ 2.99--
1 Piece(s)

8 Days or more

10SKH51+0.01/02.5 ~ 2.9951ANo processing3-----5 ~ 14.49--6.5 ~ 1000.3 ~ 10---2 ~ 500.7 ~ 2.99PCX-
1 Piece(s)

8 Days or more

10SKH51+0.01/02.5 ~ 2.9951ANo processing3---SVC-5 ~ 14.49--6.5 ~ 1000.3 ~ 10----0.7 ~ 2.99PCX-
1 Piece(s)

8 Days or more

10SKH51+0.01/02.5 ~ 2.9951ANo processing3-----5 ~ 14.49--6.5 ~ 1000.3 ~ 102.42 ~ 2.995--2 ~ 50---
1 Piece(s)

8 Days or more

10SKH51+0.01/02.5 ~ 2.9951ANo processing3---SVC-5 ~ 14.49--6.5 ~ 1000.3 ~ 102.42 ~ 2.995------
1 Piece(s)

8 Days or more

10SKH51+0.01/02.5 ~ 2.9951ANo processing3-----5 ~ 14.49--6.5 ~ 1000.3 ~ 10---2 ~ 50-PCX-
1 Piece(s)

8 Days or more

10SKH51+0.01/02.5 ~ 2.9951ANo processing3---SVC-5 ~ 14.49--6.5 ~ 1000.3 ~ 10-----PCX-
1 Piece(s)

8 Days or more

10SKH51+0.01/03 ~ 3.4951ANo processing3.5----14.5 ~ 119.5---6.5 ~ 1200.5 ~ 152.92 ~ 3.495--2 ~ 601 ~ 3.49--
1 Piece(s)

8 Days or more

10SKH51+0.01/03 ~ 3.4951ANo processing3.5---SVC14.5 ~ 119.5---6.5 ~ 1200.5 ~ 152.92 ~ 3.495---1 ~ 3.49--
1 Piece(s)

8 Days or more

10SKH51+0.01/03 ~ 3.4951ANo processing3.5----14.5 ~ 119.5---6.5 ~ 1200.5 ~ 15---2 ~ 601 ~ 3.49PCX-
1 Piece(s)

8 Days or more

10SKH51+0.01/03 ~ 3.4951ANo processing3.5---SVC14.5 ~ 119.5---6.5 ~ 1200.5 ~ 15----1 ~ 3.49PCX-
1 Piece(s)

8 Days or more

10SKH51+0.01/03 ~ 3.4951ANo processing3.5----14.5 ~ 119.5---6.5 ~ 1200.5 ~ 152.92 ~ 3.495--2 ~ 60---
1 Piece(s)

8 Days or more

10SKH51+0.01/03 ~ 3.4951ANo processing3.5---SVC14.5 ~ 119.5---6.5 ~ 1200.5 ~ 152.92 ~ 3.495------
1 Piece(s)

8 Days or more

10SKH51+0.01/03 ~ 3.4951ANo processing3.5----14.5 ~ 119.5---6.5 ~ 1200.5 ~ 15---2 ~ 60-PCX-
1 Piece(s)

8 Days or more

10SKH51+0.01/03 ~ 3.4951ANo processing3.5---SVC14.5 ~ 119.5---6.5 ~ 1200.5 ~ 15-----PCX-
1 Piece(s)

8 Days or more

10SKH51+0.01/03 ~ 3.4951ANo processing3.5-----5 ~ 14.49--6.5 ~ 1200.5 ~ 152.92 ~ 3.495--2 ~ 601 ~ 3.49--
1 Piece(s)

8 Days or more

10SKH51+0.01/03 ~ 3.4951ANo processing3.5---SVC-5 ~ 14.49--6.5 ~ 1200.5 ~ 152.92 ~ 3.495---1 ~ 3.49--

Loading...

 

Basic Information

Shape type One-step gas release Shaft diameter tolerance 0/-0.005 Tip gradient tolerance ±0.005
Surface treatment No Head thickness 4mm(T4) Step (Step shape of the second step) No second step

Additional Products in this Category

Complementary Products

Tech Support