(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Marker Rings【10 Pieces Per Package】

Marker Rings

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

For complete product overview and details on Marker Rings see the sections below:

 
A5052
    (Aluminum)(AlMg2.5)

MARKER  RINGS:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
JMR1-B
JMR1-G
JMR1-K
JMR1-R
JMR2-B
JMR2-G
JMR2-K
JMR2-R
JMR3-B
JMR3-G
JMR3-K
JMR3-R
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSd (Inner diameter)
(mm)
Color

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1010B (Blue)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1010G (Green)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1010K (Black)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1010R (Red)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1012B (Blue)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1012G (Green)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1012K (Black)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1012R (Red)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1017B (Blue)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1017G (Green)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1017K (Black)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1017R (Red)

Loading...

  1. 1

Specifications

MARKER  RINGS:Related Image
•Dimension Table
dDPart NumberColor
TypeNo.
1020JMR1B (Blue) G (Green)
R (Red) K (Black)
122
17253

Example

MARKER  RINGS:Related Image
■ Use the marker ring to identify the type and flow direction of fluid.
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.