(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pin-Point Gate Bushings -SKH51/Inner Diameter SR/Large Cutting Angle Type- (Part Numbers)

Pin-Point Gate Bushings -SKH51/Inner Diameter SR/Large Cutting Angle Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Pin-Point Gate Bushings -SKH51/Inner Diameter SR/Large Cutting Angle Type-
  • Pin-Point Gate Bushings -SKH51/Inner Diameter SR/Large Cutting Angle Type-
  • Pin-Point Gate Bushings -SKH51/Inner Diameter SR/Large Cutting Angle Type-
  • Pin-Point Gate Bushings -SKH51/Inner Diameter SR/Large Cutting Angle Type-
  • Pin-Point Gate Bushings -SKH51/Inner Diameter SR/Large Cutting Angle Type-
  • Pin-Point Gate Bushings -SKH51/Inner Diameter SR/Large Cutting Angle Type-

•Material: SKH51
•Shape: Normal type
•Tip Step Shape: SR
•D Dimension Tolerance: 0/-0.005
•P Dimension Tolerance: ±0.01

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PGHF1A6-[15-40/0.01]-P[0.5,​0.6]-G[0.8,​1,​1.2]-A[1,​2,​3]-K[20,​30,​40,​50]-B[5-20/0.01]-C[0.5-1.5/0.1]-V[4-5.9/0.1]
PGHF1A8-[15-40/0.01]-P[0.8,​1,​1.2,​1.4]-G[0.8,​1,​1.2,​1.5]-A[1,​2,​3]-K[20,​30,​40,​50,​60]-B[5-20/0.01]-C[0.5-1.5/0.1]-V[4.5-7.9/0.1]
PGHF1A10-[15-40/0.01]-P[1.2,​1.4,​1.6]-G[0.8,​1,​1.2,​1.5]-A[1,​2,​3]-K[20,​30,​40,​50,​60]-B[5-20/0.01]-C[0.5-1.5/0.1]-V[5-9.9/0.1]
PGHF2A6-[15-40/0.01]-P[0.5,​0.6]-G[0.8,​1,​1.2]-A[1,​2,​3]-K[20,​30,​40,​50]-B[5-20/0.01]
PGHF2A8-[15-40/0.01]-P[0.8,​1,​1.2,​1.4]-G[0.8,​1,​1.2,​1.5]-A[1,​2,​3]-K[20,​30,​40,​50,​60]-B[5-20/0.01]
PGHF2A10-[15-40/0.01]-P[1.2,​1.4,​1.6]-G[0.8,​1,​1.2,​1.5]-A[1,​2,​3]-K[20,​30,​40,​50,​60]-B[5-20/0.01]
PGHF3A6-[15-40/0.01]-P[0.5,​0.6]-G[0.8,​1,​1.2]-A[1,​2,​3]-K[20,​30,​40,​50]-B[5-20/0.01]-C[0.5-1.5/0.1]-S[1-50/1]
PGHF3A8-[15-40/0.01]-P[0.8,​1,​1.2,​1.4]-G[0.8,​1,​1.2,​1.5]-A[1,​2,​3]-K[20,​30,​40,​50,​60]-B[5-20/0.01]-C[0.5-1.5/0.1]-S[1-60/1]
PGHF3A10-[15-40/0.01]-P[1.2,​1.4,​1.6]-G[0.8,​1,​1.2,​1.5]-A[1,​2,​3]-K[20,​30,​40,​50,​60]-B[5-20/0.01]-C[0.5-1.5/0.1]-S[1-60/1]
PGHF4A6-[15-40/0.01]-P[0.5,​0.6]-G[0.8,​1,​1.2]-A[1,​2,​3]-K[20,​30,​40,​50]-B[5-20/0.01]-C[0.5-1.5/0.1]-R[1.5-3/0.1]
PGHF4A8-[15-40/0.01]-P[0.8,​1,​1.2,​1.4]-G[0.8,​1,​1.2,​1.5]-A[1,​2,​3]-K[20,​30,​40,​50,​60]-B[5-20/0.01]-C[0.5-1.5/0.1]-R[2-4/0.1]
PGHF4A10-[15-40/0.01]-P[1.2,​1.4,​1.6]-G[0.8,​1,​1.2,​1.5]-A[1,​2,​3]-K[20,​30,​40,​50,​60]-B[5-20/0.01]-C[0.5-1.5/0.1]-R[2.5-5/0.1]
PGHF5A6-[15-40/0.01]-P[0.5,​0.6]-G[0.8,​1,​1.2]-A[1,​2,​3]-K[20,​30,​40,​50]-B[5-20/0.01]-C[0.5-1.5/0.1]
PGHF5A8-[15-40/0.01]-P[0.8,​1,​1.2,​1.4]-G[0.8,​1,​1.2,​1.5]-A[1,​2,​3]-K[20,​30,​40,​50,​60]-B[5-20/0.01]-C[0.5-1.5/0.1]
PGHF5A10-[15-40/0.01]-P[1.2,​1.4,​1.6]-G[0.8,​1.5,​3]-A[1,​2,​3]-K[20,​30,​40,​50,​60]-B[5-20/0.01]-C[0.5-1.5/0.1]
PGHFZ1A6-[15-40/0.01]-P[0.5,​0.6]-G[0.8,​1,​1.2]-A[1,​2,​3]-K[20,​30,​40,​50]-B[5-20/0.01]-C[0.5-1.5/0.1]-V[4-5.9/0.1]
PGHFZ1A8-[15-40/0.01]-P[0.8,​1,​1.2,​1.4]-G[0.8,​1,​1.2,​1.5]-A[1,​2,​3]-K[20,​30,​40,​50,​60]-B[5-20/0.01]-C[0.5-1.5/0.1]-V[4.5-7.9/0.1]
PGHFZ1A10-[15-40/0.01]-P[1.2,​1.4,​1.6]-G[0.8,​1,​1.2,​1.5]-A[1,​2,​3]-K[20,​30,​40,​50,​60]-B[5-20/0.01]-C[0.5-1.5/0.1]-V[5-9.9/0.1]
PGHFZ2A6-[15-40/0.01]-P[0.5,​0.6]-G[0.8,​1,​1.2]-A[1,​2,​3]-K[20,​30,​40,​50]-B[5-20/0.01]
PGHFZ2A8-[15-40/0.01]-P[0.8,​1,​1.2,​1.4]-G[0.8,​1,​1.2,​1.5]-A[1,​2,​3]-K[20,​30,​40,​50,​60]-B[5-20/0.01]
PGHFZ2A10-[15-40/0.01]-P[1.2,​1.4,​1.6]-G[0.8,​1,​1.2,​1.5]-A[1,​2,​3]-K[20,​30,​40,​50,​60]-B[5-20/0.01]
PGHFZ3A6-[15-40/0.01]-P[0.5,​0.6]-G[0.8,​1,​1.2]-A[1,​2,​3]-K[20,​30,​40,​50]-B[5-20/0.01]-C[0.5-1.5/0.1]-S[1-50/1]
PGHFZ3A8-[15-40/0.01]-P[0.8,​1,​1.2,​1.4]-G[0.8,​1,​1.2,​1.5]-A[1,​2,​3]-K[20,​30,​40,​50,​60]-B[5-20/0.01]-C[0.5-1.5/0.1]-S[1-60/1]
PGHFZ3A10-[15-40/0.01]-P[1.2,​1.4,​1.6]-G[0.8,​1,​1.2,​1.5]-A[1,​2,​3]-K[20,​30,​40,​50,​60]-B[5-20/0.01]-C[0.5-1.5/0.1]-S[1-60/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip type Tip shape P dimension tolerance Tip straight tolerance D (Outer diameter)
(mm)
A (Taper angle)
(°)
B (Length excluding the lengths of head and tip)
(mm)
C (Tip length)
(mm)
G (Tip tapered length)
(mm)
K (Cutting angle)
(°)
L (L dimension)
(mm)
P (Tip diameter)
(mm)
R (Tip R)
(mm)
S (Tip angle)
(°)
V (Tip diameter)
(mm)
1 Piece(s)

10 Days or more

10Normal1A±0.010 to 0.261 ~ 35 ~ 200.5 ~ 1.50.8 ~ 1.220 ~ 5015 ~ 400.5 ~ 0.6--4 ~ 5.9
1 Piece(s)

10 Days or more

10Normal1A±0.010 to 0.281 ~ 35 ~ 200.5 ~ 1.50.8 ~ 1.520 ~ 6015 ~ 400.8 ~ 1.4--4.5 ~ 7.9
1 Piece(s)

10 Days or more

10Normal1A±0.010 to 0.2101 ~ 35 ~ 200.5 ~ 1.50.8 ~ 1.520 ~ 6015 ~ 401.2 ~ 1.6--5 ~ 9.9
1 Piece(s)

10 Days or more

10Normal2A±0.010 to 0.261 ~ 35 ~ 20-0.8 ~ 1.220 ~ 5015 ~ 400.5 ~ 0.6---
1 Piece(s)

10 Days or more

10Normal2A±0.010 to 0.281 ~ 35 ~ 20-0.8 ~ 1.520 ~ 6015 ~ 400.8 ~ 1.4---
1 Piece(s)

10 Days or more

10Normal2A±0.010 to 0.2101 ~ 35 ~ 20-0.8 ~ 1.520 ~ 6015 ~ 401.2 ~ 1.6---
1 Piece(s)

10 Days or more

10Normal3A±0.010 to 0.261 ~ 35 ~ 200.5 ~ 1.50.8 ~ 1.220 ~ 5015 ~ 400.5 ~ 0.6-1 ~ 50-
1 Piece(s)

10 Days or more

10Normal3A±0.010 to 0.281 ~ 35 ~ 200.5 ~ 1.50.8 ~ 1.520 ~ 6015 ~ 400.8 ~ 1.4-1 ~ 60-
1 Piece(s)

10 Days or more

10Normal3A±0.010 to 0.2101 ~ 35 ~ 200.5 ~ 1.50.8 ~ 1.520 ~ 6015 ~ 401.2 ~ 1.6-1 ~ 60-
1 Piece(s)

10 Days or more

10Normal4A±0.010 to 0.261 ~ 35 ~ 200.5 ~ 1.50.8 ~ 1.220 ~ 5015 ~ 400.5 ~ 0.61.5 ~ 3--
1 Piece(s)

10 Days or more

10Normal4A±0.010 to 0.281 ~ 35 ~ 200.5 ~ 1.50.8 ~ 1.520 ~ 6015 ~ 400.8 ~ 1.42 ~ 4--
1 Piece(s)

10 Days or more

10Normal4A±0.010 to 0.2101 ~ 35 ~ 200.5 ~ 1.50.8 ~ 1.520 ~ 6015 ~ 401.2 ~ 1.62.5 ~ 5--
1 Piece(s)

10 Days or more

10Normal5A±0.010 to 0.261 ~ 35 ~ 200.5 ~ 1.50.8 ~ 1.220 ~ 5015 ~ 400.5 ~ 0.6---
1 Piece(s)

10 Days or more

10Normal5A±0.010 to 0.281 ~ 35 ~ 200.5 ~ 1.50.8 ~ 1.520 ~ 6015 ~ 400.8 ~ 1.4---
1 Piece(s)

10 Days or more

10Normal5A±0.010 to 0.2101 ~ 35 ~ 200.5 ~ 1.50.8 ~ 320 ~ 6015 ~ 401.2 ~ 1.6---
1 Piece(s)

10 Days or more

10Acute angle1A-0 to 0.0561 ~ 35 ~ 200.5 ~ 1.50.8 ~ 1.220 ~ 5015 ~ 400.5 ~ 0.6--4 ~ 5.9
1 Piece(s)

10 Days or more

10Acute angle1A-0 to 0.0581 ~ 35 ~ 200.5 ~ 1.50.8 ~ 1.520 ~ 6015 ~ 400.8 ~ 1.4--4.5 ~ 7.9
1 Piece(s)

10 Days or more

10Acute angle1A-0 to 0.05101 ~ 35 ~ 200.5 ~ 1.50.8 ~ 1.520 ~ 6015 ~ 401.2 ~ 1.6--5 ~ 9.9
1 Piece(s)

10 Days or more

10Acute angle2A-0 to 0.0561 ~ 35 ~ 20-0.8 ~ 1.220 ~ 5015 ~ 400.5 ~ 0.6---
1 Piece(s)

10 Days or more

10Acute angle2A-0 to 0.0581 ~ 35 ~ 20-0.8 ~ 1.520 ~ 6015 ~ 400.8 ~ 1.4---
1 Piece(s)

10 Days or more

10Acute angle2A-0 to 0.05101 ~ 35 ~ 20-0.8 ~ 1.520 ~ 6015 ~ 401.2 ~ 1.6---
1 Piece(s)

10 Days or more

10Acute angle3A-0 to 0.0561 ~ 35 ~ 200.5 ~ 1.50.8 ~ 1.220 ~ 5015 ~ 400.5 ~ 0.6-1 ~ 50-
1 Piece(s)

10 Days or more

10Acute angle3A-0 to 0.0581 ~ 35 ~ 200.5 ~ 1.50.8 ~ 1.520 ~ 6015 ~ 400.8 ~ 1.4-1 ~ 60-
1 Piece(s)

10 Days or more

10Acute angle3A-0 to 0.05101 ~ 35 ~ 200.5 ~ 1.50.8 ~ 1.520 ~ 6015 ~ 401.2 ~ 1.6-1 ~ 60-

Loading...

  1. 1
 

Basic Information

Material SKH51 Shape Normal type Tip step shape SR
D dimension tolerance 0/-0.005

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.