(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Straight Ejector Pin - H13+nitrided /Length Shaft diameter designation type

Straight Ejector Pin - H13+nitrided /Length Shaft diameter designation type

Click this image to zoom it.

Move the mouse over the image to zoom

  • New Products

•Shape Type: Straight
•Tip Tolerance Reference: -0.01/-0.02

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
EPSN4-[5-400/0.01]-S[5-80/0.01]
EPSN5-[5-400/0.01]-S[5-80/0.01]
EPSN6-[5-400/0.01]-S[5-80/0.01]
EPSN7-[5-500/0.01]-S[5-80/0.01]
EPSN8-[5-500/0.01]-S[5-80/0.01]
EPSN10-[5-500/0.01]-S[5-80/0.01]
EPSN12-[5-500/0.01]-S[5-80/0.01]
EPSN15-[5-500/0.01]-S[5-80/0.01]
EPSNB4-[5-400/0.01]-P[3.5-3.99/0.01]-S[5-80/0.01]
EPSNB5-[5-400/0.01]-P[4-4.99/0.01]-S[5-80/0.01]
EPSNB6-[5-400/0.01]-P[5-5.99/0.01]-S[5-80/0.01]
EPSNB7-[5-500/0.01]-P[6-6.99/0.01]-S[5-80/0.01]
EPSNB8-[5-500/0.01]-P[7-7.99/0.01]-S[5-80/0.01]
EPSNB10-[5-500/0.01]-P[8-9.99/0.01]-S[5-80/0.01]
EPSNB12-[5-500/0.01]-P[10-11.99/0.01]-S[5-80/0.01]
EPSNB15-[5-500/0.01]-P[12-14.99/0.01]-S[5-80/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSP (Tip diameter)
(mm)
No. (Nominal diameter)
(mm)
L (P dimension side length)
(mm)
S (D dimension length)
(mm)
1 Piece(s)

12 Days or more

104-5 ~ 4005 ~ 80
1 Piece(s)

12 Days or more

105-5 ~ 4005 ~ 80
1 Piece(s)

12 Days or more

106-5 ~ 4005 ~ 80
1 Piece(s)

12 Days or more

107-5 ~ 5005 ~ 80
1 Piece(s)

12 Days or more

108-5 ~ 5005 ~ 80
1 Piece(s)

12 Days or more

1010-5 ~ 5005 ~ 80
1 Piece(s)

12 Days or more

1012-5 ~ 5005 ~ 80
1 Piece(s)

12 Days or more

1015-5 ~ 5005 ~ 80
1 Piece(s)

12 Days or more

103.5 ~ 3.9945 ~ 4005 ~ 80
1 Piece(s)

12 Days or more

104 ~ 4.9955 ~ 4005 ~ 80
1 Piece(s)

12 Days or more

105 ~ 5.9965 ~ 4005 ~ 80
1 Piece(s)

12 Days or more

106 ~ 6.9975 ~ 5005 ~ 80
1 Piece(s)

12 Days or more

107 ~ 7.9985 ~ 5005 ~ 80
1 Piece(s)

12 Days or more

108 ~ 9.99105 ~ 5005 ~ 80
1 Piece(s)

12 Days or more

1010 ~ 11.99125 ~ 5005 ~ 80
1 Piece(s)

12 Days or more

1012 ~ 14.99155 ~ 5005 ~ 80

Loading...

  1. 1
 

Basic Information

Shape type Straight Stepped or non-stepped No Tip tolerance (Reference tolerance) -0.01/-0.02
Tip shape No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.