(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rectangular Ejector Pins With Free Flange Position -High Speed Steel SKH51/L・P・W・N Dimension Designation Type-

Rectangular Ejector Pins With Free Flange Position -High Speed Steel SKH51/L・P・W・N Dimension Designation Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Shape Type: Rectangular
For complete product overview and details on Rectangular Ejector Pins With Free Flange Position - High Speed Steel SKH51, L/P/W/N Dimensions Configurable see the sections below:

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ERSH1-[50-100/0.01]-S[5-40/0.01]-P[0.3-0.8/0.01]-W[0.3-0.8/0.01]-N[23-70/1]
ERSH1.5-[50-100/0.01]-S[5-40/0.01]-P[0.6-1.3/0.01]-W[0.3-1.3/0.01]-N[23-70/1]
ERSH2-[50-200/0.01]-S[5-40/0.01]-P[0.8-1.8/0.01]-W[0.3-1.8/0.01]-N[23-170/1]
ERSH2.5-[50-200/0.01]-S[5-40/0.01]-P[0.8-2.3/0.01]-W[0.3-2.3/0.01]-N[26-170/1]
ERSH3-[50-200/0.01]-S[5-50/0.01]-P[0.8-2.8/0.01]-W[0.3-2.8/0.01]-N[27-170/1]
ERSH3.5-[50-200/0.01]-S[5-50/0.01]-P[1-3.3/0.01]-W[0.3-3.3/0.01]-N[27-170/1]
ERSH4-[50-200/0.01]-S[5-50/0.01]-P[1-3.8/0.01]-W[0.3-3.8/0.01]-N[29-170/1]
ERSH4.5-[50-200/0.01]-S[5-50/0.01]-P[1.2-4.3/0.01]-W[0.4-4.3/0.01]-N[29-170/1]
ERSH5-[50-200/0.01]-S[5-50/0.01]-P[1.5-4.8/0.01]-W[0.4-4.8/0.01]-N[31-170/1]
ERSH5.5-[50-200/0.01]-S[5-50/0.01]-P[1.8-5.3/0.01]-W[0.5-5.3/0.01]-N[31-170/1]
ERSH6-[50-200/0.01]-S[5-50/0.01]-P[2-5.8/0.01]-W[0.5-5.8/0.01]-N[33-170/1]
ERSHE1-[50-100/0.01]-S[5-40/0.01]-P[0.3-0.8/0.01]-W[0.3-0.8/0.01]-N[23-50/1]
ERSHE1.5-[50-100/0.01]-S[5-40/0.01]-P[0.6-1.3/0.01]-W[0.3-1.3/0.01]-N[23-50/1]
ERSHE2-[50-200/0.01]-S[5-40/0.01]-P[0.8-1.8/0.01]-W[0.3-1.8/0.01]-N[23-170/1]
ERSHE2.5-[50-200/0.01]-S[5-40/0.01]-P[0.8-2.3/0.01]-W[0.3-2.3/0.01]-N[26-170/1]
ERSHE3-[50-200/0.01]-S[5-50/0.01]-P[0.8-2.8/0.01]-W[0.3-2.8/0.01]-N[27-170/1]
ERSHE3.5-[50-200/0.01]-S[5-50/0.01]-P[1-3.3/0.01]-W[0.3-3.3/0.01]-N[27-170/1]
ERSHE4-[50-200/0.01]-S[5-50/0.01]-P[1-3.8/0.01]-W[0.3-3.8/0.01]-N[29-170/1]
ERSHE4.5-[50-200/0.01]-S[5-50/0.01]-P[1.2-4.3/0.01]-W[0.4-4.3/0.01]-N[29-170/1]
ERSHE5-[50-200/0.01]-S[5-50/0.01]-P[1.5-4.8/0.01]-W[0.4-4.8/0.01]-N[31-170/1]
ERSHE5.5-[50-200/0.01]-S[5-50/0.01]-P[1.8-5.3/0.01]-W[0.5-5.3/0.01]-N[31-170/1]
ERSHE6-[50-200/0.01]-S[5-50/0.01]-P[2-5.8/0.01]-W[0.5-5.8/0.01]-N[33-170/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip tolerance (Reference tolerance) P (Rectangular type tip size)
(mm)
W (Rectangular type tip size)
(mm)
D (Shank diameter)
(mm)
L (P dimension side length)
(mm)
N
(mm)
S (D dimension length)
(mm)
1 Piece(s)

12 Days or more

100/-0.0050.3 ~ 0.80.3 ~ 0.8150 ~ 10023 ~ 705 ~ 40
1 Piece(s)

12 Days or more

100/-0.0050.6 ~ 1.30.3 ~ 1.31.550 ~ 10023 ~ 705 ~ 40
1 Piece(s)

12 Days or more

100/-0.0050.8 ~ 1.80.3 ~ 1.8250 ~ 20023 ~ 1705 ~ 40
1 Piece(s)

12 Days or more

100/-0.0050.8 ~ 2.30.3 ~ 2.32.550 ~ 20026 ~ 1705 ~ 40
1 Piece(s)

12 Days or more

100/-0.0050.8 ~ 2.80.3 ~ 2.8350 ~ 20027 ~ 1705 ~ 50
1 Piece(s)

12 Days or more

100/-0.0051 ~ 3.30.3 ~ 3.33.550 ~ 20027 ~ 1705 ~ 50
1 Piece(s)

12 Days or more

100/-0.0051 ~ 3.80.3 ~ 3.8450 ~ 20029 ~ 1705 ~ 50
1 Piece(s)

12 Days or more

100/-0.0051.2 ~ 4.30.4 ~ 4.34.550 ~ 20029 ~ 1705 ~ 50
1 Piece(s)

12 Days or more

100/-0.0051.5 ~ 4.80.4 ~ 4.8550 ~ 20031 ~ 1705 ~ 50
1 Piece(s)

12 Days or more

100/-0.0051.8 ~ 5.30.5 ~ 5.35.550 ~ 20031 ~ 1705 ~ 50
1 Piece(s)

12 Days or more

100/-0.0052 ~ 5.80.5 ~ 5.8650 ~ 20033 ~ 1705 ~ 50
1 Piece(s)

12 Days or more

100/-0.010.3 ~ 0.80.3 ~ 0.8150 ~ 10023 ~ 505 ~ 40
1 Piece(s)

12 Days or more

100/-0.010.6 ~ 1.30.3 ~ 1.31.550 ~ 10023 ~ 505 ~ 40
1 Piece(s)

12 Days or more

100/-0.010.8 ~ 1.80.3 ~ 1.8250 ~ 20023 ~ 1705 ~ 40
1 Piece(s)

12 Days or more

100/-0.010.8 ~ 2.30.3 ~ 2.32.550 ~ 20026 ~ 1705 ~ 40
1 Piece(s)

12 Days or more

100/-0.010.8 ~ 2.80.3 ~ 2.8350 ~ 20027 ~ 1705 ~ 50
1 Piece(s)

12 Days or more

100/-0.011 ~ 3.30.3 ~ 3.33.550 ~ 20027 ~ 1705 ~ 50
1 Piece(s)

12 Days or more

100/-0.011 ~ 3.80.3 ~ 3.8450 ~ 20029 ~ 1705 ~ 50
1 Piece(s)

12 Days or more

100/-0.011.2 ~ 4.30.4 ~ 4.34.550 ~ 20029 ~ 1705 ~ 50
1 Piece(s)

12 Days or more

100/-0.011.5 ~ 4.80.4 ~ 4.8550 ~ 20031 ~ 1705 ~ 50
1 Piece(s)

12 Days or more

100/-0.011.8 ~ 5.30.5 ~ 5.35.550 ~ 20031 ~ 1705 ~ 50
1 Piece(s)

12 Days or more

100/-0.012 ~ 5.80.5 ~ 5.8650 ~ 20033 ~ 1705 ~ 50

Loading...

  1. 1
 

Basic Information

Shape type Rectangular Stepped or non-stepped No Tip shape No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.