(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Free Flange Position Stepped Ejector Pins With Tip Processed -High Speed Steel SKH51/Tip Diameter・L Dimension Designation Type-

Free Flange Position Stepped Ejector Pins With Tip Processed -High Speed Steel SKH51/Tip Diameter・L Dimension Designation Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Shape Type: With tip processing
•Stepped Stepped

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
EPSHS1A2-[50-200/0.01]-P[1.5-1.9/0.01]-N[15-185/0.01]-S[5-40/0.01]-G[45-89/1]
EPSHS1A2.5-[50-200/0.01]-P[1.5-2.4/0.01]-N[15-185/0.01]-S[5-40/0.01]-G[45-89/1]
EPSHS1A3-[50-250/0.01]-P[1.5-2.9/0.01]-N[15-235/0.01]-S[5-50/0.01]-G[45-89/1]
EPSHS1A3.5-[50-250/0.01]-P[1.5-3.4/0.01]-N[15-235/0.01]-S[5-50/0.01]-G[45-89/1]
EPSHS1A4-[50-250/0.01]-P[1.5-3.9/0.01]-N[15-235/0.01]-S[5-50/0.01]-G[45-89/1]
EPSHS1A4.5-[50-250/0.01]-P[2.5-4.4/0.01]-N[15-235/0.01]-S[5-50/0.01]-G[45-89/1]
EPSHS1A5-[50-250/0.01]-P[3-4.9/0.01]-N[15-235/0.01]-S[5-50/0.01]-G[45-89/1]
EPSHS1A5.5-[50-250/0.01]-P[3.5-5.4/0.01]-N[15-235/0.01]-S[5-50/0.01]-G[45-89/1]
EPSHS1A6-[50-250/0.01]-P[4-5.9/0.01]-N[15-235/0.01]-S[5-50/0.01]-G[45-89/1]
EPSHS2A2-[50-200/0.01]-P[1.5-1.9/0.01]-N[15-185/0.01]-S[5-40/0.01]-V1.5-G[45-89/1]
EPSHS2A2.5-[50-200/0.01]-P[1.5-2.4/0.01]-N[15-185/0.01]-S[5-40/0.01]-V[1.5-2.3/0.1]-G[45-89/1]
EPSHS2A3-[50-250/0.01]-P[1.5-2.9/0.01]-N[15-235/0.01]-S[5-50/0.01]-V[1.5-2.8/0.1]-G[45-89/1]
EPSHS2A3.5-[50-250/0.01]-P[1.5-3.4/0.01]-N[15-235/0.01]-S[5-50/0.01]-V[1.5-3.3/0.1]-G[45-89/1]
EPSHS2A4-[50-250/0.01]-P[1.5-3.9/0.01]-N[15-235/0.01]-S[5-50/0.01]-V[1.5-3.8/0.1]-G[45-89/1]
EPSHS2A4.5-[50-250/0.01]-P[2.5-4.4/0.01]-N[15-235/0.01]-S[5-50/0.01]-V[1.5-4.3/0.1]-G[45-89/1]
EPSHS2A5-[50-250/0.01]-P[3-4.9/0.01]-N[15-235/0.01]-S[5-50/0.01]-V[1.5-4.8/0.1]-G[45-89/1]
EPSHS2A5.5-[50-250/0.01]-P[3.5-5.4/0.01]-N[15-235/0.01]-S[5-50/0.01]-V[1.5-5.3/0.1]-G[45-89/1]
EPSHS2A6-[50-250/0.01]-P[4-5.9/0.01]-N[15-235/0.01]-S[5-50/0.01]-V[1.5-5.8/0.1]-G[45-89/1]
EPSHS3A2-[50-200/0.01]-P[1.5-1.9/0.01]-N[15-185/0.01]-S[5-40/0.01]-R[1.5-15/0.1]
EPSHS3A2.5-[50-200/0.01]-P[1.5-2.4/0.01]-N[15-185/0.01]-S[5-40/0.01]-R[2-15/0.1]
EPSHS3A3-[50-250/0.01]-P[1.5-2.9/0.01]-N[15-235/0.01]-S[5-50/0.01]-R[2.5-15/0.1]
EPSHS3A3.5-[50-250/0.01]-P[1.5-3.4/0.01]-N[15-235/0.01]-S[5-50/0.01]-R[3-15/0.1]
EPSHS3A4-[50-250/0.01]-P[1.5-3.9/0.01]-N[15-235/0.01]-S[5-50/0.01]-R[3.5-15/0.1]
EPSHS3A4.5-[50-250/0.01]-P[2.5-4.4/0.01]-N[15-235/0.01]-S[5-50/0.01]-R[4-15/0.1]
EPSHS3A5-[50-250/0.01]-P[3-4.9/0.01]-N[15-235/0.01]-S[5-50/0.01]-R[4.5-15/0.1]
EPSHS3A5.5-[50-250/0.01]-P[3.5-5.4/0.01]-N[15-235/0.01]-S[5-50/0.01]-R[5-15/0.1]
EPSHS3A6-[50-250/0.01]-P[4-5.9/0.01]-N[15-235/0.01]-S[5-50/0.01]-R[5.5-15/0.1]
EPSHS4A2-[50-200/0.01]-P[1.5-1.9/0.01]-N[15-185/0.01]-S[5-40/0.01]-R[1.5-15/0.1]
EPSHS4A2.5-[50-200/0.01]-P[1.5-2.4/0.01]-N[15-185/0.01]-S[5-40/0.01]-R[2-15/0.1]
EPSHS4A3-[50-250/0.01]-P[1.5-2.9/0.01]-N[15-235/0.01]-S[5-50/0.01]-R[2.5-15/0.1]
EPSHS4A3.5-[50-250/0.01]-P[1.5-3.4/0.01]-N[15-235/0.01]-S[5-50/0.01]-R[3-15/0.1]
EPSHS4A4-[50-250/0.01]-P[1.5-3.9/0.01]-N[15-235/0.01]-S[5-50/0.01]-R[3.5-15/0.1]
EPSHS4A4.5-[50-250/0.01]-P[2.5-4.4/0.01]-N[15-235/0.01]-S[5-50/0.01]-R[4-15/0.1]
EPSHS4A5-[50-250/0.01]-P[3-4.9/0.01]-N[15-235/0.01]-S[5-50/0.01]-R[4.5-15/0.1]
EPSHS4A5.5-[50-250/0.01]-P[3.5-5.4/0.01]-N[15-235/0.01]-S[5-50/0.01]-R[5-15/0.1]
EPSHS4A6-[50-250/0.01]-P[4-5.9/0.01]-N[15-235/0.01]-S[5-50/0.01]-R[5.5-15/0.1]
EPSHS5A2-[50-200/0.01]-P[1.5-1.9/0.01]-N[15-185/0.01]-S[5-40/0.01]-V[1.5-2/0.1]-F[35-300/0.01]-G[0-45/1]
EPSHS5A2.5-[50-200/0.01]-P[1.5-2.4/0.01]-N[15-185/0.01]-S[5-40/0.01]-V[1.5-2.3/0.1]-F[35-300/0.01]-G[0-45/1]
EPSHS5A3-[50-250/0.01]-P[1.5-2.9/0.01]-N[15-235/0.01]-S[5-50/0.01]-V[1.5-2.8/0.1]-F[35-300/0.01]-G[0-45/1]
EPSHS5A3.5-[50-250/0.01]-P[1.5-3.4/0.01]-N[15-235/0.01]-S[5-50/0.01]-V[1.5-3.3/0.1]-F[35-300/0.01]-G[0-45/1]
EPSHS5A4-[50-250/0.01]-P[1.5-3.9/0.01]-N[15-235/0.01]-S[5-50/0.01]-V[1.5-3.8/0.1]-F[35-350/0.01]-G[0-45/1]
EPSHS5A4.5-[50-250/0.01]-P[2.5-4.4/0.01]-N[15-235/0.01]-S[5-50/0.01]-V[1.5-4.3/0.1]-F[35-350/0.01]-G[0-45/1]
EPSHS5A5-[50-250/0.01]-P[3-4.9/0.01]-N[15-235/0.01]-S[5-50/0.01]-V[1.5-4.8/0.1]-F[35-350/0.01]-G[0-45/1]
EPSHS5A5.5-[50-250/0.01]-P[3.5-5.4/0.01]-N[15-235/0.01]-S[5-50/0.01]-V[1.5-5.3/0.1]-F[35-350/0.01]-G[0-45/1]
EPSHS5A6-[50-250/0.01]-P[4-5.9/0.01]-N[15-235/0.01]-S[5-50/0.01]-V[1.5-5.8/0.1]-F[35-350/0.01]-G[0-45/1]
EPSHS6A2-[50-200/0.01]-P[1.5-1.9/0.01]-N[15-185/0.01]-S[5-40/0.01]-G[45-89/1]
EPSHS6A2.5-[50-200/0.01]-P[1.5-2.4/0.01]-N[15-185/0.01]-S[5-40/0.01]-G[45-89/1]
EPSHS6A3-[50-250/0.01]-P[1.5-2.9/0.01]-N[15-235/0.01]-S[5-50/0.01]-G[45-89/1]
EPSHS6A3.5-[50-250/0.01]-P[1.5-3.4/0.01]-N[15-235/0.01]-S[5-50/0.01]-G[45-89/1]
EPSHS6A4-[50-250/0.01]-P[1.5-3.9/0.01]-N[15-235/0.01]-S[5-50/0.01]-G[45-89/1]
EPSHS6A4.5-[50-250/0.01]-P[2.5-4.4/0.01]-N[15-235/0.01]-S[5-50/0.01]-G[45-89/1]
EPSHS6A5-[50-250/0.01]-P[3-4.9/0.01]-N[15-235/0.01]-S[5-50/0.01]-G[45-89/1]
EPSHS6A5.5-[50-250/0.01]-P[3.5-5.4/0.01]-N[15-235/0.01]-S[5-50/0.01]-G[45-89/1]
EPSHS6A6-[50-250/0.01]-P[4-5.9/0.01]-N[15-235/0.01]-S[5-50/0.01]-G[45-89/1]
EPSHS7A2-[50-200/0.01]-P[1.5-1.9/0.01]-N[15-185/0.01]-S[5-40/0.01]-R[1.6-15/0.1]-F[35-300/0.01]
EPSHS7A2.5-[50-200/0.01]-P[1.5-2.4/0.01]-N[15-185/0.01]-S[5-40/0.01]-R[1.9-15/0.1]-F[35-300/0.01]
EPSHS7A3-[50-250/0.01]-P[1.5-2.9/0.01]-N[15-235/0.01]-S[5-50/0.01]-R[2.4-15/0.1]-F[35-300/0.01]
EPSHS7A3.5-[50-250/0.01]-P[1.5-3.4/0.01]-N[15-235/0.01]-S[5-50/0.01]-R[2.9-15/0.1]-F[35-300/0.01]
EPSHS7A4-[50-250/0.01]-P[1.5-3.9/0.01]-N[15-235/0.01]-S[5-50/0.01]-R[3.4-15/0.1]-F[35-350/0.01]
EPSHS7A4.5-[50-250/0.01]-P[2.5-4.4/0.01]-N[15-235/0.01]-S[5-50/0.01]-R[3.9-15/0.1]-F[35-350/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip tolerance (Reference tolerance) P (Tip diameter)
(mm)
Tip shape D (Shank diameter)
(mm)
A
(mm)
E
(mm)
F
(mm)
G
(°)
J
(mm)
K
(°)
L (P dimension side length)
(mm)
N
(mm)
Q
(mm)
R
(mm)
S (D dimension length)
(mm)
V
(mm)
W
(mm)
1 Piece(s)

12 Days or more

100/-0.0051.5 ~ 1.91A2---45 ~ 89--50 ~ 20015 ~ 185--5 ~ 40--
1 Piece(s)

12 Days or more

100/-0.0051.5 ~ 2.41A2.5---45 ~ 89--50 ~ 20015 ~ 185--5 ~ 40--
1 Piece(s)

12 Days or more

100/-0.0051.5 ~ 2.91A3---45 ~ 89--50 ~ 25015 ~ 235--5 ~ 50--
1 Piece(s)

12 Days or more

100/-0.0051.5 ~ 3.41A3.5---45 ~ 89--50 ~ 25015 ~ 235--5 ~ 50--
1 Piece(s)

12 Days or more

100/-0.0051.5 ~ 3.91A4---45 ~ 89--50 ~ 25015 ~ 235--5 ~ 50--
1 Piece(s)

12 Days or more

100/-0.0052.5 ~ 4.41A4.5---45 ~ 89--50 ~ 25015 ~ 235--5 ~ 50--
1 Piece(s)

12 Days or more

100/-0.0053 ~ 4.91A5---45 ~ 89--50 ~ 25015 ~ 235--5 ~ 50--
1 Piece(s)

12 Days or more

100/-0.0053.5 ~ 5.41A5.5---45 ~ 89--50 ~ 25015 ~ 235--5 ~ 50--
1 Piece(s)

12 Days or more

100/-0.0054 ~ 5.91A6---45 ~ 89--50 ~ 25015 ~ 235--5 ~ 50--
1 Piece(s)

12 Days or more

100/-0.0051.5 ~ 1.92A2---45 ~ 89--50 ~ 20015 ~ 185--5 ~ 401.5-
1 Piece(s)

12 Days or more

100/-0.0051.5 ~ 2.42A2.5---45 ~ 89--50 ~ 20015 ~ 185--5 ~ 401.5 ~ 2.3-
1 Piece(s)

12 Days or more

100/-0.0051.5 ~ 2.92A3---45 ~ 89--50 ~ 25015 ~ 235--5 ~ 501.5 ~ 2.8-
1 Piece(s)

12 Days or more

100/-0.0051.5 ~ 3.42A3.5---45 ~ 89--50 ~ 25015 ~ 235--5 ~ 501.5 ~ 3.3-
1 Piece(s)

12 Days or more

100/-0.0051.5 ~ 3.92A4---45 ~ 89--50 ~ 25015 ~ 235--5 ~ 501.5 ~ 3.8-
1 Piece(s)

12 Days or more

100/-0.0052.5 ~ 4.42A4.5---45 ~ 89--50 ~ 25015 ~ 235--5 ~ 501.5 ~ 4.3-
1 Piece(s)

12 Days or more

100/-0.0053 ~ 4.92A5---45 ~ 89--50 ~ 25015 ~ 235--5 ~ 501.5 ~ 4.8-
1 Piece(s)

12 Days or more

100/-0.0053.5 ~ 5.42A5.5---45 ~ 89--50 ~ 25015 ~ 235--5 ~ 501.5 ~ 5.3-
1 Piece(s)

12 Days or more

100/-0.0054 ~ 5.92A6---45 ~ 89--50 ~ 25015 ~ 235--5 ~ 501.5 ~ 5.8-
1 Piece(s)

12 Days or more

100/-0.0051.5 ~ 1.93A2------50 ~ 20015 ~ 185-1.5 ~ 155 ~ 40--
1 Piece(s)

12 Days or more

100/-0.0051.5 ~ 2.43A2.5------50 ~ 20015 ~ 185-2 ~ 155 ~ 40--
1 Piece(s)

12 Days or more

100/-0.0051.5 ~ 2.93A3------50 ~ 25015 ~ 235-2.5 ~ 155 ~ 50--
1 Piece(s)

12 Days or more

100/-0.0051.5 ~ 3.43A3.5------50 ~ 25015 ~ 235-3 ~ 155 ~ 50--
1 Piece(s)

12 Days or more

100/-0.0051.5 ~ 3.93A4------50 ~ 25015 ~ 235-3.5 ~ 155 ~ 50--
1 Piece(s)

12 Days or more

100/-0.0052.5 ~ 4.43A4.5------50 ~ 25015 ~ 235-4 ~ 155 ~ 50--
1 Piece(s)

12 Days or more

100/-0.0053 ~ 4.93A5------50 ~ 25015 ~ 235-4.5 ~ 155 ~ 50--
1 Piece(s)

12 Days or more

100/-0.0053.5 ~ 5.43A5.5------50 ~ 25015 ~ 235-5 ~ 155 ~ 50--
1 Piece(s)

12 Days or more

100/-0.0054 ~ 5.93A6------50 ~ 25015 ~ 235-5.5 ~ 155 ~ 50--
1 Piece(s)

12 Days or more

100/-0.0051.5 ~ 1.94A2------50 ~ 20015 ~ 185-1.5 ~ 155 ~ 40--
1 Piece(s)

12 Days or more

100/-0.0051.5 ~ 2.44A2.5------50 ~ 20015 ~ 185-2 ~ 155 ~ 40--
1 Piece(s)

12 Days or more

100/-0.0051.5 ~ 2.94A3------50 ~ 25015 ~ 235-2.5 ~ 155 ~ 50--
1 Piece(s)

12 Days or more

100/-0.0051.5 ~ 3.44A3.5------50 ~ 25015 ~ 235-3 ~ 155 ~ 50--
1 Piece(s)

12 Days or more

100/-0.0051.5 ~ 3.94A4------50 ~ 25015 ~ 235-3.5 ~ 155 ~ 50--
1 Piece(s)

12 Days or more

100/-0.0052.5 ~ 4.44A4.5------50 ~ 25015 ~ 235-4 ~ 155 ~ 50--
1 Piece(s)

12 Days or more

100/-0.0053 ~ 4.94A5------50 ~ 25015 ~ 235-4.5 ~ 155 ~ 50--
1 Piece(s)

12 Days or more

100/-0.0053.5 ~ 5.44A5.5------50 ~ 25015 ~ 235-5 ~ 155 ~ 50--
1 Piece(s)

12 Days or more

100/-0.0054 ~ 5.94A6------50 ~ 25015 ~ 235-5.5 ~ 155 ~ 50--
1 Piece(s)

12 Days or more

100/-0.0051.5 ~ 1.95A2--35 ~ 3000 ~ 45--50 ~ 20015 ~ 185--5 ~ 401.5 ~ 2-
1 Piece(s)

12 Days or more

100/-0.0051.5 ~ 2.45A2.5--35 ~ 3000 ~ 45--50 ~ 20015 ~ 185--5 ~ 401.5 ~ 2.3-
1 Piece(s)

12 Days or more

100/-0.0051.5 ~ 2.95A3--35 ~ 3000 ~ 45--50 ~ 25015 ~ 235--5 ~ 501.5 ~ 2.8-
1 Piece(s)

12 Days or more

100/-0.0051.5 ~ 3.45A3.5--35 ~ 3000 ~ 45--50 ~ 25015 ~ 235--5 ~ 501.5 ~ 3.3-
1 Piece(s)

12 Days or more

100/-0.0051.5 ~ 3.95A4--35 ~ 3500 ~ 45--50 ~ 25015 ~ 235--5 ~ 501.5 ~ 3.8-
1 Piece(s)

12 Days or more

100/-0.0052.5 ~ 4.45A4.5--35 ~ 3500 ~ 45--50 ~ 25015 ~ 235--5 ~ 501.5 ~ 4.3-
1 Piece(s)

12 Days or more

100/-0.0053 ~ 4.95A5--35 ~ 3500 ~ 45--50 ~ 25015 ~ 235--5 ~ 501.5 ~ 4.8-
1 Piece(s)

12 Days or more

100/-0.0053.5 ~ 5.45A5.5--35 ~ 3500 ~ 45--50 ~ 25015 ~ 235--5 ~ 501.5 ~ 5.3-
1 Piece(s)

12 Days or more

100/-0.0054 ~ 5.95A6--35 ~ 3500 ~ 45--50 ~ 25015 ~ 235--5 ~ 501.5 ~ 5.8-
1 Piece(s)

12 Days or more

100/-0.0051.5 ~ 1.96A2---45 ~ 89--50 ~ 20015 ~ 185--5 ~ 40--
1 Piece(s)

12 Days or more

100/-0.0051.5 ~ 2.46A2.5---45 ~ 89--50 ~ 20015 ~ 185--5 ~ 40--
1 Piece(s)

12 Days or more

100/-0.0051.5 ~ 2.96A3---45 ~ 89--50 ~ 25015 ~ 235--5 ~ 50--
1 Piece(s)

12 Days or more

100/-0.0051.5 ~ 3.46A3.5---45 ~ 89--50 ~ 25015 ~ 235--5 ~ 50--
1 Piece(s)

12 Days or more

100/-0.0051.5 ~ 3.96A4---45 ~ 89--50 ~ 25015 ~ 235--5 ~ 50--
1 Piece(s)

12 Days or more

100/-0.0052.5 ~ 4.46A4.5---45 ~ 89--50 ~ 25015 ~ 235--5 ~ 50--
1 Piece(s)

12 Days or more

100/-0.0053 ~ 4.96A5---45 ~ 89--50 ~ 25015 ~ 235--5 ~ 50--
1 Piece(s)

12 Days or more

100/-0.0053.5 ~ 5.46A5.5---45 ~ 89--50 ~ 25015 ~ 235--5 ~ 50--
1 Piece(s)

12 Days or more

100/-0.0054 ~ 5.96A6---45 ~ 89--50 ~ 25015 ~ 235--5 ~ 50--
1 Piece(s)

12 Days or more

100/-0.0051.5 ~ 1.97A2--35 ~ 300---50 ~ 20015 ~ 185-1.6 ~ 155 ~ 40--
1 Piece(s)

12 Days or more

100/-0.0051.5 ~ 2.47A2.5--35 ~ 300---50 ~ 20015 ~ 185-1.9 ~ 155 ~ 40--
1 Piece(s)

12 Days or more

100/-0.0051.5 ~ 2.97A3--35 ~ 300---50 ~ 25015 ~ 235-2.4 ~ 155 ~ 50--
1 Piece(s)

12 Days or more

100/-0.0051.5 ~ 3.47A3.5--35 ~ 300---50 ~ 25015 ~ 235-2.9 ~ 155 ~ 50--
1 Piece(s)

12 Days or more

100/-0.0051.5 ~ 3.97A4--35 ~ 350---50 ~ 25015 ~ 235-3.4 ~ 155 ~ 50--
1 Piece(s)

12 Days or more

100/-0.0052.5 ~ 4.47A4.5--35 ~ 350---50 ~ 25015 ~ 235-3.9 ~ 155 ~ 50--

Loading...

 

Basic Information

Shape type With tip processing Stepped or non-stepped Yes

Additional Products in this Category

Complementary Products

Tech Support