(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sprue Bushings -Special Bolt Type・Flange Thickness 10mm-

Sprue Bushings -Special Bolt Type・Flange Thickness 10mm-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Sprue Bushings -Special Bolt Type・Flange Thickness 10mm-
  • Sprue Bushings -Special Bolt Type・Flange Thickness 10mm-
  • Spec Expansion

•Product Type: Bolt fixing
•Bolt Specification: Special bolt
•Head Thickness (mm): 10

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SBBD10-[0-120/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
SBBD13-[0-150/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
SBBD16-[0-150/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
SBBD20-[0-200/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
SBBD25-[0-200/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
SBBDE10-[0-120/0.1]-SR[10.5,​11]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]-F[0.3,​0.5,​0.8,​1,​1.2,​1.5,​1.8,​2]
SBBDE13-[0-150/0.1]-SR[10.5,​11]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]-F[0.3,​0.5,​0.8,​1,​1.2,​1.5,​1.8,​2]
SBBDE16-[0-150/0.1]-SR[10.5,​11]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]-F[0.3,​0.5,​0.8,​1,​1.2,​1.5,​1.8,​2]
SBBDE20-[0-200/0.1]-SR[10.5,​11]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]-F[0.3,​0.5,​0.8,​1,​1.2,​1.5,​1.8,​2]
SBBDE25-[0-200/0.1]-SR[10.5,​11]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]-F[0.3,​0.5,​0.8,​1,​1.2,​1.5,​1.8,​2]
SBBDH10-[0-120/0.1]-SR[0,​10.5,​11,​12,​13,​16]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
SBBDH13-[0-150/0.1]-SR[0,​10.5,​11,​12,​13,​16]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
SBBDH16-[0-150/0.1]-SR[0,​10.5,​11,​12,​13,​16]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
SBBDH20-[0-200/0.1]-SR[0,​10.5,​11,​12,​13,​16]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
SBBDH25-[0-200/0.1]-SR[0,​10.5,​11,​12,​13,​16]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
SBBM10-[0-120/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
SBBM13-[0-150/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
SBBM16-[0-150/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
SBBM20-[0-200/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
SBBM25-[0-200/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
SBBME10-[0-120/0.1]-SR[10.5,​11]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]-F[0.3,​0.5,​0.8,​1,​1.2,​1.5,​1.8,​2]
SBBME13-[0-150/0.1]-SR[10.5,​11]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]-F[0.3,​0.5,​0.8,​1,​1.2,​1.5,​1.8,​2]
SBBME16-[0-150/0.1]-SR[10.5,​11]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]-F[0.3,​0.5,​0.8,​1,​1.2,​1.5,​1.8,​2]
SBBME20-[0-200/0.1]-SR[10.5,​11]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]-F[0.3,​0.5,​0.8,​1,​1.2,​1.5,​1.8,​2]
SBBME25-[0-200/0.1]-SR[10.5,​11]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]-F[0.3,​0.5,​0.8,​1,​1.2,​1.5,​1.8,​2]
SBBMH10-[0-100/0.1]-SR[0,​10.5,​11,​12,​13,​16]-P[2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5,​1,​2,​3,​4]
SBBMH13-[0-100/0.1]-SR[0,​10.5,​11,​12,​13,​16]-P[2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5,​1,​2,​3,​4]
SBBMH16-[0-150/0.1]-SR[0,​10.5,​11,​12,​13,​16]-P[2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
SBBMH20-[0-150/0.1]-SR[0,​10.5,​11,​12,​13,​16]-P[2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5,​1,​2,​3,​4]
SBBMH25-[0-150/0.1]-SR[0,​10.5,​11,​12,​13,​16]-P[2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5,​1,​2,​3,​4]
SBGD10-[0-120/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]-V[4-9.9/0.1]-G[1-10/1]
SBGD13-[0-150/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]-V[4-12.9/0.1]-G[1-10/1]
SBGD16-[0-150/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]-V[4-15.9/0.1]-G[1-10/1]
SBGD20-[0-200/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]-V[4-19.9/0.1]-G[1-10/1]
SBGD25-[0-200/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]-V[4-24.9/0.1]-G[1-10/1]
SBGDE10-[0-120/0.1]-SR[10.5,​11]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]-F[0.3,​0.5,​0.8,​1,​1.2,​1.5,​1.8,​2]-V[4-9.9/0.1]-G[1-10/1]
SBGDE13-[0-150/0.1]-SR[10.5,​11]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]-F[0.3,​0.5,​0.8,​1,​1.2,​1.5,​1.8,​2]-V[4-12.9/0.1]-G[1-10/1]
SBGDE16-[0-150/0.1]-SR[10.5,​11]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]-F[0.3,​0.5,​0.8,​1,​1.2,​1.5,​1.8,​2]-V[4-15.9/0.1]-G[1-10/1]
SBGDE20-[0-200/0.1]-SR[10.5,​11]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]-F[0.3,​0.5,​0.8,​1,​1.2,​1.5,​1.8,​2]-V[4-19.9/0.1]-G[1-10/1]
SBGDE25-[0-200/0.1]-SR[10.5,​11]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]-F[0.3,​0.5,​0.8,​1,​1.2,​1.5,​1.8,​2]-V[4-24.9/0.1]-G[1-10/1]
SBGDH10-[0-120/0.1]-SR[0,​10.5,​11,​12,​13,​16]-P[2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]-V[4-9.9/0.1]-G[1-10/1]
SBGDH13-[0-150/0.1]-SR[0,​10.5,​11,​12,​13,​16]-P[2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]-V[4-12.9/0.1]-G[1-10/1]
SBGDH16-[0-150/0.1]-SR[0,​10.5,​11,​12,​13,​16]-P[2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]-V[4-15.9/0.1]-G[1-10/1]
SBGDH20-[0-200/0.1]-SR[0,​10.5,​11,​12,​13,​16]-P[2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]-V[4-19.9/0.1]-G[1-10/1]
SBGDH25-[0-200/0.1]-SR[0,​10.5,​11,​12,​13,​16]-P[2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]-V[4-24.9/0.1]-G[1-10/1]
SBGM10-[0-100/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5,​1,​2,​3,​4]-V[4-9.9/0.1]-G[1-10/1]
SBGM13-[0-100/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5,​1,​2,​3,​4]-V[4-12.9/0.1]-G[1-10/1]
SBGM16-[0-150/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]-V[4-15.9/0.1]-G[1-10/1]
SBGM20-[0-200/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]-V[4-19.9/0.1]-G[1-10/1]
SBGM25-[0-200/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]-V[4-24.9/0.1]-G[1-10/1]
SBGME10-[0-100/0.1]-SR[10.5,​11]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5,​1,​2,​3,​4]-F[0.3,​0.5,​0.8,​1,​1.2,​1.5,​1.8,​2]-V[4-9.9/0.1]-G[1-10/1]
SBGME13-[0-100/0.1]-SR[10.5,​11]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5,​1,​2,​3,​4]-F[0.3,​0.5,​0.8,​1,​1.2,​1.5,​1.8,​2]-V[4-12.9/0.1]-G[1-10/1]
SBGME16-[0-150/0.1]-SR[10.5,​11]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]-F[0.3,​0.5,​0.8,​1,​1.2,​1.5,​1.8,​2]-V[4-15.9/0.1]-G[1-10/1]
SBGME20-[0-200/0.1]-SR[10.5,​11]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]-F[0.3,​0.5,​0.8,​1,​1.2,​1.5,​1.8,​2]-V[4-19.9/0.1]-G[1-10/1]
SBGME25-[0-200/0.1]-SR[10.5,​11]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]-F[0.3,​0.5,​0.8,​1,​1.2,​1.5,​1.8,​2]-V[4-24.9/0.1]-G[1-10/1]
SBGMH10-[0-100/0.1]-SR[0,​10.5,​11,​12,​13,​16]-P[2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5,​1,​2,​3,​4]-V[4-9.9/0.1]-G[1-10/1]
SBGMH13-[0-100/0.1]-SR[0,​10.5,​11,​12,​13,​16]-P[2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5,​1,​2,​3,​4]-V[4-12.9/0.1]-G[1-10/1]
SBGMH16-[0-100/0.1]-SR[0,​10.5,​11,​12,​13,​16]-P[2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5,​1,​2,​3,​4]-V[4-15.9/0.1]-G[1-10/1]
SBGMH20-[0-200/0.1]-SR[0,​10.5,​11,​12,​13,​16]-P[2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5,​1,​2,​3,​4]-V[4-19.9/0.1]-G[1-10/1]
SBGMH25-[0-200/0.1]-SR[0,​10.5,​11,​12,​13,​16]-P[2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]-V[4-24.9/0.1]-G[1-10/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Tip matching shape Nozzle touch part specification D (Shaft diameter)
(mm)
L (Bearing bore length)
(mm)
A (Taper angle at sprue)
(°)
F (Resin pocket depth)
(mm)
G (Taper angle)
(°)
P (Sprue diameter)
(mm)
SR (Nozzle part)
(mm)
V (Tip diameter)
(mm)
1 Piece(s)

10 Days or more

10SKD61StraightNormal100 ~ 1200.5 ~ 4--2 ~ 80 ~ 23-
1 Piece(s)

10 Days or more

10SKD61StraightNormal130 ~ 1500.5 ~ 4--2 ~ 80 ~ 23-
1 Piece(s)

10 Days or more

10SKD61StraightNormal160 ~ 1500.5 ~ 4--2 ~ 80 ~ 23-
1 Piece(s)

10 Days or more

10SKD61StraightNormal200 ~ 2000.5 ~ 4--2 ~ 80 ~ 23-
1 Piece(s)

10 Days or more

10SKD61StraightNormal250 ~ 2000.5 ~ 4--2 ~ 80 ~ 23-
1 Piece(s)

8 Days or more

10SKD61StraightResin pocket100 ~ 1200.5 ~ 40.3 ~ 2-2 ~ 810.5 ~ 11-
1 Piece(s)

8 Days or more

10SKD61StraightResin pocket130 ~ 1500.5 ~ 40.3 ~ 2-2 ~ 810.5 ~ 11-
1 Piece(s)

8 Days or more

10SKD61StraightResin pocket160 ~ 1500.5 ~ 40.3 ~ 2-2 ~ 810.5 ~ 11-
1 Piece(s)

8 Days or more

10SKD61StraightResin pocket200 ~ 2000.5 ~ 40.3 ~ 2-2 ~ 810.5 ~ 11-
1 Piece(s)

8 Days or more

10SKD61StraightResin pocket250 ~ 2000.5 ~ 40.3 ~ 2-2 ~ 810.5 ~ 11-
1 Piece(s)

10 Days or more

10SKD61StraightString eliminator100 ~ 1200.5 ~ 4--2 ~ 80 ~ 16-
1 Piece(s)

10 Days or more

10SKD61StraightString eliminator130 ~ 1500.5 ~ 4--2 ~ 80 ~ 16-
1 Piece(s)

10 Days or more

10SKD61StraightString eliminator160 ~ 1500.5 ~ 4--2 ~ 80 ~ 16-
1 Piece(s)

10 Days or more

10SKD61StraightString eliminator200 ~ 2000.5 ~ 4--2 ~ 80 ~ 16-
1 Piece(s)

10 Days or more

10SKD61StraightString eliminator250 ~ 2000.5 ~ 4--2 ~ 80 ~ 16-
1 Piece(s)

10 Days or more

10HPM1 EquivalentStraightNormal100 ~ 1200.5 ~ 4--2 ~ 80 ~ 23-
1 Piece(s)

10 Days or more

10HPM1 EquivalentStraightNormal130 ~ 1500.5 ~ 4--2 ~ 80 ~ 23-
1 Piece(s)

10 Days or more

10HPM1 EquivalentStraightNormal160 ~ 1500.5 ~ 4--2 ~ 80 ~ 23-
1 Piece(s)

10 Days or more

10HPM1 EquivalentStraightNormal200 ~ 2000.5 ~ 4--2 ~ 80 ~ 23-
1 Piece(s)

10 Days or more

10HPM1 EquivalentStraightNormal250 ~ 2000.5 ~ 4--2 ~ 80 ~ 23-
1 Piece(s)

8 Days or more

10HPM1 EquivalentStraightResin pocket100 ~ 1200.5 ~ 40.3 ~ 2-2 ~ 810.5 ~ 11-
1 Piece(s)

8 Days or more

10HPM1 EquivalentStraightResin pocket130 ~ 1500.5 ~ 40.3 ~ 2-2 ~ 810.5 ~ 11-
1 Piece(s)

8 Days or more

10HPM1 EquivalentStraightResin pocket160 ~ 1500.5 ~ 40.3 ~ 2-2 ~ 810.5 ~ 11-
1 Piece(s)

8 Days or more

10HPM1 EquivalentStraightResin pocket200 ~ 2000.5 ~ 40.3 ~ 2-2 ~ 810.5 ~ 11-
1 Piece(s)

8 Days or more

10HPM1 EquivalentStraightResin pocket250 ~ 2000.5 ~ 40.3 ~ 2-2 ~ 810.5 ~ 11-
1 Piece(s)

10 Days or more

10HPM1 EquivalentStraightString eliminator100 ~ 1000.5 ~ 4--2.5 ~ 80 ~ 16-
1 Piece(s)

10 Days or more

10HPM1 EquivalentStraightString eliminator130 ~ 1000.5 ~ 4--2.5 ~ 80 ~ 16-
1 Piece(s)

10 Days or more

10HPM1 EquivalentStraightString eliminator160 ~ 1500.5 ~ 4--2.5 ~ 80 ~ 16-
1 Piece(s)

10 Days or more

10HPM1 EquivalentStraightString eliminator200 ~ 1500.5 ~ 4--2.5 ~ 80 ~ 16-
1 Piece(s)

10 Days or more

10HPM1 EquivalentStraightString eliminator250 ~ 1500.5 ~ 4--2.5 ~ 80 ~ 16-
1 Piece(s)

10 Days or more

10SKD61TaperedNormal100 ~ 1200.5 ~ 4-1 ~ 102 ~ 80 ~ 234 ~ 9.9
1 Piece(s)

10 Days or more

10SKD61TaperedNormal130 ~ 1500.5 ~ 4-1 ~ 102 ~ 80 ~ 234 ~ 12.9
1 Piece(s)

10 Days or more

10SKD61TaperedNormal160 ~ 1500.5 ~ 4-1 ~ 102 ~ 80 ~ 234 ~ 15.9
1 Piece(s)

10 Days or more

10SKD61TaperedNormal200 ~ 2000.5 ~ 4-1 ~ 102 ~ 80 ~ 234 ~ 19.9
1 Piece(s)

10 Days or more

10SKD61TaperedNormal250 ~ 2000.5 ~ 4-1 ~ 102 ~ 80 ~ 234 ~ 24.9
1 Piece(s)

8 Days or more

10SKD61TaperedResin pocket100 ~ 1200.5 ~ 40.3 ~ 21 ~ 102 ~ 810.5 ~ 114 ~ 9.9
1 Piece(s)

8 Days or more

10SKD61TaperedResin pocket130 ~ 1500.5 ~ 40.3 ~ 21 ~ 102 ~ 810.5 ~ 114 ~ 12.9
1 Piece(s)

8 Days or more

10SKD61TaperedResin pocket160 ~ 1500.5 ~ 40.3 ~ 21 ~ 102 ~ 810.5 ~ 114 ~ 15.9
1 Piece(s)

8 Days or more

10SKD61TaperedResin pocket200 ~ 2000.5 ~ 40.3 ~ 21 ~ 102 ~ 810.5 ~ 114 ~ 19.9
1 Piece(s)

8 Days or more

10SKD61TaperedResin pocket250 ~ 2000.5 ~ 40.3 ~ 21 ~ 102 ~ 810.5 ~ 114 ~ 24.9
1 Piece(s)

10 Days or more

10SKD61TaperedString eliminator100 ~ 1200.5 ~ 4-1 ~ 102.5 ~ 80 ~ 164 ~ 9.9
1 Piece(s)

10 Days or more

10SKD61TaperedString eliminator130 ~ 1500.5 ~ 4-1 ~ 102.5 ~ 80 ~ 164 ~ 12.9
1 Piece(s)

10 Days or more

10SKD61TaperedString eliminator160 ~ 1500.5 ~ 4-1 ~ 102.5 ~ 80 ~ 164 ~ 15.9
1 Piece(s)

10 Days or more

10SKD61TaperedString eliminator200 ~ 2000.5 ~ 4-1 ~ 102.5 ~ 80 ~ 164 ~ 19.9
1 Piece(s)

10 Days or more

10SKD61TaperedString eliminator250 ~ 2000.5 ~ 4-1 ~ 102.5 ~ 80 ~ 164 ~ 24.9
1 Piece(s)

10 Days or more

10HPM1 EquivalentTaperedNormal100 ~ 1000.5 ~ 4-1 ~ 102 ~ 80 ~ 234 ~ 9.9
1 Piece(s)

10 Days or more

10HPM1 EquivalentTaperedNormal130 ~ 1000.5 ~ 4-1 ~ 102 ~ 80 ~ 234 ~ 12.9
1 Piece(s)

10 Days or more

10HPM1 EquivalentTaperedNormal160 ~ 1500.5 ~ 4-1 ~ 102 ~ 80 ~ 234 ~ 15.9
1 Piece(s)

10 Days or more

10HPM1 EquivalentTaperedNormal200 ~ 2000.5 ~ 4-1 ~ 102 ~ 80 ~ 234 ~ 19.9
1 Piece(s)

10 Days or more

10HPM1 EquivalentTaperedNormal250 ~ 2000.5 ~ 4-1 ~ 102 ~ 80 ~ 234 ~ 24.9
1 Piece(s)

8 Days or more

10HPM1 EquivalentTaperedResin pocket100 ~ 1000.5 ~ 40.3 ~ 21 ~ 102 ~ 810.5 ~ 114 ~ 9.9
1 Piece(s)

8 Days or more

10HPM1 EquivalentTaperedResin pocket130 ~ 1000.5 ~ 40.3 ~ 21 ~ 102 ~ 810.5 ~ 114 ~ 12.9
1 Piece(s)

8 Days or more

10HPM1 EquivalentTaperedResin pocket160 ~ 1500.5 ~ 40.3 ~ 21 ~ 102 ~ 810.5 ~ 114 ~ 15.9
1 Piece(s)

8 Days or more

10HPM1 EquivalentTaperedResin pocket200 ~ 2000.5 ~ 40.3 ~ 21 ~ 102 ~ 810.5 ~ 114 ~ 19.9
1 Piece(s)

8 Days or more

10HPM1 EquivalentTaperedResin pocket250 ~ 2000.5 ~ 40.3 ~ 21 ~ 102 ~ 810.5 ~ 114 ~ 24.9
1 Piece(s)

10 Days or more

10HPM1 EquivalentTaperedString eliminator100 ~ 1000.5 ~ 4-1 ~ 102.5 ~ 80 ~ 164 ~ 9.9
1 Piece(s)

10 Days or more

10HPM1 EquivalentTaperedString eliminator130 ~ 1000.5 ~ 4-1 ~ 102.5 ~ 80 ~ 164 ~ 12.9
1 Piece(s)

10 Days or more

10HPM1 EquivalentTaperedString eliminator160 ~ 1000.5 ~ 4-1 ~ 102.5 ~ 80 ~ 164 ~ 15.9
1 Piece(s)

10 Days or more

10HPM1 EquivalentTaperedString eliminator200 ~ 2000.5 ~ 4-1 ~ 102.5 ~ 80 ~ 164 ~ 19.9
1 Piece(s)

10 Days or more

10HPM1 EquivalentTaperedString eliminator250 ~ 2000.5 ~ 4-1 ~ 102.5 ~ 80 ~ 164 ~ 24.9

Loading...

  1. 1
 

Basic Information

Product type Bolt fixing Bolt specifications Special bolt Head thickness(mm) 10

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.