(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sprue Bushings -Normal Bolt Type・Flange Thickness 20mm-

Sprue Bushings -Normal Bolt Type・Flange Thickness 20mm-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Sprue Bushings -Normal Bolt Type・Flange Thickness 20mm-
  • Sprue Bushings -Normal Bolt Type・Flange Thickness 20mm-

•Product Type: Bolt fixing
•Bolt Specification: Normal bolt
•Head Thickness (mm): 20

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SBBF20-[30-200/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[2-4/0.5]
SBBF25-[30-200/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[2-4/0.5]
SBBF30-[30-200/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[2-4/0.5]
SBBFH20-[30-200/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[2-4/0.5]
SBBFH25-[30-200/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[2-4/0.5]
SBBFH30-[30-200/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[2-4/0.5]
SBBR20-[30-200/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[2-4/0.5]
SBBR25-[30-200/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[2-4/0.5]
SBBR30-[30-200/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[2-4/0.5]
SBBRH20-[30-200/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[2-4/0.5]
SBBRH25-[30-200/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[2-4/0.5]
SBBRH30-[30-200/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[2-4/0.5]
SBGF20-[30-200/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[2-4/0.5]-V[5-19.9/0.1]-G[1-10/1]
SBGF25-[30-200/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[2-4/0.5]-V[5-24.9/0.1]-G[1-10/1]
SBGF30-[30-200/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[2-4/0.5]-V[5-29.9/0.1]-G[1-10/1]
SBGFH20-[30-200/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[2-4/0.5]-V[5-19.9/0.1]-G[1-10/1]
SBGFH25-[30-200/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[2-4/0.5]-V[5-24.9/0.1]-G[1-10/1]
SBGFH30-[30-200/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[2-4/0.5]-V[5-29.9/0.1]-G[1-10/1]
SBGR20-[30-200/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[2-4/0.5]-V[5-19.9/0.1]-G[1-10/1]
SBGR25-[30-200/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[2-4/0.5]-V[5-24.9/0.1]-G[1-10/1]
SBGR30-[30-200/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[2-4/0.5]-V[5-29.9/0.1]-G[1-10/1]
SBGRH20-[30-200/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[2-4/0.5]-V[5-19.9/0.1]-G[1-10/1]
SBGRH25-[30-200/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[2-4/0.5]-V[5-24.9/0.1]-G[1-10/1]
SBGRH30-[30-200/0.1]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[2-4/0.5]-V[5-29.9/0.1]-G[1-10/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Tip matching shape Nozzle touch part specification D (Shaft diameter)
(mm)
L (Bearing bore length)
(mm)
A (Taper angle at sprue)
(°)
G (Taper angle)
(°)
P (Sprue diameter)
(mm)
SR (Nozzle part)
(mm)
V (Tip diameter)
(mm)
1 Piece(s)

10 Days or more

10S45CStraightNormal2030 ~ 2002 ~ 4-3 ~ 80 ~ 23-
1 Piece(s)

10 Days or more

10S45CStraightNormal2530 ~ 2002 ~ 4-3 ~ 80 ~ 23-
1 Piece(s)

10 Days or more

10S45CStraightNormal3030 ~ 2002 ~ 4-3 ~ 80 ~ 23-
1 Piece(s)

10 Days or more

10S45CStraightString eliminator2030 ~ 2002 ~ 4-3 ~ 80 ~ 23-
1 Piece(s)

10 Days or more

10S45CStraightString eliminator2530 ~ 2002 ~ 4-3 ~ 80 ~ 23-
1 Piece(s)

10 Days or more

10S45CStraightString eliminator3030 ~ 2002 ~ 4-3 ~ 80 ~ 23-
1 Piece(s)

10 Days or more

10HPM1 EquivalentStraightNormal2030 ~ 2002 ~ 4-3 ~ 80 ~ 23-
1 Piece(s)

10 Days or more

10HPM1 EquivalentStraightNormal2530 ~ 2002 ~ 4-3 ~ 80 ~ 23-
1 Piece(s)

10 Days or more

10HPM1 EquivalentStraightNormal3030 ~ 2002 ~ 4-3 ~ 80 ~ 23-
1 Piece(s)

10 Days or more

10HPM1 EquivalentStraightString eliminator2030 ~ 2002 ~ 4-3 ~ 80 ~ 23-
1 Piece(s)

10 Days or more

10HPM1 EquivalentStraightString eliminator2530 ~ 2002 ~ 4-3 ~ 80 ~ 23-
1 Piece(s)

10 Days or more

10HPM1 EquivalentStraightString eliminator3030 ~ 2002 ~ 4-3 ~ 80 ~ 23-
1 Piece(s)

10 Days or more

10S45CTaperedNormal2030 ~ 2002 ~ 41 ~ 103 ~ 80 ~ 235 ~ 19.9
1 Piece(s)

10 Days or more

10S45CTaperedNormal2530 ~ 2002 ~ 41 ~ 103 ~ 80 ~ 235 ~ 24.9
1 Piece(s)

10 Days or more

10S45CTaperedNormal3030 ~ 2002 ~ 41 ~ 103 ~ 80 ~ 235 ~ 29.9
1 Piece(s)

10 Days or more

10S45CTaperedString eliminator2030 ~ 2002 ~ 41 ~ 103 ~ 80 ~ 235 ~ 19.9
1 Piece(s)

10 Days or more

10S45CTaperedString eliminator2530 ~ 2002 ~ 41 ~ 103 ~ 80 ~ 235 ~ 24.9
1 Piece(s)

10 Days or more

10S45CTaperedString eliminator3030 ~ 2002 ~ 41 ~ 103 ~ 80 ~ 235 ~ 29.9
1 Piece(s)

10 Days or more

10HPM1 EquivalentTaperedNormal2030 ~ 2002 ~ 41 ~ 103 ~ 80 ~ 235 ~ 19.9
1 Piece(s)

10 Days or more

10HPM1 EquivalentTaperedNormal2530 ~ 2002 ~ 41 ~ 103 ~ 80 ~ 235 ~ 24.9
1 Piece(s)

10 Days or more

10HPM1 EquivalentTaperedNormal3030 ~ 2002 ~ 41 ~ 103 ~ 80 ~ 235 ~ 29.9
1 Piece(s)

10 Days or more

10HPM1 EquivalentTaperedString eliminator2030 ~ 2002 ~ 41 ~ 103 ~ 80 ~ 235 ~ 19.9
1 Piece(s)

10 Days or more

10HPM1 EquivalentTaperedString eliminator2530 ~ 2002 ~ 41 ~ 103 ~ 80 ~ 235 ~ 24.9
1 Piece(s)

10 Days or more

10HPM1 EquivalentTaperedString eliminator3030 ~ 2002 ~ 41 ~ 103 ~ 80 ~ 235 ~ 29.9

Loading...

  1. 1
 

Basic Information

Product type Bolt fixing Bolt specifications Normal bolt Head thickness(mm) 20

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.