(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Extra Precision One-Step Core Pins -Shaft Diameter (P) Designation (0.001mm Increments)/Shaft Diameter Tolerance 0_-0.003/Tip A·V Tolerance ±0.005 Type- (Part Numbers)

Extra Precision One-Step Core Pins -Shaft Diameter (P) Designation (0.001mm Increments)/Shaft Diameter Tolerance 0_-0.003/Tip A·V Tolerance ±0.005 Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Shape Type: One-step
•Step Shape Of: No second step
•Material: SKH51
•Shaft Diameter Tolerance: 0/-0.003
•Tip Gradient Tolerance: ±0.005

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CPMB-1A1-[6.5-100/0.01]-P[0.8-0.999/0.001]-F[12-99.4/0.01]-V[0.5-0.99/0.005]
CPMB-1A1-[6.5-100/0.01]-P[0.8-0.999/0.001]-F[12-99.4/0.01]-VC[0.4-0.49/0.005]
CPMB-1A1-[6.5-100/0.01]-P[0.8-0.999/0.001]-FC[5-11.99/0.01]-V[0.5-0.99/0.005]
CPMB-1A1-[6.5-100/0.01]-P[0.8-0.999/0.001]-FC[5-11.99/0.01]-VC[0.4-0.49/0.005]
CPMB-1A1.5-[6.5-100/0.01]-P[1-1.499/0.001]-F[12-99.5/0.01]-V[0.5-1.49/0.005]
CPMB-1A1.5-[6.5-100/0.01]-P[1-1.499/0.001]-F[12-99.5/0.01]-VC[0.4-0.49/0.005]
CPMB-1A1.5-[6.5-100/0.01]-P[1-1.499/0.001]-FC[5-11.99/0.01]-V[0.5-1.49/0.005]
CPMB-1A1.5-[6.5-100/0.01]-P[1-1.499/0.001]-FC[5-11.99/0.01]-VC[0.4-0.49/0.005]
CPMB-1A2-[6.5-100/0.01]-P[1.5-1.999/0.001]-F[12-99.5/0.01]-V[0.5-1.995/0.005]
CPMB-1A2-[6.5-100/0.01]-P[1.5-1.999/0.001]-F[12-99.5/0.01]-VC[0.5-0.69/0.005]
CPMB-1A2-[6.5-100/0.01]-P[1.5-1.999/0.001]-FC[5-11.99/0.01]-V[0.5-1.995/0.005]
CPMB-1A2-[6.5-100/0.01]-P[1.5-1.999/0.001]-FC[5-11.99/0.01]-VC[0.5-0.69/0.005]
CPMB-1A2.5-[6.5-100/0.01]-P[2-2.499/0.001]-F[12-99.5/0.01]-V[0.5-2.495/0.005]
CPMB-1A2.5-[6.5-100/0.01]-P[2-2.499/0.001]-F[12-99.5/0.01]-VC[0.5-0.69/0.005]
CPMB-1A2.5-[6.5-100/0.01]-P[2-2.499/0.001]-FC[5-11.99/0.01]-V[0.5-2.495/0.005]
CPMB-1A2.5-[6.5-100/0.01]-P[2-2.499/0.001]-FC[5-11.99/0.01]-VC[0.5-0.69/0.005]
CPMB-1A3-[6.5-100/0.01]-P[2.5-2.999/0.001]-F[12-99.5/0.01]-V[0.7-2.995/0.005]
CPMB-1A3-[6.5-100/0.01]-P[2.5-2.999/0.001]-F[12-99.5/0.01]-VC[0.7-0.99/0.005]
CPMB-1A3-[6.5-100/0.01]-P[2.5-2.999/0.001]-FC[5-11.99/0.01]-V[0.7-2.995/0.005]
CPMB-1A3-[6.5-100/0.01]-P[2.5-2.999/0.001]-FC[5-11.99/0.01]-VC[0.7-0.99/0.005]
CPMB-1A3.5-[6.5-100/0.01]-P[3-3.499/0.001]-F[12-99.5/0.01]-V[1-3.49/0.005]
CPMB-1A3.5-[6.5-100/0.01]-P[3-3.499/0.001]-F[12-99.5/0.01]-VC[0.7-0.99/0.005]
CPMB-1A3.5-[6.5-100/0.01]-P[3-3.499/0.001]-FC[5-11.99/0.01]-V[1-3.49/0.005]
CPMB-1A3.5-[6.5-100/0.01]-P[3-3.499/0.001]-FC[5-11.99/0.01]-VC[0.7-0.99/0.005]
CPMB-1A4-[6.5-100/0.01]-P[3.5-3.999/0.001]-F[12-99.5/0.01]-V[1-3.99/0.005]
CPMB-1A4-[6.5-100/0.01]-P[3.5-3.999/0.001]-F[12-99.5/0.01]-VC[0.7-0.99/0.005]
CPMB-1A4-[6.5-100/0.01]-P[3.5-3.999/0.001]-FC[5-11.99/0.01]-V[1-3.99/0.005]
CPMB-1A4-[6.5-100/0.01]-P[3.5-3.999/0.001]-FC[5-11.99/0.01]-VC[0.7-0.99/0.005]
CPMB-1A4.5-[6.5-100/0.01]-P[4-4.499/0.001]-F[12-99.5/0.01]-V[1-4.495/0.005]
CPMB-1A4.5-[6.5-100/0.01]-P[4-4.499/0.001]-F[12-99.5/0.01]-VC[1-1.49/0.005]
CPMB-1A4.5-[6.5-100/0.01]-P[4-4.499/0.001]-FC[5-11.99/0.01]-V[1-4.495/0.005]
CPMB-1A4.5-[6.5-100/0.01]-P[4-4.499/0.001]-FC[5-11.99/0.01]-VC[1-1.49/0.005]
CPMB-1A5-[6.5-100/0.01]-P[4.5-4.999/0.001]-F[12-99.5/0.01]-V[1-4.995/0.005]
CPMB-1A5-[6.5-100/0.01]-P[4.5-4.999/0.001]-F[12-99.5/0.01]-VC[1-1.49/0.005]
CPMB-1A5-[6.5-100/0.01]-P[4.5-4.999/0.001]-FC[5-11.99/0.01]-V[1-4.995/0.005]
CPMB-1A5-[6.5-100/0.01]-P[4.5-4.999/0.001]-FC[5-11.99/0.01]-VC[1-1.49/0.005]
CPMB-1A5.5-[6.5-100/0.01]-P[5-5.499/0.001]-F[12-99.5/0.01]-V[1.5-5.49/0.005]
CPMB-1A5.5-[6.5-100/0.01]-P[5-5.499/0.001]-F[12-99.5/0.01]-VC[1-1.49/0.005]
CPMB-1A5.5-[6.5-100/0.01]-P[5-5.499/0.001]-FC[5-11.99/0.01]-V[1.5-5.49/0.005]
CPMB-1A5.5-[6.5-100/0.01]-P[5-5.499/0.001]-FC[5-11.99/0.01]-VC[1-1.49/0.005]
CPMB-1A6-[6.5-100/0.01]-P[5.5-5.999/0.001]-F[12-99.5/0.01]-V[2-5.99/0.005]
CPMB-1A6-[6.5-100/0.01]-P[5.5-5.999/0.001]-F[12-99.5/0.01]-VC[1.5-1.99/0.005]
CPMB-1A6-[6.5-100/0.01]-P[5.5-5.999/0.001]-FC[5-11.99/0.01]-V[2-5.99/0.005]
CPMB-1A6-[6.5-100/0.01]-P[5.5-5.999/0.001]-FC[5-11.99/0.01]-VC[1.5-1.99/0.005]
CPMB-1A6.5-[6.5-100/0.01]-P[6-6.499/0.001]-F[12-99.5/0.01]-V[2-6.49/0.005]
CPMB-1A6.5-[6.5-100/0.01]-P[6-6.499/0.001]-F[12-99.5/0.01]-VC[1.5-1.99/0.005]
CPMB-1A6.5-[6.5-100/0.01]-P[6-6.499/0.001]-FC[5-11.99/0.01]-V[2-6.49/0.005]
CPMB-1A6.5-[6.5-100/0.01]-P[6-6.499/0.001]-FC[5-11.99/0.01]-VC[1.5-1.99/0.005]
CPMB-1A7-[6.5-100/0.01]-P[6.5-6.999/0.001]-F[12-99.5/0.01]-V[2-6.99/0.005]
CPMB-1A7-[6.5-100/0.01]-P[6.5-6.999/0.001]-F[12-99.5/0.01]-VC[1.5-1.99/0.005]
CPMB-1A7-[6.5-100/0.01]-P[6.5-6.999/0.001]-FC[5-11.99/0.01]-V[2-6.99/0.005]
CPMB-1A7-[6.5-100/0.01]-P[6.5-6.999/0.001]-FC[5-11.99/0.01]-VC[1.5-1.99/0.005]
CPMB-1A8-[6.5-100/0.01]-P[7-7.999/0.001]-F[12-99.5/0.01]-V[2-7.99/0.005]
CPMB-1A8-[6.5-100/0.01]-P[7-7.999/0.001]-F[12-99.5/0.01]-VC[1.5-1.99/0.005]
CPMB-1A8-[6.5-100/0.01]-P[7-7.999/0.001]-FC[5-11.99/0.01]-V[2-7.99/0.005]
CPMB-1A8-[6.5-100/0.01]-P[7-7.999/0.001]-FC[5-11.99/0.01]-VC[1.5-1.99/0.005]
CPMB-1A10-[6.5-100/0.01]-P[8-9.999/0.001]-F[12-99.5/0.01]-V[2-9.99/0.005]
CPMB-1A10-[6.5-100/0.01]-P[8-9.999/0.001]-F[12-99.5/0.01]-VC[1.5-1.99/0.005]
CPMB-1A10-[6.5-100/0.01]-P[8-9.999/0.001]-FC[5-11.99/0.01]-V[2-9.99/0.005]
CPMB-1A10-[6.5-100/0.01]-P[8-9.999/0.001]-FC[5-11.99/0.01]-VC[1.5-1.99/0.005]
CPMB-1A13-[6.5-100/0.01]-P[10-12.999/0.001]-F[12-99.5/0.01]-V[2-12.995/0.005]
CPMB-1A13-[6.5-100/0.01]-P[10-12.999/0.001]-F[12-99.5/0.01]-VC[2-2.49/0.005]
CPMB-1A13-[6.5-100/0.01]-P[10-12.999/0.001]-FC[5-11.99/0.01]-V[2-12.995/0.005]
CPMB-1A13-[6.5-100/0.01]-P[10-12.999/0.001]-FC[5-11.99/0.01]-VC[2-2.49/0.005]
CPMB-1AB1-[6.5-100/0.01]-P[0.8-0.999/0.001]-F[12-99.4/0.01]-V[0.5-0.99/0.005]
CPMB-1AB1-[6.5-100/0.01]-P[0.8-0.999/0.001]-F[12-99.4/0.01]-VC[0.4-0.49/0.005]
CPMB-1AB1-[6.5-100/0.01]-P[0.8-0.999/0.001]-FC[5-11.99/0.01]-V[0.5-0.99/0.005]
CPMB-1AB1-[6.5-100/0.01]-P[0.8-0.999/0.001]-FC[5-11.99/0.01]-VC[0.4-0.49/0.005]
CPMB-1AB1.5-[6.5-100/0.01]-P[1-1.499/0.001]-F[12-99.5/0.01]-V[0.5-1.49/0.005]
CPMB-1AB1.5-[6.5-100/0.01]-P[1-1.499/0.001]-F[12-99.5/0.01]-VC[0.4-0.49/0.005]
CPMB-1AB1.5-[6.5-100/0.01]-P[1-1.499/0.001]-FC[5-11.99/0.01]-V[0.5-1.49/0.005]
CPMB-1AB1.5-[6.5-100/0.01]-P[1-1.499/0.001]-FC[5-11.99/0.01]-VC[0.4-0.49/0.005]
CPMB-1AB2-[6.5-100/0.01]-P[1.5-1.999/0.001]-F[12-99.5/0.01]-V[0.5-1.995/0.005]
CPMB-1AB2-[6.5-100/0.01]-P[1.5-1.999/0.001]-F[12-99.5/0.01]-VC[0.5-0.69/0.005]
CPMB-1AB2-[6.5-100/0.01]-P[1.5-1.999/0.001]-FC[5-11.99/0.01]-V[0.5-1.995/0.005]
CPMB-1AB2-[6.5-100/0.01]-P[1.5-1.999/0.001]-FC[5-11.99/0.01]-VC[0.5-0.69/0.005]
CPMB-1AB2.5-[6.5-100/0.01]-P[2-2.499/0.001]-F[12-99.5/0.01]-V[0.5-2.495/0.005]
CPMB-1AB2.5-[6.5-100/0.01]-P[2-2.499/0.001]-F[12-99.5/0.01]-VC[0.5-0.69/0.005]
CPMB-1AB2.5-[6.5-100/0.01]-P[2-2.499/0.001]-FC[5-11.99/0.01]-V[0.5-2.495/0.005]
CPMB-1AB2.5-[6.5-100/0.01]-P[2-2.499/0.001]-FC[5-11.99/0.01]-VC[0.5-0.69/0.005]
CPMB-1AB3-[6.5-100/0.01]-P[2.5-2.999/0.001]-F[12-99.5/0.01]-V[0.7-2.995/0.005]
CPMB-1AB3-[6.5-100/0.01]-P[2.5-2.999/0.001]-F[12-99.5/0.01]-VC[0.7-0.99/0.005]
CPMB-1AB3-[6.5-100/0.01]-P[2.5-2.999/0.001]-FC[5-11.99/0.01]-V[0.7-2.995/0.005]
CPMB-1AB3-[6.5-100/0.01]-P[2.5-2.999/0.001]-FC[5-11.99/0.01]-VC[0.7-0.99/0.005]
CPMB-1AB3.5-[6.5-100/0.01]-P[3-3.499/0.001]-F[12-99.5/0.01]-V[1-3.49/0.005]
CPMB-1AB3.5-[6.5-100/0.01]-P[3-3.499/0.001]-F[12-99.5/0.01]-VC[0.7-0.99/0.005]
CPMB-1AB3.5-[6.5-100/0.01]-P[3-3.499/0.001]-FC[5-11.99/0.01]-V[1-3.49/0.005]
CPMB-1AB3.5-[6.5-100/0.01]-P[3-3.499/0.001]-FC[5-11.99/0.01]-VC[0.7-0.99/0.005]
CPMB-1AB4-[6.5-100/0.01]-P[3.5-3.999/0.001]-F[12-99.5/0.01]-V[1-3.99/0.005]
CPMB-1AB4-[6.5-100/0.01]-P[3.5-3.999/0.001]-F[12-99.5/0.01]-VC[0.7-0.99/0.005]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSL dimension tolerance D/P (Shaft diameter)
(mm)
Step (Step shape of the first step) Shape (Tip shape) No. (Nominal diameter)
(mm)
A (Step shape diameter)
(mm)
C (Step type taper width)
(mm)
CVC (Designation of C dimension in increments of 0.01mm)
(mm)
F (Bearing bore length)
(mm)
FC (Makes F dimension shorter than F min)
(mm)
G (Tip C chamfering width)
(mm)
K (Tip angle)
(°)
L (L dimension)
(mm)
Q (Tip R chamfering)
(mm)
R (Step type R)
(mm)
S (Tip tapered width)
(mm)
V (Tip diameter)
(mm)
VC (V dimension alteration, smaller than V min)
(mm)
1 Piece(s)

8 Days or more

10+0.01/00.8 ~ 0.9991ANo processing1---12 ~ 99.4---6.5 ~ 100---0.5 ~ 0.99-
1 Piece(s)

8 Days or more

10+0.01/00.8 ~ 0.9991ANo processing1---12 ~ 99.4---6.5 ~ 100----0.4 ~ 0.49
1 Piece(s)

8 Days or more

10+0.01/00.8 ~ 0.9991ANo processing1----5 ~ 11.99--6.5 ~ 100---0.5 ~ 0.99-
1 Piece(s)

8 Days or more

10+0.01/00.8 ~ 0.9991ANo processing1----5 ~ 11.99--6.5 ~ 100----0.4 ~ 0.49
1 Piece(s)

8 Days or more

10+0.01/01 ~ 1.4991ANo processing1.5---12 ~ 99.5---6.5 ~ 100---0.5 ~ 1.49-
1 Piece(s)

8 Days or more

10+0.01/01 ~ 1.4991ANo processing1.5---12 ~ 99.5---6.5 ~ 100----0.4 ~ 0.49
1 Piece(s)

8 Days or more

10+0.01/01 ~ 1.4991ANo processing1.5----5 ~ 11.99--6.5 ~ 100---0.5 ~ 1.49-
1 Piece(s)

8 Days or more

10+0.01/01 ~ 1.4991ANo processing1.5----5 ~ 11.99--6.5 ~ 100----0.4 ~ 0.49
1 Piece(s)

8 Days or more

10+0.01/01.5 ~ 1.9991ANo processing2---12 ~ 99.5---6.5 ~ 100---0.5 ~ 1.995-
1 Piece(s)

8 Days or more

10+0.01/01.5 ~ 1.9991ANo processing2---12 ~ 99.5---6.5 ~ 100----0.5 ~ 0.69
1 Piece(s)

8 Days or more

10+0.01/01.5 ~ 1.9991ANo processing2----5 ~ 11.99--6.5 ~ 100---0.5 ~ 1.995-
1 Piece(s)

8 Days or more

10+0.01/01.5 ~ 1.9991ANo processing2----5 ~ 11.99--6.5 ~ 100----0.5 ~ 0.69
1 Piece(s)

8 Days or more

10+0.01/02 ~ 2.4991ANo processing2.5---12 ~ 99.5---6.5 ~ 100---0.5 ~ 2.495-
1 Piece(s)

8 Days or more

10+0.01/02 ~ 2.4991ANo processing2.5---12 ~ 99.5---6.5 ~ 100----0.5 ~ 0.69
1 Piece(s)

8 Days or more

10+0.01/02 ~ 2.4991ANo processing2.5----5 ~ 11.99--6.5 ~ 100---0.5 ~ 2.495-
1 Piece(s)

8 Days or more

10+0.01/02 ~ 2.4991ANo processing2.5----5 ~ 11.99--6.5 ~ 100----0.5 ~ 0.69
1 Piece(s)

8 Days or more

10+0.01/02.5 ~ 2.9991ANo processing3---12 ~ 99.5---6.5 ~ 100---0.7 ~ 2.995-
1 Piece(s)

8 Days or more

10+0.01/02.5 ~ 2.9991ANo processing3---12 ~ 99.5---6.5 ~ 100----0.7 ~ 0.99
1 Piece(s)

8 Days or more

10+0.01/02.5 ~ 2.9991ANo processing3----5 ~ 11.99--6.5 ~ 100---0.7 ~ 2.995-
1 Piece(s)

8 Days or more

10+0.01/02.5 ~ 2.9991ANo processing3----5 ~ 11.99--6.5 ~ 100----0.7 ~ 0.99
1 Piece(s)

8 Days or more

10+0.01/03 ~ 3.4991ANo processing3.5---12 ~ 99.5---6.5 ~ 100---1 ~ 3.49-
1 Piece(s)

8 Days or more

10+0.01/03 ~ 3.4991ANo processing3.5---12 ~ 99.5---6.5 ~ 100----0.7 ~ 0.99
1 Piece(s)

8 Days or more

10+0.01/03 ~ 3.4991ANo processing3.5----5 ~ 11.99--6.5 ~ 100---1 ~ 3.49-
1 Piece(s)

8 Days or more

10+0.01/03 ~ 3.4991ANo processing3.5----5 ~ 11.99--6.5 ~ 100----0.7 ~ 0.99
1 Piece(s)

8 Days or more

10+0.01/03.5 ~ 3.9991ANo processing4---12 ~ 99.5---6.5 ~ 100---1 ~ 3.99-
1 Piece(s)

8 Days or more

10+0.01/03.5 ~ 3.9991ANo processing4---12 ~ 99.5---6.5 ~ 100----0.7 ~ 0.99
1 Piece(s)

8 Days or more

10+0.01/03.5 ~ 3.9991ANo processing4----5 ~ 11.99--6.5 ~ 100---1 ~ 3.99-
1 Piece(s)

8 Days or more

10+0.01/03.5 ~ 3.9991ANo processing4----5 ~ 11.99--6.5 ~ 100----0.7 ~ 0.99
1 Piece(s)

8 Days or more

10+0.01/04 ~ 4.4991ANo processing4.5---12 ~ 99.5---6.5 ~ 100---1 ~ 4.495-
1 Piece(s)

8 Days or more

10+0.01/04 ~ 4.4991ANo processing4.5---12 ~ 99.5---6.5 ~ 100----1 ~ 1.49
1 Piece(s)

8 Days or more

10+0.01/04 ~ 4.4991ANo processing4.5----5 ~ 11.99--6.5 ~ 100---1 ~ 4.495-
1 Piece(s)

8 Days or more

10+0.01/04 ~ 4.4991ANo processing4.5----5 ~ 11.99--6.5 ~ 100----1 ~ 1.49
1 Piece(s)

8 Days or more

10+0.01/04.5 ~ 4.9991ANo processing5---12 ~ 99.5---6.5 ~ 100---1 ~ 4.995-
1 Piece(s)

8 Days or more

10+0.01/04.5 ~ 4.9991ANo processing5---12 ~ 99.5---6.5 ~ 100----1 ~ 1.49
1 Piece(s)

8 Days or more

10+0.01/04.5 ~ 4.9991ANo processing5----5 ~ 11.99--6.5 ~ 100---1 ~ 4.995-
1 Piece(s)

8 Days or more

10+0.01/04.5 ~ 4.9991ANo processing5----5 ~ 11.99--6.5 ~ 100----1 ~ 1.49
1 Piece(s)

8 Days or more

10+0.01/05 ~ 5.4991ANo processing5.5---12 ~ 99.5---6.5 ~ 100---1.5 ~ 5.49-
1 Piece(s)

8 Days or more

10+0.01/05 ~ 5.4991ANo processing5.5---12 ~ 99.5---6.5 ~ 100----1 ~ 1.49
1 Piece(s)

8 Days or more

10+0.01/05 ~ 5.4991ANo processing5.5----5 ~ 11.99--6.5 ~ 100---1.5 ~ 5.49-
1 Piece(s)

8 Days or more

10+0.01/05 ~ 5.4991ANo processing5.5----5 ~ 11.99--6.5 ~ 100----1 ~ 1.49
1 Piece(s)

8 Days or more

10+0.01/05.5 ~ 5.9991ANo processing6---12 ~ 99.5---6.5 ~ 100---2 ~ 5.99-
1 Piece(s)

8 Days or more

10+0.01/05.5 ~ 5.9991ANo processing6---12 ~ 99.5---6.5 ~ 100----1.5 ~ 1.99
1 Piece(s)

8 Days or more

10+0.01/05.5 ~ 5.9991ANo processing6----5 ~ 11.99--6.5 ~ 100---2 ~ 5.99-
1 Piece(s)

8 Days or more

10+0.01/05.5 ~ 5.9991ANo processing6----5 ~ 11.99--6.5 ~ 100----1.5 ~ 1.99
1 Piece(s)

8 Days or more

10+0.01/06 ~ 6.4991ANo processing6.5---12 ~ 99.5---6.5 ~ 100---2 ~ 6.49-
1 Piece(s)

8 Days or more

10+0.01/06 ~ 6.4991ANo processing6.5---12 ~ 99.5---6.5 ~ 100----1.5 ~ 1.99
1 Piece(s)

8 Days or more

10+0.01/06 ~ 6.4991ANo processing6.5----5 ~ 11.99--6.5 ~ 100---2 ~ 6.49-
1 Piece(s)

8 Days or more

10+0.01/06 ~ 6.4991ANo processing6.5----5 ~ 11.99--6.5 ~ 100----1.5 ~ 1.99
1 Piece(s)

8 Days or more

10+0.01/06.5 ~ 6.9991ANo processing7---12 ~ 99.5---6.5 ~ 100---2 ~ 6.99-
1 Piece(s)

8 Days or more

10+0.01/06.5 ~ 6.9991ANo processing7---12 ~ 99.5---6.5 ~ 100----1.5 ~ 1.99
1 Piece(s)

8 Days or more

10+0.01/06.5 ~ 6.9991ANo processing7----5 ~ 11.99--6.5 ~ 100---2 ~ 6.99-
1 Piece(s)

8 Days or more

10+0.01/06.5 ~ 6.9991ANo processing7----5 ~ 11.99--6.5 ~ 100----1.5 ~ 1.99
1 Piece(s)

8 Days or more

10+0.01/07 ~ 7.9991ANo processing8---12 ~ 99.5---6.5 ~ 100---2 ~ 7.99-
1 Piece(s)

8 Days or more

10+0.01/07 ~ 7.9991ANo processing8---12 ~ 99.5---6.5 ~ 100----1.5 ~ 1.99
1 Piece(s)

8 Days or more

10+0.01/07 ~ 7.9991ANo processing8----5 ~ 11.99--6.5 ~ 100---2 ~ 7.99-
1 Piece(s)

8 Days or more

10+0.01/07 ~ 7.9991ANo processing8----5 ~ 11.99--6.5 ~ 100----1.5 ~ 1.99
1 Piece(s)

8 Days or more

10+0.01/08 ~ 9.9991ANo processing10---12 ~ 99.5---6.5 ~ 100---2 ~ 9.99-
1 Piece(s)

8 Days or more

10+0.01/08 ~ 9.9991ANo processing10---12 ~ 99.5---6.5 ~ 100----1.5 ~ 1.99
1 Piece(s)

8 Days or more

10+0.01/08 ~ 9.9991ANo processing10----5 ~ 11.99--6.5 ~ 100---2 ~ 9.99-
1 Piece(s)

8 Days or more

10+0.01/08 ~ 9.9991ANo processing10----5 ~ 11.99--6.5 ~ 100----1.5 ~ 1.99
1 Piece(s)

8 Days or more

10+0.01/010 ~ 12.9991ANo processing13---12 ~ 99.5---6.5 ~ 100---2 ~ 12.995-
1 Piece(s)

8 Days or more

10+0.01/010 ~ 12.9991ANo processing13---12 ~ 99.5---6.5 ~ 100----2 ~ 2.49
1 Piece(s)

8 Days or more

10+0.01/010 ~ 12.9991ANo processing13----5 ~ 11.99--6.5 ~ 100---2 ~ 12.995-
1 Piece(s)

8 Days or more

10+0.01/010 ~ 12.9991ANo processing13----5 ~ 11.99--6.5 ~ 100----2 ~ 2.49
1 Piece(s)

8 Days or more

100/-0.050.8 ~ 0.9991AB1---12 ~ 99.4---6.5 ~ 100---0.5 ~ 0.99-
1 Piece(s)

8 Days or more

100/-0.050.8 ~ 0.9991AB1---12 ~ 99.4---6.5 ~ 100----0.4 ~ 0.49
1 Piece(s)

8 Days or more

100/-0.050.8 ~ 0.9991AB1----5 ~ 11.99--6.5 ~ 100---0.5 ~ 0.99-
1 Piece(s)

8 Days or more

100/-0.050.8 ~ 0.9991AB1----5 ~ 11.99--6.5 ~ 100----0.4 ~ 0.49
1 Piece(s)

8 Days or more

100/-0.051 ~ 1.4991AB1.5---12 ~ 99.5---6.5 ~ 100---0.5 ~ 1.49-
1 Piece(s)

8 Days or more

100/-0.051 ~ 1.4991AB1.5---12 ~ 99.5---6.5 ~ 100----0.4 ~ 0.49
1 Piece(s)

8 Days or more

100/-0.051 ~ 1.4991AB1.5----5 ~ 11.99--6.5 ~ 100---0.5 ~ 1.49-
1 Piece(s)

8 Days or more

100/-0.051 ~ 1.4991AB1.5----5 ~ 11.99--6.5 ~ 100----0.4 ~ 0.49
1 Piece(s)

8 Days or more

100/-0.051.5 ~ 1.9991AB2---12 ~ 99.5---6.5 ~ 100---0.5 ~ 1.995-
1 Piece(s)

8 Days or more

100/-0.051.5 ~ 1.9991AB2---12 ~ 99.5---6.5 ~ 100----0.5 ~ 0.69
1 Piece(s)

8 Days or more

100/-0.051.5 ~ 1.9991AB2----5 ~ 11.99--6.5 ~ 100---0.5 ~ 1.995-
1 Piece(s)

8 Days or more

100/-0.051.5 ~ 1.9991AB2----5 ~ 11.99--6.5 ~ 100----0.5 ~ 0.69
1 Piece(s)

8 Days or more

100/-0.052 ~ 2.4991AB2.5---12 ~ 99.5---6.5 ~ 100---0.5 ~ 2.495-
1 Piece(s)

8 Days or more

100/-0.052 ~ 2.4991AB2.5---12 ~ 99.5---6.5 ~ 100----0.5 ~ 0.69
1 Piece(s)

8 Days or more

100/-0.052 ~ 2.4991AB2.5----5 ~ 11.99--6.5 ~ 100---0.5 ~ 2.495-
1 Piece(s)

8 Days or more

100/-0.052 ~ 2.4991AB2.5----5 ~ 11.99--6.5 ~ 100----0.5 ~ 0.69
1 Piece(s)

8 Days or more

100/-0.052.5 ~ 2.9991AB3---12 ~ 99.5---6.5 ~ 100---0.7 ~ 2.995-
1 Piece(s)

8 Days or more

100/-0.052.5 ~ 2.9991AB3---12 ~ 99.5---6.5 ~ 100----0.7 ~ 0.99
1 Piece(s)

8 Days or more

100/-0.052.5 ~ 2.9991AB3----5 ~ 11.99--6.5 ~ 100---0.7 ~ 2.995-
1 Piece(s)

8 Days or more

100/-0.052.5 ~ 2.9991AB3----5 ~ 11.99--6.5 ~ 100----0.7 ~ 0.99
1 Piece(s)

8 Days or more

100/-0.053 ~ 3.4991AB3.5---12 ~ 99.5---6.5 ~ 100---1 ~ 3.49-
1 Piece(s)

8 Days or more

100/-0.053 ~ 3.4991AB3.5---12 ~ 99.5---6.5 ~ 100----0.7 ~ 0.99
1 Piece(s)

8 Days or more

100/-0.053 ~ 3.4991AB3.5----5 ~ 11.99--6.5 ~ 100---1 ~ 3.49-
1 Piece(s)

8 Days or more

100/-0.053 ~ 3.4991AB3.5----5 ~ 11.99--6.5 ~ 100----0.7 ~ 0.99
1 Piece(s)

8 Days or more

100/-0.053.5 ~ 3.9991AB4---12 ~ 99.5---6.5 ~ 100---1 ~ 3.99-
1 Piece(s)

8 Days or more

100/-0.053.5 ~ 3.9991AB4---12 ~ 99.5---6.5 ~ 100----0.7 ~ 0.99

Loading...

 

Basic Information

Shape type One-step Material SKH51 Shaft diameter tolerance 0/-0.003
Tip gradient tolerance ±0.005 Surface treatment No Head thickness 4mm(T4)
Step (Step shape of the second step) No second step

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.