(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tip (L) Short One-Step Core Pins -Shaft Diameter (D) Selection Type_Shaft Diameter (P) Designation (0.01mm Increments) Type-

Tip (L) Short One-Step Core Pins -Shaft Diameter (D) Selection Type_Shaft Diameter (P) Designation (0.01mm Increments) Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Shape Type: One-step
•Step Shape Of: No second step
•Head Thickness: 4mm(T4)

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
S-CPD-1A1-[6.5-10.99/0.01]-F[10-99.7/0.01]-V[0.5-0.99/0.01]
S-CPD-1A1-[6.5-10.99/0.01]-F[10-99.7/0.01]-VC[0.4-0.49/0.01]
S-CPD-1A1-[6.5-10.99/0.01]-FC[5-9.99/0.01]-V[0.5-0.99/0.01]
S-CPD-1A1-[6.5-10.99/0.01]-FC[5-9.99/0.01]-VC[0.4-0.49/0.01]
S-CPD-1A1-[12-100/0.01]-F[10-99.7/0.01]-V[0.5-0.99/0.01]
S-CPD-1A1-[12-100/0.01]-F[10-99.7/0.01]-VC[0.4-0.49/0.01]
S-CPD-1A1-[12-100/0.01]-FC[5-9.99/0.01]-V[0.5-0.99/0.01]
S-CPD-1A1-[12-100/0.01]-FC[5-9.99/0.01]-VC[0.4-0.49/0.01]
S-CPD-1A1.5-[6.5-11.49/0.01]-F[10-99.7/0.01]-V[0.5-1.49/0.01]
S-CPD-1A1.5-[6.5-11.49/0.01]-F[10-99.7/0.01]-VC[0.4-0.49/0.01]
S-CPD-1A1.5-[6.5-11.49/0.01]-FC[5-9.99/0.01]-V[0.5-1.49/0.01]
S-CPD-1A1.5-[6.5-11.49/0.01]-FC[5-9.99/0.01]-VC[0.4-0.49/0.01]
S-CPD-1A1.5-[12-100/0.01]-F[10-99.7/0.01]-V[0.5-1.49/0.01]
S-CPD-1A1.5-[12-100/0.01]-F[10-99.7/0.01]-VC[0.4-0.49/0.01]
S-CPD-1A1.5-[12-100/0.01]-FC[5-9.99/0.01]-V[0.5-1.49/0.01]
S-CPD-1A1.5-[12-100/0.01]-FC[5-9.99/0.01]-VC[0.4-0.49/0.01]
S-CPD-1A2-[6.5-100/0.01]-F[10-99.7/0.01]-V[0.5-1.99/0.01]
S-CPD-1A2-[6.5-100/0.01]-FC[5-9.99/0.01]-V[0.5-1.99/0.01]
S-CPD-1A2.5-[6.5-100/0.01]-F[10-99.7/0.01]-V[0.5-2.49/0.01]
S-CPD-1A2.5-[6.5-100/0.01]-FC[5-9.99/0.01]-V[0.5-2.49/0.01]
S-CPD-1A3-[6.5-100/0.01]-F[10-99.7/0.01]-V[0.7-2.99/0.01]
S-CPD-1A3-[6.5-100/0.01]-FC[5-9.99/0.01]-V[0.7-2.99/0.01]
S-CPD-1A3.5-[6.5-100/0.01]-F[10-99.7/0.01]-V[1-3.49/0.01]
S-CPD-1A3.5-[6.5-100/0.01]-F[10-99.7/0.01]-VC[0.7-0.99/0.01]
S-CPD-1A3.5-[6.5-100/0.01]-FC[5-9.99/0.01]-V[1-3.49/0.01]
S-CPD-1A3.5-[6.5-100/0.01]-FC[5-9.99/0.01]-VC[0.7-0.99/0.01]
S-CPD-1A4-[6.5-100/0.01]-F[10-99.7/0.01]-V[1-3.99/0.01]
S-CPD-1A4-[6.5-100/0.01]-F[10-99.7/0.01]-VC[0.7-0.99/0.01]
S-CPD-1A4-[6.5-100/0.01]-FC[5-9.99/0.01]-V[1-3.99/0.01]
S-CPD-1A4-[6.5-100/0.01]-FC[5-9.99/0.01]-VC[0.7-0.99/0.01]
S-CPD-1A4.5-[6.5-100/0.01]-F[10-99.7/0.01]-V[1-4.49/0.01]
S-CPD-1A4.5-[6.5-100/0.01]-FC[5-9.99/0.01]-V[1-4.49/0.01]
S-CPD-1A5-[6.5-100/0.01]-F[10-99.7/0.01]-V[1-4.99/0.01]
S-CPD-1A5-[6.5-100/0.01]-FC[5-9.99/0.01]-V[1-4.99/0.01]
S-CPD-1A5.5-[6.5-100/0.01]-F[10-99.7/0.01]-V[1.5-5.49/0.01]
S-CPD-1A5.5-[6.5-100/0.01]-F[10-99.7/0.01]-VC[1-1.49/0.01]
S-CPD-1A5.5-[6.5-100/0.01]-FC[5-9.99/0.01]-V[1.5-5.49/0.01]
S-CPD-1A5.5-[6.5-100/0.01]-FC[5-9.99/0.01]-VC[1-1.49/0.01]
S-CPD-1A6-[6.5-100/0.01]-F[10-99.7/0.01]-V[2-5.99/0.01]
S-CPD-1A6-[6.5-100/0.01]-F[10-99.7/0.01]-VC[1.5-1.99/0.01]
S-CPD-1A6-[6.5-100/0.01]-FC[5-9.99/0.01]-V[2-5.99/0.01]
S-CPD-1A6-[6.5-100/0.01]-FC[5-9.99/0.01]-VC[1.5-1.99/0.01]
S-CPD-1AB1-[6.5-10.99/0.01]-F[10-99.5/0.01]-V[0.5-0.99/0.01]
S-CPD-1AB1-[6.5-10.99/0.01]-F[10-99.5/0.01]-VC[0.4-0.49/0.01]
S-CPD-1AB1-[6.5-10.99/0.01]-FC[5-9.99/0.01]-V[0.5-0.99/0.01]
S-CPD-1AB1-[6.5-10.99/0.01]-FC[5-9.99/0.01]-VC[0.4-0.49/0.01]
S-CPD-1AB1-[12-100/0.01]-F[10-99.5/0.01]-V[0.5-0.99/0.01]
S-CPD-1AB1-[12-100/0.01]-F[10-99.5/0.01]-VC[0.4-0.49/0.01]
S-CPD-1AB1-[12-100/0.01]-FC[5-9.99/0.01]-V[0.5-0.99/0.01]
S-CPD-1AB1-[12-100/0.01]-FC[5-9.99/0.01]-VC[0.4-0.49/0.01]
S-CPD-1AB1.5-[6.5-11.49/0.01]-F[10-99.5/0.01]-V[0.5-1.49/0.01]
S-CPD-1AB1.5-[6.5-11.49/0.01]-F[10-99.5/0.01]-VC[0.4-0.49/0.01]
S-CPD-1AB1.5-[6.5-11.49/0.01]-FC[5-9.99/0.01]-V[0.5-1.49/0.01]
S-CPD-1AB1.5-[6.5-11.49/0.01]-FC[5-9.99/0.01]-VC[0.4-0.49/0.01]
S-CPD-1AB1.5-[12-100/0.01]-F[10-99.5/0.01]-V[0.5-1.49/0.01]
S-CPD-1AB1.5-[12-100/0.01]-F[10-99.5/0.01]-VC[0.4-0.49/0.01]
S-CPD-1AB1.5-[12-100/0.01]-FC[5-9.99/0.01]-V[0.5-1.49/0.01]
S-CPD-1AB1.5-[12-100/0.01]-FC[5-9.99/0.01]-VC[0.4-0.49/0.01]
S-CPD-1AB2-[6.5-100/0.01]-F[10-99.45/0.01]-V[0.5-1.99/0.01]
S-CPD-1AB2-[6.5-100/0.01]-FC[5-9.99/0.01]-V[0.5-1.99/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Shaft diameter tolerance L dimension tolerance Tip gradient tolerance D/P (Shaft diameter)
(mm)
Step (Step shape of the first step) Shape (Tip shape) No. (Nominal diameter)
(mm)
A (Step shape diameter)
(mm)
C (Step type taper width)
(mm)
F (Bearing bore length)
(mm)
FC (Makes F dimension shorter than F min)
(mm)
G (Tip C chamfering width)
(mm)
K (Tip angle)
(°)
L (L dimension)
(mm)
Q (Tip R chamfering)
(mm)
S (Tip tapered width)
(mm)
V (Tip diameter)
(mm)
VC (V dimension alteration, smaller than V min)
(mm)
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.01511ANo processing---10 ~ 99.7---6.5 ~ 10.99--0.5 ~ 0.99-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.01511ANo processing---10 ~ 99.7---6.5 ~ 10.99---0.4 ~ 0.49
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.01511ANo processing----5 ~ 9.99--6.5 ~ 10.99--0.5 ~ 0.99-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.01511ANo processing----5 ~ 9.99--6.5 ~ 10.99---0.4 ~ 0.49
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.01511ANo processing---10 ~ 99.7---12 ~ 100--0.5 ~ 0.99-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.01511ANo processing---10 ~ 99.7---12 ~ 100---0.4 ~ 0.49
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.01511ANo processing----5 ~ 9.99--12 ~ 100--0.5 ~ 0.99-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.01511ANo processing----5 ~ 9.99--12 ~ 100---0.4 ~ 0.49
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0151.51ANo processing---10 ~ 99.7---6.5 ~ 11.49--0.5 ~ 1.49-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0151.51ANo processing---10 ~ 99.7---6.5 ~ 11.49---0.4 ~ 0.49
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0151.51ANo processing----5 ~ 9.99--6.5 ~ 11.49--0.5 ~ 1.49-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0151.51ANo processing----5 ~ 9.99--6.5 ~ 11.49---0.4 ~ 0.49
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0151.51ANo processing---10 ~ 99.7---12 ~ 100--0.5 ~ 1.49-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0151.51ANo processing---10 ~ 99.7---12 ~ 100---0.4 ~ 0.49
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0151.51ANo processing----5 ~ 9.99--12 ~ 100--0.5 ~ 1.49-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0151.51ANo processing----5 ~ 9.99--12 ~ 100---0.4 ~ 0.49
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.01521ANo processing---10 ~ 99.7---6.5 ~ 100--0.5 ~ 1.99-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.01521ANo processing----5 ~ 9.99--6.5 ~ 100--0.5 ~ 1.99-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0152.51ANo processing---10 ~ 99.7---6.5 ~ 100--0.5 ~ 2.49-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0152.51ANo processing----5 ~ 9.99--6.5 ~ 100--0.5 ~ 2.49-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.01531ANo processing---10 ~ 99.7---6.5 ~ 100--0.7 ~ 2.99-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.01531ANo processing----5 ~ 9.99--6.5 ~ 100--0.7 ~ 2.99-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0153.51ANo processing---10 ~ 99.7---6.5 ~ 100--1 ~ 3.49-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0153.51ANo processing---10 ~ 99.7---6.5 ~ 100---0.7 ~ 0.99
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0153.51ANo processing----5 ~ 9.99--6.5 ~ 100--1 ~ 3.49-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0153.51ANo processing----5 ~ 9.99--6.5 ~ 100---0.7 ~ 0.99
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.01541ANo processing---10 ~ 99.7---6.5 ~ 100--1 ~ 3.99-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.01541ANo processing---10 ~ 99.7---6.5 ~ 100---0.7 ~ 0.99
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.01541ANo processing----5 ~ 9.99--6.5 ~ 100--1 ~ 3.99-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.01541ANo processing----5 ~ 9.99--6.5 ~ 100---0.7 ~ 0.99
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0154.51ANo processing---10 ~ 99.7---6.5 ~ 100--1 ~ 4.49-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0154.51ANo processing----5 ~ 9.99--6.5 ~ 100--1 ~ 4.49-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.01551ANo processing---10 ~ 99.7---6.5 ~ 100--1 ~ 4.99-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.01551ANo processing----5 ~ 9.99--6.5 ~ 100--1 ~ 4.99-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0155.51ANo processing---10 ~ 99.7---6.5 ~ 100--1.5 ~ 5.49-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0155.51ANo processing---10 ~ 99.7---6.5 ~ 100---1 ~ 1.49
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0155.51ANo processing----5 ~ 9.99--6.5 ~ 100--1.5 ~ 5.49-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.0155.51ANo processing----5 ~ 9.99--6.5 ~ 100---1 ~ 1.49
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.01561ANo processing---10 ~ 99.7---6.5 ~ 100--2 ~ 5.99-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.01561ANo processing---10 ~ 99.7---6.5 ~ 100---1.5 ~ 1.99
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.01561ANo processing----5 ~ 9.99--6.5 ~ 100--2 ~ 5.99-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.02/0±0.01561ANo processing----5 ~ 9.99--6.5 ~ 100---1.5 ~ 1.99
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.020/-0.1±0.01511AB---10 ~ 99.5---6.5 ~ 10.99--0.5 ~ 0.99-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.020/-0.1±0.01511AB---10 ~ 99.5---6.5 ~ 10.99---0.4 ~ 0.49
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.020/-0.1±0.01511AB----5 ~ 9.99--6.5 ~ 10.99--0.5 ~ 0.99-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.020/-0.1±0.01511AB----5 ~ 9.99--6.5 ~ 10.99---0.4 ~ 0.49
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.020/-0.1±0.01511AB---10 ~ 99.5---12 ~ 100--0.5 ~ 0.99-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.020/-0.1±0.01511AB---10 ~ 99.5---12 ~ 100---0.4 ~ 0.49
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.020/-0.1±0.01511AB----5 ~ 9.99--12 ~ 100--0.5 ~ 0.99-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.020/-0.1±0.01511AB----5 ~ 9.99--12 ~ 100---0.4 ~ 0.49
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.020/-0.1±0.0151.51AB---10 ~ 99.5---6.5 ~ 11.49--0.5 ~ 1.49-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.020/-0.1±0.0151.51AB---10 ~ 99.5---6.5 ~ 11.49---0.4 ~ 0.49
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.020/-0.1±0.0151.51AB----5 ~ 9.99--6.5 ~ 11.49--0.5 ~ 1.49-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.020/-0.1±0.0151.51AB----5 ~ 9.99--6.5 ~ 11.49---0.4 ~ 0.49
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.020/-0.1±0.0151.51AB---10 ~ 99.5---12 ~ 100--0.5 ~ 1.49-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.020/-0.1±0.0151.51AB---10 ~ 99.5---12 ~ 100---0.4 ~ 0.49
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.020/-0.1±0.0151.51AB----5 ~ 9.99--12 ~ 100--0.5 ~ 1.49-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.020/-0.1±0.0151.51AB----5 ~ 9.99--12 ~ 100---0.4 ~ 0.49
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.020/-0.1±0.01521AB---10 ~ 99.45---6.5 ~ 100--0.5 ~ 1.99-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.020/-0.1±0.01521AB----5 ~ 9.99--6.5 ~ 100--0.5 ~ 1.99-

Loading...

 

Basic Information

Shape type One-step Surface treatment No Head thickness 4mm(T4)
Step (Step shape of the second step) No second step

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.