(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Locating Rings- Package Products・Shoulder Type-

Locating Rings- Package Products・Shoulder Type-
  • Volume Discount

•Compatible Sprue Type: For shoulder type
•Locating Ring Type: Standard type
•D Dimension (Locating ring outer diameter) (mm): 100
•No. of bolts: 4 holes

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
10PACK-LRSS100-15
10PACK-LRSS100-20
20PACK-LRSS100-15
20PACK-LRSS100-20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHST (Height)
(mm)
Sales unit
(pieces)
1 Piece(s)Available

8 Days or more

101510
1 Piece(s)Available

8 Days or more

102010
1 Piece(s)Available

8 Days or more

101520
1 Piece(s)Available

8 Days or more

102020

Loading...

  1. 1
 

Basic Information

Applicable sprue type For shoulder type Locating ring type Standard type D (Locating ring outer diameter)(mm) 100
No. of bolts 4 holes

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.