(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Inclined Pins / Direct Push-Up Pins -One Side Male Thread_The Other Female Thread Type-

Inclined Pins / Direct Push-Up Pins -One Side Male Thread_The Other Female Thread Type-

Click this image to zoom it.

For complete product overview and details on Inclined or Direct Push-Up Pins - One End Threaded, One End Tapped see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
K-KSPSE12-[100-800/1]-F[6-30/1]-P[6,​8,​10]
K-KSPSE12-[100-800/1]-F[6-30/1]-PMC[5,​6,​8]
K-KSPSE16-[100-800/1]-F[8-36/1]-P[8,​10,​12]
K-KSPSE16-[100-800/1]-F[8-36/1]-PMC[8,​10,​12]
K-KSPSE20-[100-800/1]-F[10-48/1]-P[10,​12,​16]
K-KSPSE20-[100-800/1]-F[10-48/1]-PMC[10,​12,​15,​17]
K-KSPSE25-[100-800/1]-F[10-60/1]-P[12,​16,​20]
K-KSPSE25-[100-800/1]-F[10-60/1]-PMC[12,​15,​17,​20]
K-KSPSE30-[100-800/1]-F[10-72/1]-P[16,​20,​24]
K-KSPSE30-[100-800/1]-F[10-72/1]-PMC[15,​17,​20,​25]
KSPSE8-[100-600/1]-F[4-18/1]-P[4,​5,​6]
KSPSE8-[100-600/1]-F[4-18/1]-PMC[4,​5,​6]
KSPSE10-[100-800/1]-F[5-24/1]-P[5,​6,​8]
KSPSE10-[100-800/1]-F[5-24/1]-PMC[5,​6,​8]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD (Applicable inclined pin diameter)
(mm)
Applicable loose core part number L (L dimension)
(mm)
F (Length of inclined block side screw)
(mm)
P (Diameter of inclined block side screw)
(mm)
PMC (Alteration of male thread to fine thread)
(mm)
1 Piece(s)

10 Days or more

1012SCZN・SCZA100 ~ 8006 ~ 306 ~ 10-
1 Piece(s)

10 Days or more

1012SCZN・SCZA100 ~ 8006 ~ 30-5 ~ 8
1 Piece(s)

10 Days or more

1016SCZN・SCZA100 ~ 8008 ~ 368 ~ 12-
1 Piece(s)

10 Days or more

1016SCZN・SCZA100 ~ 8008 ~ 36-8 ~ 12
1 Piece(s)

10 Days or more

1020SCZN・SCZA100 ~ 80010 ~ 4810 ~ 16-
1 Piece(s)

10 Days or more

1020SCZN・SCZA100 ~ 80010 ~ 48-10 ~ 17
1 Piece(s)

10 Days or more

1025SCZN・SCZA100 ~ 80010 ~ 6012 ~ 20-
1 Piece(s)

10 Days or more

1025SCZN・SCZA100 ~ 80010 ~ 60-12 ~ 20
1 Piece(s)

10 Days or more

1030SCZN・SCZA100 ~ 80010 ~ 7216 ~ 24-
1 Piece(s)

10 Days or more

1030SCZN・SCZA100 ~ 80010 ~ 72-15 ~ 25
1 Piece(s)

10 Days or more

108SCY100 ~ 6004 ~ 184 ~ 6-
1 Piece(s)

10 Days or more

108SCY100 ~ 6004 ~ 18-4 ~ 6
1 Piece(s)

10 Days or more

1010SCY100 ~ 8005 ~ 245 ~ 8-
1 Piece(s)

10 Days or more

1010SCY100 ~ 8005 ~ 24-5 ~ 8

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.