(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision Small Diameter・Thin-Wall Stepped Ejector Sleeves -SKH51/Concentricity0.005/Relief Tapered Type-

Precision Small Diameter・Thin-Wall Stepped Ejector Sleeves -SKH51/Concentricity0.005/Relief Tapered Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Product Composition: Single sleeve
•Inner dia. Tolerance: +0.005/0
•Tapered
•Material: SKH51
•Head Thickness: 4mm(T4)

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ESVFX3-[100-150/0.01]-P[2.5-3/0.01]-V[1-1.5/0.01]-N[50-120/1]-S[2-4/1]
ESVFX4-[100-150/0.01]-P[3-4/0.01]-V[1-2/0.01]-N[50-120/1]-S[2-6/1]
ESVFX5-[100-200/0.01]-P[3.5-5/0.01]-V[1-3/0.01]-N[50-170/1]-S[2-9/1]
ESVFX6-[100-200/0.01]-P[4.5-6/0.01]-V[1-4/0.01]-N[50-170/1]-S[2-12/1]
ESVFX7-[100-200/0.01]-P[5.5-7/0.01]-V[1-5/0.01]-N[50-170/1]-S[2-15/1]
ESVFX8-[100-200/0.01]-P[6.5-8/0.01]-V[1-6/0.01]-N[50-170/1]-S[2-18/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD/P (Shaft diameter)
(mm)
V (Hole diameter)
(mm)
P (Tip diameter)
(mm)
L (L dimension)
(mm)
N
(mm)
S (V hole diameter length)
(mm)
1 Piece(s)

10 Days or more

1031 ~ 1.52.5 ~ 3100 ~ 15050 ~ 1202 ~ 4
1 Piece(s)

10 Days or more

1041 ~ 23 ~ 4100 ~ 15050 ~ 1202 ~ 6
1 Piece(s)

10 Days or more

1051 ~ 33.5 ~ 5100 ~ 20050 ~ 1702 ~ 9
1 Piece(s)

10 Days or more

1061 ~ 44.5 ~ 6100 ~ 20050 ~ 1702 ~ 12
1 Piece(s)

10 Days or more

1071 ~ 55.5 ~ 7100 ~ 20050 ~ 1702 ~ 15
1 Piece(s)

10 Days or more

1081 ~ 66.5 ~ 8100 ~ 20050 ~ 1702 ~ 18

Loading...

  1. 1
 

Basic Information

Product composition Single sleeve Material SKH51 Surface treatment No
Head thickness 4mm(T4) Shaft diameter tolerance 0/-0.005 Concentricity between the hole and shaft diameters ◎0.005
Boring method Grinding Inner dia. tolerance +0.005/0 Tapered or not Yes
Center pin tip shape No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.