(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision R-Chamfered Rectangular Ejector Pins With Engraving -High Speed Steel SKH51/4mm Head/P・W Tolerance 0_-0.005 Type- (Part Numbers)

Precision R-Chamfered Rectangular Ejector Pins With Engraving -High Speed Steel SKH51/4mm Head/P・W Tolerance 0_-0.005 Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Precision R-Chamfered Rectangular Ejector Pins With Engraving -High Speed Steel SKH51/4mm Head/P・W Tolerance 0_-0.005 Type-
  • Precision R-Chamfered Rectangular Ejector Pins With Engraving -High Speed Steel SKH51/4mm Head/P・W Tolerance 0_-0.005 Type-
  • Precision R-Chamfered Rectangular Ejector Pins With Engraving -High Speed Steel SKH51/4mm Head/P・W Tolerance 0_-0.005 Type-

•Material: SKH51
•Shape Type: With engraving
•Trimming: Normal
•P/W Dimension Tolerance Reference: 0/-0.005
•Head Thickness: 4mm(T4)

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ERVFR5M10-[50-250/0.01]-P[3-9.8/0.01]-W[0.5-9.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[40-200/1]-*****
ERVWR1M2-[50-250/0.01]-P[0.8-1.8/0.01]-W[0.3-1.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[23-200/1]-*
ERVWR1M2.5-[50-250/0.01]-P[0.8-2.3/0.01]-W[0.3-2.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[26-200/1]-*
ERVWR1M3-[50-250/0.01]-P[1-2.8/0.01]-W[0.3-2.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[27-200/1]-*
ERVWR1M3.5-[50-250/0.01]-P[1-3.3/0.01]-W[0.3-3.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[27-200/1]-*
ERVWR1M4-[50-250/0.01]-P[1-3.8/0.01]-W[0.3-3.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[29-200/1]-*
ERVWR1M4.5-[50-250/0.01]-P[1.2-4.3/0.01]-W[0.3-4.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[29-200/1]-*
ERVWR1M5-[50-250/0.01]-P[1.5-4.8/0.01]-W[0.4-4.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[31-200/1]-*
ERVWR1M5.5-[50-250/0.01]-P[1.8-5.3/0.01]-W[0.4-5.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[31-200/1]-*
ERVWR1M6-[50-250/0.01]-P[2-5.8/0.01]-W[0.5-5.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[33-200/1]-*
ERVWR1M6.5-[50-250/0.01]-P[2-6.3/0.01]-W[0.5-6.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[40-200/1]-*
ERVWR1M7-[50-250/0.01]-P[2.3-6.8/0.01]-W[0.5-6.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[40-200/1]-*
ERVWR1M8-[50-250/0.01]-P[2.3-7.8/0.01]-W[0.5-7.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[40-200/1]-*
ERVWR1MR2-[50-250/0.01]-P[0.8-1.8/0.01]-W[0.3-1.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[23-200/1]-*
ERVWR1MR2.5-[50-250/0.01]-P[0.8-2.3/0.01]-W[0.3-2.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[26-200/1]-*
ERVWR1MR3-[50-250/0.01]-P[1-2.8/0.01]-W[0.3-2.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[27-200/1]-*
ERVWR1MR3.5-[50-250/0.01]-P[1-3.3/0.01]-W[0.3-3.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[27-200/1]-*
ERVWR1MR4-[50-250/0.01]-P[1-3.8/0.01]-W[0.3-3.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[29-200/1]-*
ERVWR1MR4.5-[50-250/0.01]-P[1.2-4.3/0.01]-W[0.3-4.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[29-200/1]-*
ERVWR1MR5-[50-250/0.01]-P[1.5-4.8/0.01]-W[0.4-4.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[31-200/1]-*
ERVWR1MR5.5-[50-250/0.01]-P[1.8-5.3/0.01]-W[0.4-5.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[31-200/1]-*
ERVWR1MR6-[50-250/0.01]-P[2-5.8/0.01]-W[0.5-5.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[33-200/1]-*
ERVWR1MR6.5-[50-250/0.01]-P[2-6.3/0.01]-W[0.5-6.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[40-200/1]-*
ERVWR1MR7-[50-250/0.01]-P[2.3-6.8/0.01]-W[0.5-6.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[40-200/1]-*
ERVWR1MR8-[50-250/0.01]-P[2.3-7.8/0.01]-W[0.5-7.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[40-200/1]-*
ERVWR1MR10-[50-250/0.01]-P[3-9.8/0.01]-W[0.5-9.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[40-200/1]-*
ERVWR2M2-[50-250/0.01]-P[0.8-1.8/0.01]-W[0.3-1.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[23-200/1]-**
ERVWR2M2.5-[50-250/0.01]-P[0.8-2.3/0.01]-W[0.3-2.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[26-200/1]-**
ERVWR2M3-[50-250/0.01]-P[1-2.8/0.01]-W[0.3-2.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[27-200/1]-**
ERVWR2M3.5-[50-250/0.01]-P[1-3.3/0.01]-W[0.3-3.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[27-200/1]-**
ERVWR2M4-[50-250/0.01]-P[1-3.8/0.01]-W[0.3-3.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[29-200/1]-**
ERVWR2M4.5-[50-250/0.01]-P[1.2-4.3/0.01]-W[0.3-4.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[29-200/1]-**
ERVWR2M5-[50-250/0.01]-P[1.5-4.8/0.01]-W[0.4-4.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[31-200/1]-**
ERVWR2M5.5-[50-250/0.01]-P[1.8-5.3/0.01]-W[0.4-5.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[31-200/1]-**
ERVWR2M6-[50-250/0.01]-P[2-5.8/0.01]-W[0.5-5.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[33-200/1]-**
ERVWR2M6.5-[50-250/0.01]-P[2-6.3/0.01]-W[0.5-6.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[40-200/1]-**
ERVWR2M7-[50-250/0.01]-P[2.3-6.8/0.01]-W[0.5-6.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[40-200/1]-**
ERVWR2M8-[50-250/0.01]-P[2.3-7.8/0.01]-W[0.5-7.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[40-200/1]-**
ERVWR2M10-[50-250/0.01]-P[3-9.8/0.01]-W[0.5-9.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[40-200/1]-**
ERVWR2MR2-[50-250/0.01]-P[0.8-1.8/0.01]-W[0.3-1.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[23-200/1]-**
ERVWR2MR2.5-[50-250/0.01]-P[0.8-2.3/0.01]-W[0.3-2.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[26-200/1]-**
ERVWR2MR3-[50-250/0.01]-P[1-2.8/0.01]-W[0.3-2.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[27-200/1]-**
ERVWR2MR3.5-[50-250/0.01]-P[1-3.3/0.01]-W[0.3-3.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[27-200/1]-**
ERVWR2MR4-[50-250/0.01]-P[1-3.8/0.01]-W[0.3-3.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[29-200/1]-**
ERVWR2MR4.5-[50-250/0.01]-P[1.2-4.3/0.01]-W[0.3-4.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[29-200/1]-**
ERVWR2MR5-[50-250/0.01]-P[1.5-4.8/0.01]-W[0.4-4.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[31-200/1]-**
ERVWR2MR5.5-[50-250/0.01]-P[1.8-5.3/0.01]-W[0.4-5.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[31-200/1]-**
ERVWR2MR6-[50-250/0.01]-P[2-5.8/0.01]-W[0.5-5.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[33-200/1]-**
ERVWR2MR6.5-[50-250/0.01]-P[2-6.3/0.01]-W[0.5-6.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[40-200/1]-**
ERVWR2MR7-[50-250/0.01]-P[2.3-6.8/0.01]-W[0.5-6.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[40-200/1]-**
ERVWR2MR8-[50-250/0.01]-P[2.3-7.8/0.01]-W[0.5-7.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[40-200/1]-**
ERVWR2MR10-[50-250/0.01]-P[3-9.8/0.01]-W[0.5-9.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[40-200/1]-**
ERVWR3M2-[50-250/0.01]-P[0.8-1.8/0.01]-W[0.3-1.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[23-200/1]-***
ERVWR3M2.5-[50-250/0.01]-P[0.8-2.3/0.01]-W[0.3-2.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[26-200/1]-***
ERVWR3M3-[50-250/0.01]-P[1-2.8/0.01]-W[0.3-2.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[27-200/1]-***
ERVWR3M3.5-[50-250/0.01]-P[1-3.3/0.01]-W[0.3-3.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[27-200/1]-***
ERVWR3M4-[50-250/0.01]-P[1-3.8/0.01]-W[0.3-3.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[29-200/1]-***
ERVWR3M4.5-[50-250/0.01]-P[1.2-4.3/0.01]-W[0.3-4.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[29-200/1]-***
ERVWR3M5-[50-250/0.01]-P[1.5-4.8/0.01]-W[0.4-4.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[31-200/1]-***
ERVWR3M5.5-[50-250/0.01]-P[1.8-5.3/0.01]-W[0.4-5.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[31-200/1]-***
ERVWR3M6-[50-250/0.01]-P[2-5.8/0.01]-W[0.5-5.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[33-200/1]-***
ERVWR3M6.5-[50-250/0.01]-P[2-6.3/0.01]-W[0.5-6.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[40-200/1]-***
ERVWR3M7-[50-250/0.01]-P[2.3-6.8/0.01]-W[0.5-6.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[40-200/1]-***
ERVWR3M8-[50-250/0.01]-P[2.3-7.8/0.01]-W[0.5-7.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[40-200/1]-***
ERVWR3M10-[50-250/0.01]-P[3-9.8/0.01]-W[0.5-9.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[40-200/1]-***
ERVWR4M2-[50-250/0.01]-P[0.8-1.8/0.01]-W[0.3-1.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[23-200/1]-****
ERVWR4M2.5-[50-250/0.01]-P[0.8-2.3/0.01]-W[0.3-2.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[26-200/1]-****
ERVWR4M3-[50-250/0.01]-P[1-2.8/0.01]-W[0.3-2.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[27-200/1]-****
ERVWR4M3.5-[50-250/0.01]-P[1-3.3/0.01]-W[0.3-3.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[27-200/1]-****
ERVWR4M4-[50-250/0.01]-P[1-3.8/0.01]-W[0.3-3.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[29-200/1]-****
ERVWR4M4.5-[50-250/0.01]-P[1.2-4.3/0.01]-W[0.3-4.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[29-200/1]-****
ERVWR4M5-[50-250/0.01]-P[1.5-4.8/0.01]-W[0.4-4.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[31-200/1]-****
ERVWR4M5.5-[50-250/0.01]-P[1.8-5.3/0.01]-W[0.4-5.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[31-200/1]-****
ERVWR4M6-[50-250/0.01]-P[2-5.8/0.01]-W[0.5-5.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[33-200/1]-****
ERVWR4M6.5-[50-250/0.01]-P[2-6.3/0.01]-W[0.5-6.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[40-200/1]-****
ERVWR4M7-[50-250/0.01]-P[2.3-6.8/0.01]-W[0.5-6.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[40-200/1]-****
ERVWR4M8-[50-250/0.01]-P[2.3-7.8/0.01]-W[0.5-7.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[40-200/1]-****
ERVWR4M10-[50-250/0.01]-P[3-9.8/0.01]-W[0.5-9.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[40-200/1]-****
ERVWR5M2-[50-250/0.01]-P[0.8-1.8/0.01]-W[0.3-1.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[23-200/1]-*****
ERVWR5M2.5-[50-250/0.01]-P[0.8-2.3/0.01]-W[0.3-2.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[26-200/1]-*****
ERVWR5M3-[50-250/0.01]-P[1-2.8/0.01]-W[0.3-2.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[27-200/1]-*****
ERVWR5M3.5-[50-250/0.01]-P[1-3.3/0.01]-W[0.3-3.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[27-200/1]-*****
ERVWR5M4-[50-250/0.01]-P[1-3.8/0.01]-W[0.3-3.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[29-200/1]-*****
ERVWR5M4.5-[50-250/0.01]-P[1.2-4.3/0.01]-W[0.3-4.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[29-200/1]-*****
ERVWR5M5-[50-250/0.01]-P[1.5-4.8/0.01]-W[0.4-4.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[31-200/1]-*****
ERVWR5M5.5-[50-250/0.01]-P[1.8-5.3/0.01]-W[0.4-5.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[31-200/1]-*****
ERVWR5M6-[50-250/0.01]-P[2-5.8/0.01]-W[0.5-5.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[33-200/1]-*****
ERVWR5M6.5-[50-250/0.01]-P[2-6.3/0.01]-W[0.5-6.3/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[40-200/1]-*****
ERVWR5M7-[50-250/0.01]-P[2.3-6.8/0.01]-W[0.5-6.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[40-200/1]-*****
ERVWR5M8-[50-250/0.01]-P[2.3-7.8/0.01]-W[0.5-7.8/0.01]-R[0.1,​0.15,​0.2,​0.3]-N[40-200/1]-*****
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSP (Tip)
(mm)
W (Tip)
(mm)
D (Shaft diameter)
(mm)
Character engraving type Number of engraving characters R-Chamfered rectangular position L (L dimension)
(mm)
N
(mm)
Engraving character designation R (Corner R of the tip corner)
(mm)
1 Piece(s)

12 Days or more

103 ~ 9.80.5 ~ 9.810Concave character5 charactersFR50 ~ 25040 ~ 200※Designation by WOS0.1 ~ 0.3
1 Piece(s)

12 Days or more

100.8 ~ 1.80.3 ~ 1.82Concave character1 charactersWR50 ~ 25023 ~ 200※Designation by WOS0.1 ~ 0.3
1 Piece(s)

12 Days or more

100.8 ~ 2.30.3 ~ 2.32.5Concave character1 charactersWR50 ~ 25026 ~ 200※Designation by WOS0.1 ~ 0.3
1 Piece(s)

12 Days or more

101 ~ 2.80.3 ~ 2.83Concave character1 charactersWR50 ~ 25027 ~ 200※Designation by WOS0.1 ~ 0.3
1 Piece(s)

12 Days or more

101 ~ 3.30.3 ~ 3.33.5Concave character1 charactersWR50 ~ 25027 ~ 200※Designation by WOS0.1 ~ 0.3
1 Piece(s)

12 Days or more

101 ~ 3.80.3 ~ 3.84Concave character1 charactersWR50 ~ 25029 ~ 200※Designation by WOS0.1 ~ 0.3
1 Piece(s)

12 Days or more

101.2 ~ 4.30.3 ~ 4.34.5Concave character1 charactersWR50 ~ 25029 ~ 200※Designation by WOS0.1 ~ 0.3
1 Piece(s)

12 Days or more

101.5 ~ 4.80.4 ~ 4.85Concave character1 charactersWR50 ~ 25031 ~ 200※Designation by WOS0.1 ~ 0.3
1 Piece(s)

12 Days or more

101.8 ~ 5.30.4 ~ 5.35.5Concave character1 charactersWR50 ~ 25031 ~ 200※Designation by WOS0.1 ~ 0.3
1 Piece(s)

12 Days or more

102 ~ 5.80.5 ~ 5.86Concave character1 charactersWR50 ~ 25033 ~ 200※Designation by WOS0.1 ~ 0.3
1 Piece(s)

12 Days or more

102 ~ 6.30.5 ~ 6.36.5Concave character1 charactersWR50 ~ 25040 ~ 200※Designation by WOS0.1 ~ 0.3
1 Piece(s)

12 Days or more

102.3 ~ 6.80.5 ~ 6.87Concave character1 charactersWR50 ~ 25040 ~ 200※Designation by WOS0.1 ~ 0.3
1 Piece(s)

12 Days or more

102.3 ~ 7.80.5 ~ 7.88Concave character1 charactersWR50 ~ 25040 ~ 200※Designation by WOS0.1 ~ 0.3
1 Piece(s)

12 Days or more

100.8 ~ 1.80.3 ~ 1.82Concave character (Sequential numbering)1 charactersWR50 ~ 25023 ~ 200※Designation by WOS0.1 ~ 0.3
1 Piece(s)

12 Days or more

100.8 ~ 2.30.3 ~ 2.32.5Concave character (Sequential numbering)1 charactersWR50 ~ 25026 ~ 200※Designation by WOS0.1 ~ 0.3
1 Piece(s)

12 Days or more

101 ~ 2.80.3 ~ 2.83Concave character (Sequential numbering)1 charactersWR50 ~ 25027 ~ 200※Designation by WOS0.1 ~ 0.3
1 Piece(s)

12 Days or more

101 ~ 3.30.3 ~ 3.33.5Concave character (Sequential numbering)1 charactersWR50 ~ 25027 ~ 200※Designation by WOS0.1 ~ 0.3
1 Piece(s)

12 Days or more

101 ~ 3.80.3 ~ 3.84Concave character (Sequential numbering)1 charactersWR50 ~ 25029 ~ 200※Designation by WOS0.1 ~ 0.3
1 Piece(s)

12 Days or more

101.2 ~ 4.30.3 ~ 4.34.5Concave character (Sequential numbering)1 charactersWR50 ~ 25029 ~ 200※Designation by WOS0.1 ~ 0.3
1 Piece(s)

12 Days or more

101.5 ~ 4.80.4 ~ 4.85Concave character (Sequential numbering)1 charactersWR50 ~ 25031 ~ 200※Designation by WOS0.1 ~ 0.3
1 Piece(s)

12 Days or more

101.8 ~ 5.30.4 ~ 5.35.5Concave character (Sequential numbering)1 charactersWR50 ~ 25031 ~ 200※Designation by WOS0.1 ~ 0.3
1 Piece(s)

12 Days or more

102 ~ 5.80.5 ~ 5.86Concave character (Sequential numbering)1 charactersWR50 ~ 25033 ~ 200※Designation by WOS0.1 ~ 0.3
1 Piece(s)

12 Days or more

102 ~ 6.30.5 ~ 6.36.5Concave character (Sequential numbering)1 charactersWR50 ~ 25040 ~ 200※Designation by WOS0.1 ~ 0.3
1 Piece(s)

12 Days or more

102.3 ~ 6.80.5 ~ 6.87Concave character (Sequential numbering)1 charactersWR50 ~ 25040 ~ 200※Designation by WOS0.1 ~ 0.3
1 Piece(s)

12 Days or more

102.3 ~ 7.80.5 ~ 7.88Concave character (Sequential numbering)1 charactersWR50 ~ 25040 ~ 200※Designation by WOS0.1 ~ 0.3
1 Piece(s)

12 Days or more

103 ~ 9.80.5 ~ 9.810Concave character (Sequential numbering)1 charactersWR50 ~ 25040 ~ 200※Designation by WOS0.1 ~ 0.3
1 Piece(s)

Quote

100.8 ~ 1.80.3 ~ 1.82Concave character2 charactersWR50 ~ 25023 ~ 200※Designation by WOS0.1 ~ 0.3
1 Piece(s)

Quote

100.8 ~ 2.30.3 ~ 2.32.5Concave character2 charactersWR50 ~ 25026 ~ 200※Designation by WOS0.1 ~ 0.3
1 Piece(s)

12 Days or more

101 ~ 2.80.3 ~ 2.83Concave character2 charactersWR50 ~ 25027 ~ 200※Designation by WOS0.1 ~ 0.3
1 Piece(s)

12 Days or more

101 ~ 3.30.3 ~ 3.33.5Concave character2 charactersWR50 ~ 25027 ~ 200※Designation by WOS0.1 ~ 0.3
1 Piece(s)

12 Days or more

101 ~ 3.80.3 ~ 3.84Concave character2 charactersWR50 ~ 25029 ~ 200※Designation by WOS0.1 ~ 0.3
1 Piece(s)

12 Days or more

101.2 ~ 4.30.3 ~ 4.34.5Concave character2 charactersWR50 ~ 25029 ~ 200※Designation by WOS0.1 ~ 0.3
1 Piece(s)

12 Days or more

101.5 ~ 4.80.4 ~ 4.85Concave character2 charactersWR50 ~ 25031 ~ 200※Designation by WOS0.1 ~ 0.3
1 Piece(s)

12 Days or more

101.8 ~ 5.30.4 ~ 5.35.5Concave character2 charactersWR50 ~ 25031 ~ 200※Designation by WOS0.1 ~ 0.3
1 Piece(s)

12 Days or more

102 ~ 5.80.5 ~ 5.86Concave character2 charactersWR50 ~ 25033 ~ 200※Designation by WOS0.1 ~ 0.3
1 Piece(s)

12 Days or more

102 ~ 6.30.5 ~ 6.36.5Concave character2 charactersWR50 ~ 25040 ~ 200※Designation by WOS0.1 ~ 0.3
1 Piece(s)

12 Days or more

102.3 ~ 6.80.5 ~ 6.87Concave character2 charactersWR50 ~ 25040 ~ 200※Designation by WOS0.1 ~ 0.3
1 Piece(s)

12 Days or more

102.3 ~ 7.80.5 ~ 7.88Concave character2 charactersWR50 ~ 25040 ~ 200※Designation by WOS0.1 ~ 0.3
1 Piece(s)

12 Days or more

103 ~ 9.80.5 ~ 9.810Concave character2 charactersWR50 ~ 25040 ~ 200※Designation by WOS0.1 ~ 0.3
1 Piece(s)

Quote

100.8 ~ 1.80.3 ~ 1.82Concave character (Sequential numbering)2 charactersWR50 ~ 25023 ~ 200※Designation by WOS0.1 ~ 0.3
1 Piece(s)

Quote

100.8 ~ 2.30.3 ~ 2.32.5Concave character (Sequential numbering)2 charactersWR50 ~ 25026 ~ 200※Designation by WOS0.1 ~ 0.3
1 Piece(s)

12 Days or more

101 ~ 2.80.3 ~ 2.83Concave character (Sequential numbering)2 charactersWR50 ~ 25027 ~ 200※Designation by WOS0.1 ~ 0.3
1 Piece(s)

12 Days or more

101 ~ 3.30.3 ~ 3.33.5Concave character (Sequential numbering)2 charactersWR50 ~ 25027 ~ 200※Designation by WOS0.1 ~ 0.3
1 Piece(s)

12 Days or more

101 ~ 3.80.3 ~ 3.84Concave character (Sequential numbering)2 charactersWR50 ~ 25029 ~ 200※Designation by WOS0.1 ~ 0.3
1 Piece(s)

12 Days or more

101.2 ~ 4.30.3 ~ 4.34.5Concave character (Sequential numbering)2 charactersWR50 ~ 25029 ~ 200※Designation by WOS0.1 ~ 0.3
1 Piece(s)

12 Days or more

101.5 ~ 4.80.4 ~ 4.85Concave character (Sequential numbering)2 charactersWR50 ~ 25031 ~ 200※Designation by WOS0.1 ~ 0.3
1 Piece(s)

12 Days or more

101.8 ~ 5.30.4 ~ 5.35.5Concave character (Sequential numbering)2 charactersWR50 ~ 25031 ~ 200※Designation by WOS0.1 ~ 0.3
1 Piece(s)

12 Days or more

102 ~ 5.80.5 ~ 5.86Concave character (Sequential numbering)2 charactersWR50 ~ 25033 ~ 200※Designation by WOS0.1 ~ 0.3
1 Piece(s)

12 Days or more

102 ~ 6.30.5 ~ 6.36.5Concave character (Sequential numbering)2 charactersWR50 ~ 25040 ~ 200※Designation by WOS0.1 ~ 0.3
1 Piece(s)

12 Days or more

102.3 ~ 6.80.5 ~ 6.87Concave character (Sequential numbering)2 charactersWR50 ~ 25040 ~ 200※Designation by WOS0.1 ~ 0.3
1 Piece(s)

12 Days or more

102.3 ~ 7.80.5 ~ 7.88Concave character (Sequential numbering)2 charactersWR50 ~ 25040 ~ 200※Designation by WOS0.1 ~ 0.3
1 Piece(s)

12 Days or more

103 ~ 9.80.5 ~ 9.810Concave character (Sequential numbering)2 charactersWR50 ~ 25040 ~ 200※Designation by WOS0.1 ~ 0.3
1 Piece(s)

Quote

100.8 ~ 1.80.3 ~ 1.82Concave character3 charactersWR50 ~ 25023 ~ 200※Designation by WOS0.1 ~ 0.3
1 Piece(s)

Quote

100.8 ~ 2.30.3 ~ 2.32.5Concave character3 charactersWR50 ~ 25026 ~ 200※Designation by WOS0.1 ~ 0.3
1 Piece(s)

Quote

101 ~ 2.80.3 ~ 2.83Concave character3 charactersWR50 ~ 25027 ~ 200※Designation by WOS0.1 ~ 0.3
1 Piece(s)

12 Days or more

101 ~ 3.30.3 ~ 3.33.5Concave character3 charactersWR50 ~ 25027 ~ 200※Designation by WOS0.1 ~ 0.3
1 Piece(s)

12 Days or more

101 ~ 3.80.3 ~ 3.84Concave character3 charactersWR50 ~ 25029 ~ 200※Designation by WOS0.1 ~ 0.3
1 Piece(s)

12 Days or more

101.2 ~ 4.30.3 ~ 4.34.5Concave character3 charactersWR50 ~ 25029 ~ 200※Designation by WOS0.1 ~ 0.3
1 Piece(s)

12 Days or more

101.5 ~ 4.80.4 ~ 4.85Concave character3 charactersWR50 ~ 25031 ~ 200※Designation by WOS0.1 ~ 0.3
1 Piece(s)

12 Days or more

101.8 ~ 5.30.4 ~ 5.35.5Concave character3 charactersWR50 ~ 25031 ~ 200※Designation by WOS0.1 ~ 0.3
1 Piece(s)

12 Days or more

102 ~ 5.80.5 ~ 5.86Concave character3 charactersWR50 ~ 25033 ~ 200※Designation by WOS0.1 ~ 0.3
1 Piece(s)

12 Days or more

102 ~ 6.30.5 ~ 6.36.5Concave character3 charactersWR50 ~ 25040 ~ 200※Designation by WOS0.1 ~ 0.3
1 Piece(s)

12 Days or more

102.3 ~ 6.80.5 ~ 6.87Concave character3 charactersWR50 ~ 25040 ~ 200※Designation by WOS0.1 ~ 0.3
1 Piece(s)

12 Days or more

102.3 ~ 7.80.5 ~ 7.88Concave character3 charactersWR50 ~ 25040 ~ 200※Designation by WOS0.1 ~ 0.3
1 Piece(s)

12 Days or more

103 ~ 9.80.5 ~ 9.810Concave character3 charactersWR50 ~ 25040 ~ 200※Designation by WOS0.1 ~ 0.3
1 Piece(s)

Quote

100.8 ~ 1.80.3 ~ 1.82Concave character4 charactersWR50 ~ 25023 ~ 200※Designation by WOS0.1 ~ 0.3
1 Piece(s)

Quote

100.8 ~ 2.30.3 ~ 2.32.5Concave character4 charactersWR50 ~ 25026 ~ 200※Designation by WOS0.1 ~ 0.3
1 Piece(s)

Quote

101 ~ 2.80.3 ~ 2.83Concave character4 charactersWR50 ~ 25027 ~ 200※Designation by WOS0.1 ~ 0.3
1 Piece(s)

Quote

101 ~ 3.30.3 ~ 3.33.5Concave character4 charactersWR50 ~ 25027 ~ 200※Designation by WOS0.1 ~ 0.3
1 Piece(s)

Quote

101 ~ 3.80.3 ~ 3.84Concave character4 charactersWR50 ~ 25029 ~ 200※Designation by WOS0.1 ~ 0.3
1 Piece(s)

12 Days or more

101.2 ~ 4.30.3 ~ 4.34.5Concave character4 charactersWR50 ~ 25029 ~ 200※Designation by WOS0.1 ~ 0.3
1 Piece(s)

12 Days or more

101.5 ~ 4.80.4 ~ 4.85Concave character4 charactersWR50 ~ 25031 ~ 200※Designation by WOS0.1 ~ 0.3
1 Piece(s)

12 Days or more

101.8 ~ 5.30.4 ~ 5.35.5Concave character4 charactersWR50 ~ 25031 ~ 200※Designation by WOS0.1 ~ 0.3
1 Piece(s)

12 Days or more

102 ~ 5.80.5 ~ 5.86Concave character4 charactersWR50 ~ 25033 ~ 200※Designation by WOS0.1 ~ 0.3
1 Piece(s)

12 Days or more

102 ~ 6.30.5 ~ 6.36.5Concave character4 charactersWR50 ~ 25040 ~ 200※Designation by WOS0.1 ~ 0.3
1 Piece(s)

12 Days or more

102.3 ~ 6.80.5 ~ 6.87Concave character4 charactersWR50 ~ 25040 ~ 200※Designation by WOS0.1 ~ 0.3
1 Piece(s)

12 Days or more

102.3 ~ 7.80.5 ~ 7.88Concave character4 charactersWR50 ~ 25040 ~ 200※Designation by WOS0.1 ~ 0.3
1 Piece(s)

12 Days or more

103 ~ 9.80.5 ~ 9.810Concave character4 charactersWR50 ~ 25040 ~ 200※Designation by WOS0.1 ~ 0.3
1 Piece(s)

Quote

100.8 ~ 1.80.3 ~ 1.82Concave character5 charactersWR50 ~ 25023 ~ 200※Designation by WOS0.1 ~ 0.3
1 Piece(s)

Quote

100.8 ~ 2.30.3 ~ 2.32.5Concave character5 charactersWR50 ~ 25026 ~ 200※Designation by WOS0.1 ~ 0.3
1 Piece(s)

Quote

101 ~ 2.80.3 ~ 2.83Concave character5 charactersWR50 ~ 25027 ~ 200※Designation by WOS0.1 ~ 0.3
1 Piece(s)

Quote

101 ~ 3.30.3 ~ 3.33.5Concave character5 charactersWR50 ~ 25027 ~ 200※Designation by WOS0.1 ~ 0.3
1 Piece(s)

Quote

101 ~ 3.80.3 ~ 3.84Concave character5 charactersWR50 ~ 25029 ~ 200※Designation by WOS0.1 ~ 0.3
1 Piece(s)

Quote

101.2 ~ 4.30.3 ~ 4.34.5Concave character5 charactersWR50 ~ 25029 ~ 200※Designation by WOS0.1 ~ 0.3
1 Piece(s)

Quote

101.5 ~ 4.80.4 ~ 4.85Concave character5 charactersWR50 ~ 25031 ~ 200※Designation by WOS0.1 ~ 0.3
1 Piece(s)

12 Days or more

101.8 ~ 5.30.4 ~ 5.35.5Concave character5 charactersWR50 ~ 25031 ~ 200※Designation by WOS0.1 ~ 0.3
1 Piece(s)

12 Days or more

102 ~ 5.80.5 ~ 5.86Concave character5 charactersWR50 ~ 25033 ~ 200※Designation by WOS0.1 ~ 0.3
1 Piece(s)

12 Days or more

102 ~ 6.30.5 ~ 6.36.5Concave character5 charactersWR50 ~ 25040 ~ 200※Designation by WOS0.1 ~ 0.3
1 Piece(s)

12 Days or more

102.3 ~ 6.80.5 ~ 6.87Concave character5 charactersWR50 ~ 25040 ~ 200※Designation by WOS0.1 ~ 0.3
1 Piece(s)

12 Days or more

102.3 ~ 7.80.5 ~ 7.88Concave character5 charactersWR50 ~ 25040 ~ 200※Designation by WOS0.1 ~ 0.3

Loading...

 

Basic Information

Material SKH51 P/W dimension tolerance (Reference tolerance) 0/-0.005 Surface treatment No
Head thickness 4mm(T4) Rectangular treatment R-Chamfered rectangular Tip shape No
C-Chamfered position No With/without gas release shape No Shape type With engraving
Trimming Normal

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.