(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Oil-Free Ejector Leader Bushings -For High Temperature・Copper Alloy Type-

Oil-Free Ejector Leader Bushings -For High Temperature・Copper Alloy Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Category: Copper alloy・Oil-free type
•Product Type: For high temperature use

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
EGBPK13-13
EGBPK13-15
EGBPK16-15
EGBPK20-13
EGBPK20-15
EGBPK20-20
EGBPK25-15
EGBPK25-20
EGBPK30-20
EGBPK30-25
EGBPK35-25
EGBPK40-25
EGBPK40-30
EGBPK50-30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSd (Inner diameter) ℓ (Dh6 section length)
(mm)
1 Piece(s)Available

8 Days or more

101313
1 Piece(s)Available

8 Days or more

101315
1 Piece(s)Available

8 Days or more

101615
1 Piece(s)Available

8 Days or more

102013
1 Piece(s)Available

8 Days or more

102015
1 Piece(s)Available

8 Days or more

102020
1 Piece(s)Available

8 Days or more

102515
1 Piece(s)Available

8 Days or more

102520
1 Piece(s)Available

8 Days or more

103020
1 Piece(s)Available

8 Days or more

103025
1 Piece(s)Available

8 Days or more

103525
1 Piece(s)Available

8 Days or more

104025
1 Piece(s)Available

8 Days or more

104030
1 Piece(s)Available

8 Days or more

105030

Loading...

  1. 1
 

Basic Information

Category Copper alloy・Oil-free type Product type For high temperature use

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.