(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ejector Leader Bushings -Linear Type-

Ejector Leader Bushings -Linear Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Category: Linear guide type
For complete product overview and details on Ejector Leader Bushings - Linear Type see the sections below:

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.
EGBL (Steel)
EGBLT (Steel -Short type- )
EGBLS (Stainless)

[ A ]Snap ring (1 pc.)
EGBW
[ ! ] This product is delivered with a snap ring set in the ℓ1 groove.
TypeBushing body, ballsBall retainer
EGBL
EGBLT
[ M ]SUJ2 equivalentSUS316, SUS304
[ H ]58HRC~
EGBLS[ M ]SUS440C equivalentSUS316, SUS304
[ H ]56HRC~

Specifications

dDh6D1L123tWDynamic load
N (kgf)
Part NumberU/Price for 1~9
TypedEGBL EGBLTEGBLS
60
-0.009
120
-0.011
15.5190
-0.2
92.751.01.1206 (  21)EGBL
EGBLS
6  
81519.324103.25265 (  27)8  
10190
-0.013
23.629133.51.21.3373 (  38)10  
132328.532134.5510 (  52)13  
162834.23715205.251.51.6775 (  79)16  
200
-0.010
320
-0.016
38.44220255.75863 (  88)20  
254047.1590
-0.3
202591.751.85981 (100)25  
304552.86425309.751,569 (160)30  
250
-0.010
400
-0.016
47.1440
-0.3
20256.251.751.85764 (  78)EGBLT
(Short type)
25  
304552.85425307.751,442 (147)30  
Load (kgf)=Load N×0.101972
Part Number
EGBL10
EGBLT25
■Spacers for Linear Type Ejector Leader Bushing
EGBS

[ M ] S45C

Specifications

Leader bushing
d
DdtPart NumberU/Price
TypeNo.1~910~4950~99100~200
616123EGBS6    
8191538    
1023192.810    
13282313    
1634282.516    
20383220    
2546402.2525    
30514530    
Part Number
EGBS10
■Snap Rings for Linear Type Ejector Leader Bushing
EGBW

[ M ] SK4

Specifications

Leader bushing
d
DdtPart NumberU/Price
TypeNo.1~910~4950~99100~200
615.511.11.0EGBW6    
818.613.81.08    
1023.117.51.210    
1327.721.513    
1633.125.91.516    
2037.429.620    
2546.237.01.7525    
3051.341.530    
Part Number
EGBW10

Example

■Features・A linear guide type bushing developed for use with ejector plate leaders.
・Relocating the snap ring set in the ℓ1 groove upon delivery to the ℓ2 position allows it to be used with ejector plates of
a different thickness.
・Can be used with a spacer (EGBS) that is specially designed for use with this bushing.
・Is easy to mount. ・ Imposes no stroke limit.
■Notes・Please use precision pins (EGH・EGHC・EGHN・EGZA・EGHA >>P.961962965966).
・Use this product (EGBL, EGBLT) under a temperature 80°C or lower. Use this product (EGBLS) under a temperature 120°C or less.

■Notes on handling ejector leader bushing

①When inserting the leader pin into
linear guide type, if the leader pin is
inserted not straight the ball may come
off and the retainer may deform. Please
install it gently and straight matching
the core.
② Do not use a linear type for
rotary motion.
③ Do not use a linear type for applications
involving repeated removal and insertion.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
EGBL6
EGBL8
EGBL10
EGBL13
EGBL16
EGBL20
EGBL25
EGBL30
EGBLS6
EGBLS8
EGBLS10
EGBLS13
EGBLS16
EGBLS20
EGBLS25
EGBLS30
EGBLT25
EGBLT30
EGBS6
EGBS8
EGBS10
EGBS13
EGBS16
EGBS20
EGBS25
EGBS30
EGBW6
EGBW8
EGBW10
EGBW13
EGBW16
EGBW20
EGBW25
EGBW30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSProduct type d (Inner diameter)
1 Piece(s)Available

8 Days or more

10Set6
1 Piece(s)Available

8 Days or more

10Set8
1 Piece(s)Available

8 Days or more

10Set10
1 Piece(s)Available

8 Days or more

10Set13
1 Piece(s)Available

8 Days or more

10Set16
1 Piece(s)Available

Same day

Stock

10Set20
1 Piece(s)Available

Same day

Stock

10Set25
1 Piece(s)Available

Same day

Stock

10Set30
1 Piece(s)Available

8 Days or more

10Set6
1 Piece(s)Available

8 Days or more

10Set8
1 Piece(s)Available

8 Days or more

10Set10
1 Piece(s)Available

8 Days or more

10Set13
1 Piece(s)Available

8 Days or more

10Set16
1 Piece(s)Available

8 Days or more

10Set20
1 Piece(s)Available

8 Days or more

10Set25
1 Piece(s)Available

8 Days or more

10Set30
1 Piece(s)Available

8 Days or more

10Set25
1 Piece(s)Available

8 Days or more

10Set30
1 Piece(s)Available

8 Days or more

10Only spacers6
1 Piece(s)Available

8 Days or more

10Only spacers8
1 Piece(s)Available

8 Days or more

10Only spacers10
1 Piece(s)Available

8 Days or more

10Only spacers13
1 Piece(s)Available

8 Days or more

10Only spacers16
1 Piece(s)Available

8 Days or more

10Only spacers20
1 Piece(s)Available

8 Days or more

10Only spacers25
1 Piece(s)Available

8 Days or more

10Only spacers30
1 Piece(s)Available

8 Days or more

10Only snap rings6
1 Piece(s)Available

8 Days or more

10Only snap rings8
1 Piece(s)Available

8 Days or more

10Only snap rings10
1 Piece(s)Available

8 Days or more

10Only snap rings13
1 Piece(s)Available

8 Days or more

10Only snap rings16
1 Piece(s)Available

8 Days or more

10Only snap rings20
1 Piece(s)Available

8 Days or more

10Only snap rings25
1 Piece(s)Available

8 Days or more

10Only snap rings30

Loading...

  1. 1
 

Basic Information

Category Linear guide type

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.