(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision Ejector Leader Pins -Bolt Fixing Counterbore Type-

Precision Ejector Leader Pins -Bolt Fixing Counterbore Type-

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
EGZA16-[50-90/5]
EGZA16-LC[50.1-89.9/0.1]
EGZA20-[50-130/5]
EGZA20-LC[50.1-129.9/0.1]
EGZA25-[50-130/5]
EGZA25-LC[50.1-129.9/0.1]
EGZA30-[50-190/5]
EGZA30-LC[50.1-189.9/0.1]
EGZA35-[50-190/5]
EGZA35-LC[50.1-189.9/0.1]
EGZA40-[50-250/5]
EGZA40-LC[50.1-249.9/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD (Shaft diameter)
(mm)
L (L dimension)
(mm)
LC (L dimension alteration)
(mm)
1 Piece(s)

8 Days or more

101650 ~ 90-
1 Piece(s)

8 Days or more

1016-50.1 ~ 89.9
1 Piece(s)

8 Days or more

102050 ~ 130-
1 Piece(s)

8 Days or more

1020-50.1 ~ 129.9
1 Piece(s)

8 Days or more

102550 ~ 130-
1 Piece(s)

8 Days or more

1025-50.1 ~ 129.9
1 Piece(s)

8 Days or more

103050 ~ 190-
1 Piece(s)

8 Days or more

1030-50.1 ~ 189.9
1 Piece(s)

8 Days or more

103550 ~ 190-
1 Piece(s)

8 Days or more

1035-50.1 ~ 189.9
1 Piece(s)

8 Days or more

104050 ~ 250-
1 Piece(s)

8 Days or more

1040-50.1 ~ 249.9

Loading...

  1. 1
 

Basic Information

Product type Counterbore type

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.