(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Side Tapered Block Sets

Side Tapered Block Sets

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Component: Set (Pin + Bushing)
•Shape Type: Block
•Tapered Straight: Tapered shape
•Mounting Type: Side installation
•Ext. dia./External Tolerance: 0/-0.005

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
TSST16-6-1
TSST16-6-3
TSST20-6-1
TSST20-6-3
TSST25-8-1
TSST25-8-3
TSST30-8-1
TSST30-8-3
TSST40-10-1
TSST40-10-3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAngle of tapered shape
(°)
A (External shape)
(mm)
E (Convex length)
(mm)
1 Piece(s)Available

8 Days or more

101166
1 Piece(s)Available

8 Days or more

103166
1 Piece(s)Available

8 Days or more

101206
1 Piece(s)Available

8 Days or more

103206
1 Piece(s)Available

8 Days or more

101258
1 Piece(s)Available

8 Days or more

103258
1 Piece(s)Available

8 Days or more

101308
1 Piece(s)Available

8 Days or more

103308
1 Piece(s)Available

8 Days or more

1014010
1 Piece(s)Available

8 Days or more

1034010

Loading...

  1. 1
 

Basic Information

Components Set (Pin + Bushing) Shape type Block Tapered or straight Tapered shape
Mounting type Side installation Ext. dia./External tolerance 0/-0.005 Symmetry against straight/tapered section 0.003 or less

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.