(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Straight Ejector Pins With Engraving -Die Steel SKD61+Nitrided/L Dimension Designation Type-

Straight Ejector Pins With Engraving -Die Steel SKD61+Nitrided/L Dimension Designation Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Shape Type: With engraving
•Material: SKD61
•Surface Treatment: Nitrided

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
EPJ1M4-[40-300/0.01]-*
EPJ1M4.5-[40-300/0.01]-*
EPJ1M5-[40-300/0.01]-*
EPJ1M5.5-[40-300/0.01]-*
EPJ1M6-[40-300/0.01]-*
EPJ1M6.5-[40-300/0.01]-*
EPJ1M7-[40-300/0.01]-*
EPJ1M8-[40-300/0.01]-*
EPJ1M10-[40-300/0.01]-*
EPJ1M12-[40-300/0.01]-*
EPJ1M15-[40-300/0.01]-*
EPJ1M16-[40-300/0.01]-*
EPJ1M20-[40-300/0.01]-*
EPJ1M25-[40-300/0.01]-*
EPJ1MR4-[40-300/0.01]-*
EPJ1MR4.5-[40-300/0.01]-*
EPJ1MR5-[40-300/0.01]-*
EPJ1MR5.5-[40-300/0.01]-*
EPJ1MR6-[40-300/0.01]-*
EPJ1MR6.5-[40-300/0.01]-*
EPJ1MR7-[40-300/0.01]-*
EPJ1MR8-[40-300/0.01]-*
EPJ1MR10-[40-300/0.01]-*
EPJ1MR12-[40-300/0.01]-*
EPJ1MR15-[40-300/0.01]-*
EPJ1MR16-[40-300/0.01]-*
EPJ1MR20-[40-300/0.01]-*
EPJ1MR25-[40-300/0.01]-*
EPJ2M4-[40-300/0.01]-**
EPJ2M4.5-[40-300/0.01]-**
EPJ2M5-[40-300/0.01]-**
EPJ2M5.5-[40-300/0.01]-**
EPJ2M6-[40-300/0.01]-**
EPJ2M6.5-[40-300/0.01]-**
EPJ2M7-[40-300/0.01]-**
EPJ2M8-[40-300/0.01]-**
EPJ2M10-[40-300/0.01]-**
EPJ2M12-[40-300/0.01]-**
EPJ2M15-[40-300/0.01]-**
EPJ2M16-[40-300/0.01]-**
EPJ2M20-[40-300/0.01]-**
EPJ2M25-[40-300/0.01]-**
EPJ2MR4-[40-300/0.01]-**
EPJ2MR4.5-[40-300/0.01]-**
EPJ2MR5-[40-300/0.01]-**
EPJ2MR5.5-[40-300/0.01]-**
EPJ2MR6-[40-300/0.01]-**
EPJ2MR6.5-[40-300/0.01]-**
EPJ2MR7-[40-300/0.01]-**
EPJ2MR8-[40-300/0.01]-**
EPJ2MR10-[40-300/0.01]-**
EPJ2MR12-[40-300/0.01]-**
EPJ2MR15-[40-300/0.01]-**
EPJ2MR16-[40-300/0.01]-**
EPJ2MR20-[40-300/0.01]-**
EPJ2MR25-[40-300/0.01]-**
EPJ3M4-[40-300/0.01]-***
EPJ3M4.5-[40-300/0.01]-***
EPJ3M5-[40-300/0.01]-***
EPJ3M5.5-[40-300/0.01]-***
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft diameter tolerance (Reference tolerance) L dimension tolerance (Reference tolerance) Head thickness D/P (Shaft diameter)
(mm)
Character engraving type Number of engraving characters L (L dimension)
(mm)
Engraving character designation
1 Piece(s)

10 Days or more

10-0.01/-0.02+0.02/0 or +0.05/06mm(JIS)4Concave character1 characters40 ~ 300※Designation by WOS
1 Piece(s)

10 Days or more

10-0.01/-0.02+0.02/0 or +0.05/06mm(JIS)4.5Concave character1 characters40 ~ 300※Designation by WOS
1 Piece(s)

10 Days or more

10-0.01/-0.02+0.02/0 or +0.05/06mm(JIS)5Concave character1 characters40 ~ 300※Designation by WOS
1 Piece(s)

10 Days or more

10-0.01/-0.02+0.02/0 or +0.05/06mm(JIS)5.5Concave character1 characters40 ~ 300※Designation by WOS
1 Piece(s)

10 Days or more

10-0.01/-0.02+0.02/0 or +0.05/06mm(JIS)6Concave character1 characters40 ~ 300※Designation by WOS
1 Piece(s)

10 Days or more

10-0.01/-0.02+0.02/0 or +0.05/06mm(JIS)6.5Concave character1 characters40 ~ 300※Designation by WOS
1 Piece(s)

10 Days or more

10-0.01/-0.02+0.02/0 or +0.05/06mm(JIS)7Concave character1 characters40 ~ 300※Designation by WOS
1 Piece(s)

10 Days or more

10-0.01/-0.02+0.02/0 or +0.05/08mm(JIS)8Concave character1 characters40 ~ 300※Designation by WOS
1 Piece(s)

10 Days or more

10-0.01/-0.02+0.02/0 or +0.05/08mm(JIS)10Concave character1 characters40 ~ 300※Designation by WOS
1 Piece(s)

10 Days or more

10-0.01/-0.02+0.02/0 or +0.05/08mm(JIS)12Concave character1 characters40 ~ 300※Designation by WOS
1 Piece(s)

10 Days or more

10-0.01/-0.03+0.02/0 or +0.05/08mm(JIS)15Concave character1 characters40 ~ 300※Designation by WOS
1 Piece(s)

10 Days or more

10-0.01/-0.03+0.02/0 or +0.05/08mm(JIS)16Concave character1 characters40 ~ 300※Designation by WOS
1 Piece(s)

10 Days or more

10-0.01/-0.03+0.02/0 or +0.05/08mm(JIS)20Concave character1 characters40 ~ 300※Designation by WOS
1 Piece(s)

10 Days or more

10-0.01/-0.04+0.02/0 or +0.05/08mm(JIS)25Concave character1 characters40 ~ 300※Designation by WOS
1 Piece(s)

8 Days or more

10-0.01/-0.02+0.02/0 or +0.05/06mm(JIS)4Concave character (Sequential numbering)1 characters40 ~ 300※Designation by WOS
1 Piece(s)

8 Days or more

10-0.01/-0.02+0.02/0 or +0.05/06mm(JIS)4.5Concave character (Sequential numbering)1 characters40 ~ 300※Designation by WOS
1 Piece(s)

8 Days or more

10-0.01/-0.02+0.02/0 or +0.05/06mm(JIS)5Concave character (Sequential numbering)1 characters40 ~ 300※Designation by WOS
1 Piece(s)

8 Days or more

10-0.01/-0.02+0.02/0 or +0.05/06mm(JIS)5.5Concave character (Sequential numbering)1 characters40 ~ 300※Designation by WOS
1 Piece(s)

8 Days or more

10-0.01/-0.02+0.02/0 or +0.05/06mm(JIS)6Concave character (Sequential numbering)1 characters40 ~ 300※Designation by WOS
1 Piece(s)

8 Days or more

10-0.01/-0.02+0.02/0 or +0.05/06mm(JIS)6.5Concave character (Sequential numbering)1 characters40 ~ 300※Designation by WOS
1 Piece(s)

8 Days or more

10-0.01/-0.02+0.02/0 or +0.05/06mm(JIS)7Concave character (Sequential numbering)1 characters40 ~ 300※Designation by WOS
1 Piece(s)

8 Days or more

10-0.01/-0.02+0.02/0 or +0.05/08mm(JIS)8Concave character (Sequential numbering)1 characters40 ~ 300※Designation by WOS
1 Piece(s)

8 Days or more

10-0.01/-0.02+0.02/0 or +0.05/08mm(JIS)10Concave character (Sequential numbering)1 characters40 ~ 300※Designation by WOS
1 Piece(s)

8 Days or more

10-0.01/-0.02+0.02/0 or +0.05/08mm(JIS)12Concave character (Sequential numbering)1 characters40 ~ 300※Designation by WOS
1 Piece(s)

8 Days or more

10-0.01/-0.03+0.02/0 or +0.05/08mm(JIS)15Concave character (Sequential numbering)1 characters40 ~ 300※Designation by WOS
1 Piece(s)

8 Days or more

10-0.01/-0.03+0.02/0 or +0.05/08mm(JIS)16Concave character (Sequential numbering)1 characters40 ~ 300※Designation by WOS
1 Piece(s)

8 Days or more

10-0.01/-0.03+0.02/0 or +0.05/08mm(JIS)20Concave character (Sequential numbering)1 characters40 ~ 300※Designation by WOS
1 Piece(s)

8 Days or more

10-0.01/-0.04+0.02/0 or +0.05/08mm(JIS)25Concave character (Sequential numbering)1 characters40 ~ 300※Designation by WOS
1 Piece(s)

10 Days or more

10-0.01/-0.02+0.02/0 or +0.05/06mm(JIS)4Concave character2 characters40 ~ 300※Designation by WOS
1 Piece(s)

10 Days or more

10-0.01/-0.02+0.02/0 or +0.05/06mm(JIS)4.5Concave character2 characters40 ~ 300※Designation by WOS
1 Piece(s)

10 Days or more

10-0.01/-0.02+0.02/0 or +0.05/06mm(JIS)5Concave character2 characters40 ~ 300※Designation by WOS
1 Piece(s)

10 Days or more

10-0.01/-0.02+0.02/0 or +0.05/06mm(JIS)5.5Concave character2 characters40 ~ 300※Designation by WOS
1 Piece(s)

10 Days or more

10-0.01/-0.02+0.02/0 or +0.05/06mm(JIS)6Concave character2 characters40 ~ 300※Designation by WOS
1 Piece(s)

10 Days or more

10-0.01/-0.02+0.02/0 or +0.05/06mm(JIS)6.5Concave character2 characters40 ~ 300※Designation by WOS
1 Piece(s)

10 Days or more

10-0.01/-0.02+0.02/0 or +0.05/06mm(JIS)7Concave character2 characters40 ~ 300※Designation by WOS
1 Piece(s)

10 Days or more

10-0.01/-0.02+0.02/0 or +0.05/08mm(JIS)8Concave character2 characters40 ~ 300※Designation by WOS
1 Piece(s)

10 Days or more

10-0.01/-0.02+0.02/0 or +0.05/08mm(JIS)10Concave character2 characters40 ~ 300※Designation by WOS
1 Piece(s)

10 Days or more

10-0.01/-0.02+0.02/0 or +0.05/08mm(JIS)12Concave character2 characters40 ~ 300※Designation by WOS
1 Piece(s)

10 Days or more

10-0.01/-0.03+0.02/0 or +0.05/08mm(JIS)15Concave character2 characters40 ~ 300※Designation by WOS
1 Piece(s)

10 Days or more

10-0.01/-0.03+0.02/0 or +0.05/08mm(JIS)16Concave character2 characters40 ~ 300※Designation by WOS
1 Piece(s)

10 Days or more

10-0.01/-0.03+0.02/0 or +0.05/08mm(JIS)20Concave character2 characters40 ~ 300※Designation by WOS
1 Piece(s)

10 Days or more

10-0.01/-0.04+0.02/0 or +0.05/08mm(JIS)25Concave character2 characters40 ~ 300※Designation by WOS
1 Piece(s)

8 Days or more

10-0.01/-0.02+0.02/0 or +0.05/06mm(JIS)4Concave character (Sequential numbering)2 characters40 ~ 300※Designation by WOS
1 Piece(s)

8 Days or more

10-0.01/-0.02+0.02/0 or +0.05/06mm(JIS)4.5Concave character (Sequential numbering)2 characters40 ~ 300※Designation by WOS
1 Piece(s)

8 Days or more

10-0.01/-0.02+0.02/0 or +0.05/06mm(JIS)5Concave character (Sequential numbering)2 characters40 ~ 300※Designation by WOS
1 Piece(s)

8 Days or more

10-0.01/-0.02+0.02/0 or +0.05/06mm(JIS)5.5Concave character (Sequential numbering)2 characters40 ~ 300※Designation by WOS
1 Piece(s)

8 Days or more

10-0.01/-0.02+0.02/0 or +0.05/06mm(JIS)6Concave character (Sequential numbering)2 characters40 ~ 300※Designation by WOS
1 Piece(s)

8 Days or more

10-0.01/-0.02+0.02/0 or +0.05/06mm(JIS)6.5Concave character (Sequential numbering)2 characters40 ~ 300※Designation by WOS
1 Piece(s)

8 Days or more

10-0.01/-0.02+0.02/0 or +0.05/06mm(JIS)7Concave character (Sequential numbering)2 characters40 ~ 300※Designation by WOS
1 Piece(s)

8 Days or more

10-0.01/-0.02+0.02/0 or +0.05/08mm(JIS)8Concave character (Sequential numbering)2 characters40 ~ 300※Designation by WOS
1 Piece(s)

8 Days or more

10-0.01/-0.02+0.02/0 or +0.05/08mm(JIS)10Concave character (Sequential numbering)2 characters40 ~ 300※Designation by WOS
1 Piece(s)

8 Days or more

10-0.01/-0.02+0.02/0 or +0.05/08mm(JIS)12Concave character (Sequential numbering)2 characters40 ~ 300※Designation by WOS
1 Piece(s)

8 Days or more

10-0.01/-0.03+0.02/0 or +0.05/08mm(JIS)15Concave character (Sequential numbering)2 characters40 ~ 300※Designation by WOS
1 Piece(s)

8 Days or more

10-0.01/-0.03+0.02/0 or +0.05/08mm(JIS)16Concave character (Sequential numbering)2 characters40 ~ 300※Designation by WOS
1 Piece(s)

8 Days or more

10-0.01/-0.03+0.02/0 or +0.05/08mm(JIS)20Concave character (Sequential numbering)2 characters40 ~ 300※Designation by WOS
1 Piece(s)

8 Days or more

10-0.01/-0.04+0.02/0 or +0.05/08mm(JIS)25Concave character (Sequential numbering)2 characters40 ~ 300※Designation by WOS
1 Piece(s)

10 Days or more

10-0.01/-0.02+0.02/0 or +0.05/06mm(JIS)4Concave character3 characters40 ~ 300※Designation by WOS
1 Piece(s)

10 Days or more

10-0.01/-0.02+0.02/0 or +0.05/06mm(JIS)4.5Concave character3 characters40 ~ 300※Designation by WOS
1 Piece(s)

10 Days or more

10-0.01/-0.02+0.02/0 or +0.05/06mm(JIS)5Concave character3 characters40 ~ 300※Designation by WOS
1 Piece(s)

10 Days or more

10-0.01/-0.02+0.02/0 or +0.05/06mm(JIS)5.5Concave character3 characters40 ~ 300※Designation by WOS

Loading...

 

Basic Information

Shape type With engraving Material SKD61 Surface treatment Nitrided
Tip shape No Gas release shape No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.