(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Straight Ejector Pins With Engraving -High Speed Steel SKH51/4mm Head/Convex Character Type-

Straight Ejector Pins With Engraving -High Speed Steel SKH51/4mm Head/Convex Character Type-

Move the mouse over the image to zoom

  • Straight Ejector Pins With Engraving -High Speed Steel SKH51/4mm Head/Convex Character Type-
  • Straight Ejector Pins With Engraving -High Speed Steel SKH51/4mm Head/Convex Character Type-
  • Straight Ejector Pins With Engraving -High Speed Steel SKH51/4mm Head/Convex Character Type-

•Shape Type: With engraving
•Character Engraving Type: Convex character
•Material: SKH51
•L Dimension Tolerance Reference: +0.05/0
•Head Thickness: 4mm(T4)

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
EPH1T1-[40-200/0.01]-*
EPH1T1.1-[40-200/0.01]-*
EPH1T1.2-[40-200/0.01]-*
EPH1T1.3-[40-200/0.01]-*
EPH1T1.4-[40-200/0.01]-*
EPH1T1.5-[40-250/0.01]-*
EPH1T1.6-[40-250/0.01]-*
EPH1T1.7-[40-200/0.01]-*
EPH1T1.8-[40-200/0.01]-*
EPH1T1.9-[40-200/0.01]-*
EPH1T2-[40-250/0.01]-*
EPH1T2.1-[40-250/0.01]-*
EPH1T2.2-[40-200/0.01]-*
EPH1T2.3-[40-200/0.01]-*
EPH1T2.4-[40-200/0.01]-*
EPH1T2.5-[40-250/0.01]-*
EPH1T2.6-[40-250/0.01]-*
EPH1T2.7-[40-200/0.01]-*
EPH1T2.8-[40-200/0.01]-*
EPH1T2.9-[40-200/0.01]-*
EPH1T3-[40-250/0.01]-*
EPH1T3.1-[40-250/0.01]-*
EPH1T3.2-[40-200/0.01]-*
EPH1T3.3-[40-200/0.01]-*
EPH1T3.4-[40-200/0.01]-*
EPH1T3.5-[40-250/0.01]-*
EPH1T3.6-[40-250/0.01]-*
EPH1T3.7-[40-200/0.01]-*
EPH1T3.8-[40-200/0.01]-*
EPH1T3.9-[40-200/0.01]-*
EPH1T4-[40-250/0.01]-*
EPH2T2-[40-250/0.01]-**
EPH2T2.1-[40-250/0.01]-**
EPH2T2.2-[40-200/0.01]-**
EPH2T2.3-[40-200/0.01]-**
EPH2T2.4-[40-200/0.01]-**
EPH2T2.5-[40-250/0.01]-**
EPH2T2.6-[40-250/0.01]-**
EPH2T2.7-[40-200/0.01]-**
EPH2T2.8-[40-200/0.01]-**
EPH2T2.9-[40-200/0.01]-**
EPH2T3-[40-250/0.01]-**
EPH2T3.1-[40-250/0.01]-**
EPH2T3.2-[40-200/0.01]-**
EPH2T3.3-[40-200/0.01]-**
EPH2T3.4-[40-200/0.01]-**
EPH2T3.5-[40-250/0.01]-**
EPH2T3.6-[40-250/0.01]-**
EPH2T3.7-[40-200/0.01]-**
EPH2T3.8-[40-200/0.01]-**
EPH2T3.9-[40-200/0.01]-**
EPH2T4-[40-250/0.01]-**
EPHB1T1.5-[40-200/0.01]-P[1-1.49/0.01]-*
EPHB1T2-[40-250/0.01]-P[1.5-1.99/0.01]-*
EPHB1T2.5-[40-250/0.01]-P[2-2.49/0.01]-*
EPHB1T3-[40-250/0.01]-P[2.5-2.99/0.01]-*
EPHB1T3.5-[40-250/0.01]-P[3-3.49/0.01]-*
EPHB1T4-[40-250/0.01]-P[3.5-3.99/0.01]-*
EPHB2T2.5-[40-250/0.01]-P[2-2.49/0.01]-**
EPHB2T3-[40-250/0.01]-P[2.5-2.99/0.01]-**
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft diameter tolerance (Reference tolerance) D/P (Shaft diameter)
(mm)
Number of engraving characters No. (Nominal diameter)
(mm)
L (L dimension)
(mm)
Engraving character designation
1 Piece(s)

12 Days or more

100/-0.00511 characters-40 ~ 200※Designation by WOS
1 Piece(s)

12 Days or more

100/-0.0051.11 characters-40 ~ 200※Designation by WOS
1 Piece(s)

12 Days or more

100/-0.0051.21 characters-40 ~ 200※Designation by WOS
1 Piece(s)

12 Days or more

100/-0.0051.31 characters-40 ~ 200※Designation by WOS
1 Piece(s)

12 Days or more

100/-0.0051.41 characters-40 ~ 200※Designation by WOS
1 Piece(s)

12 Days or more

100/-0.0051.51 characters-40 ~ 250※Designation by WOS
1 Piece(s)

12 Days or more

100/-0.0051.61 characters-40 ~ 250※Designation by WOS
1 Piece(s)

12 Days or more

100/-0.0051.71 characters-40 ~ 200※Designation by WOS
1 Piece(s)

12 Days or more

100/-0.0051.81 characters-40 ~ 200※Designation by WOS
1 Piece(s)

12 Days or more

100/-0.0051.91 characters-40 ~ 200※Designation by WOS
1 Piece(s)

12 Days or more

100/-0.00521 characters-40 ~ 250※Designation by WOS
1 Piece(s)

12 Days or more

100/-0.0052.11 characters-40 ~ 250※Designation by WOS
1 Piece(s)

12 Days or more

100/-0.0052.21 characters-40 ~ 200※Designation by WOS
1 Piece(s)

12 Days or more

100/-0.0052.31 characters-40 ~ 200※Designation by WOS
1 Piece(s)

12 Days or more

100/-0.0052.41 characters-40 ~ 200※Designation by WOS
1 Piece(s)

12 Days or more

100/-0.0052.51 characters-40 ~ 250※Designation by WOS
1 Piece(s)

12 Days or more

100/-0.0052.61 characters-40 ~ 250※Designation by WOS
1 Piece(s)

12 Days or more

100/-0.0052.71 characters-40 ~ 200※Designation by WOS
1 Piece(s)

12 Days or more

100/-0.0052.81 characters-40 ~ 200※Designation by WOS
1 Piece(s)

12 Days or more

100/-0.0052.91 characters-40 ~ 200※Designation by WOS
1 Piece(s)

12 Days or more

100/-0.00531 characters-40 ~ 250※Designation by WOS
1 Piece(s)

12 Days or more

100/-0.0053.11 characters-40 ~ 250※Designation by WOS
1 Piece(s)

12 Days or more

100/-0.0053.21 characters-40 ~ 200※Designation by WOS
1 Piece(s)

12 Days or more

100/-0.0053.31 characters-40 ~ 200※Designation by WOS
1 Piece(s)

12 Days or more

100/-0.0053.41 characters-40 ~ 200※Designation by WOS
1 Piece(s)

12 Days or more

100/-0.0053.51 characters-40 ~ 250※Designation by WOS
1 Piece(s)

12 Days or more

100/-0.0053.61 characters-40 ~ 250※Designation by WOS
1 Piece(s)

12 Days or more

100/-0.0053.71 characters-40 ~ 200※Designation by WOS
1 Piece(s)

12 Days or more

100/-0.0053.81 characters-40 ~ 200※Designation by WOS
1 Piece(s)

12 Days or more

100/-0.0053.91 characters-40 ~ 200※Designation by WOS
1 Piece(s)

12 Days or more

100/-0.00541 characters-40 ~ 250※Designation by WOS
1 Piece(s)

12 Days or more

100/-0.00522 characters-40 ~ 250※Designation by WOS
1 Piece(s)

12 Days or more

100/-0.0052.12 characters-40 ~ 250※Designation by WOS
1 Piece(s)

12 Days or more

100/-0.0052.22 characters-40 ~ 200※Designation by WOS
1 Piece(s)

12 Days or more

100/-0.0052.32 characters-40 ~ 200※Designation by WOS
1 Piece(s)

12 Days or more

100/-0.0052.42 characters-40 ~ 200※Designation by WOS
1 Piece(s)

12 Days or more

100/-0.0052.52 characters-40 ~ 250※Designation by WOS
1 Piece(s)

12 Days or more

100/-0.0052.62 characters-40 ~ 250※Designation by WOS
1 Piece(s)

12 Days or more

100/-0.0052.72 characters-40 ~ 200※Designation by WOS
1 Piece(s)

12 Days or more

100/-0.0052.82 characters-40 ~ 200※Designation by WOS
1 Piece(s)

12 Days or more

100/-0.0052.92 characters-40 ~ 200※Designation by WOS
1 Piece(s)

12 Days or more

100/-0.00532 characters-40 ~ 250※Designation by WOS
1 Piece(s)

12 Days or more

100/-0.0053.12 characters-40 ~ 250※Designation by WOS
1 Piece(s)

12 Days or more

100/-0.0053.22 characters-40 ~ 200※Designation by WOS
1 Piece(s)

12 Days or more

100/-0.0053.32 characters-40 ~ 200※Designation by WOS
1 Piece(s)

12 Days or more

100/-0.0053.42 characters-40 ~ 200※Designation by WOS
1 Piece(s)

12 Days or more

100/-0.0053.52 characters-40 ~ 250※Designation by WOS
1 Piece(s)

12 Days or more

100/-0.0053.62 characters-40 ~ 250※Designation by WOS
1 Piece(s)

12 Days or more

100/-0.0053.72 characters-40 ~ 200※Designation by WOS
1 Piece(s)

12 Days or more

100/-0.0053.82 characters-40 ~ 200※Designation by WOS
1 Piece(s)

12 Days or more

100/-0.0053.92 characters-40 ~ 200※Designation by WOS
1 Piece(s)

12 Days or more

100/-0.00542 characters-40 ~ 250※Designation by WOS
1 Piece(s)

12 Days or more

100/-0.0051 ~ 1.491 characters1.540 ~ 200※Designation by WOS
1 Piece(s)

12 Days or more

100/-0.0051.5 ~ 1.991 characters240 ~ 250※Designation by WOS
1 Piece(s)

12 Days or more

100/-0.0052 ~ 2.491 characters2.540 ~ 250※Designation by WOS
1 Piece(s)

12 Days or more

100/-0.0052.5 ~ 2.991 characters340 ~ 250※Designation by WOS
1 Piece(s)

12 Days or more

100/-0.0053 ~ 3.491 characters3.540 ~ 250※Designation by WOS
1 Piece(s)

12 Days or more

100/-0.0053.5 ~ 3.991 characters440 ~ 250※Designation by WOS
1 Piece(s)

12 Days or more

100/-0.0052 ~ 2.492 characters2.540 ~ 250※Designation by WOS
1 Piece(s)

12 Days or more

100/-0.0052.5 ~ 2.992 characters340 ~ 250※Designation by WOS

Loading...

Basic Information

Shape type With engraving Material SKH51 L dimension tolerance (Reference tolerance) +0.05/0
Surface treatment No Head thickness 4mm(T4) Tip shape No
Gas release shape No Character engraving type Convex character

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.