(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Straight Ejector Pins With Engraving -High Speed Steel SKH51/L Dimension Designation Type-

Straight Ejector Pins With Engraving -High Speed Steel SKH51/L Dimension Designation Type-

Move the mouse over the image to zoom

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
EPH1M0.3-[40-60/0.01]-*
EPH1M0.4-[40-100/0.01]-*
EPH1M0.5-[40-100/0.01]-*
EPH1M0.6-[40-250/0.01]-*
EPH1M0.7-[40-150/0.01]-*
EPH1M0.8-[40-150/0.01]-*
EPH1M0.9-[40-150/0.01]-*
EPH1M1-[40-200/0.01]-*
EPH1M1.1-[40-200/0.01]-*
EPH1M1.2-[40-200/0.01]-*
EPH1M1.3-[40-200/0.01]-*
EPH1M1.4-[40-200/0.01]-*
EPH1M1.5-[40-250/0.01]-*
EPH1M1.6-[40-250/0.01]-*
EPH1M1.7-[40-200/0.01]-*
EPH1M1.8-[40-200/0.01]-*
EPH1M1.9-[40-200/0.01]-*
EPH1M2-[40-250/0.01]-*
EPH1M2.1-[40-250/0.01]-*
EPH1M2.2-[40-200/0.01]-*
EPH1M2.3-[40-200/0.01]-*
EPH1M2.4-[40-200/0.01]-*
EPH1M2.5-[40-250/0.01]-*
EPH1M2.6-[40-250/0.01]-*
EPH1M2.7-[40-200/0.01]-*
EPH1M2.8-[40-200/0.01]-*
EPH1M2.9-[40-200/0.01]-*
EPH1M3-[40-250/0.01]-*
EPH1M3.1-[40-250/0.01]-*
EPH1M3.2-[40-200/0.01]-*
EPH1M3.3-[40-200/0.01]-*
EPH1M3.4-[40-200/0.01]-*
EPH1M3.5-[40-250/0.01]-*
EPH1M3.6-[40-250/0.01]-*
EPH1M3.7-[40-200/0.01]-*
EPH1M3.8-[40-200/0.01]-*
EPH1M3.9-[40-200/0.01]-*
EPH1M4-[40-250/0.01]-*
EPH1M4.5-[40-250/0.01]-*
EPH1M5-[40-250/0.01]-*
EPH1M5.5-[40-250/0.01]-*
EPH1M6-[40-250/0.01]-*
EPH1M6.5-[40-250/0.01]-*
EPH1M7-[40-250/0.01]-*
EPH1M8-[40-250/0.01]-*
EPH1M9-[40-250/0.01]-*
EPH1M10-[40-250/0.01]-*
EPH1M12-[40-250/0.01]-*
EPH1MR0.3-[40-150/0.01]-*
EPH1MR0.4-[40-150/0.01]-*
EPH1MR0.5-[40-150/0.01]-*
EPH1MR0.6-[40-150/0.01]-*
EPH1MR0.7-[40-150/0.01]-*
EPH1MR0.8-[40-150/0.01]-*
EPH1MR0.9-[40-150/0.01]-*
EPH1MR1-[40-200/0.01]-*
EPH1MR1.1-[40-200/0.01]-*
EPH1MR1.2-[40-200/0.01]-*
EPH1MR1.3-[40-200/0.01]-*
EPH1MR1.4-[40-200/0.01]-*
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft diameter tolerance (Reference tolerance) L dimension tolerance (Reference tolerance) Head thickness D/P (Shaft diameter)
(mm)
Character engraving type Number of engraving characters L (L dimension)
(mm)
Engraving character designation
1 Piece(s)

10 Days or more

100/-0.005+0.02/04mm(T4)0.3Concave character1 characters40 ~ 60※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/04mm(T4)0.4Concave character1 characters40 ~ 100※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/04mm(T4)0.5Concave character1 characters40 ~ 100※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/04mm(T4)0.6Concave character1 characters40 ~ 250※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/04mm(T4)0.7Concave character1 characters40 ~ 150※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/04mm(T4)0.8Concave character1 characters40 ~ 150※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/04mm(T4)0.9Concave character1 characters40 ~ 150※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/04mm(T4)1Concave character1 characters40 ~ 200※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/04mm(T4)1.1Concave character1 characters40 ~ 200※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/04mm(T4)1.2Concave character1 characters40 ~ 200※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/04mm(T4)1.3Concave character1 characters40 ~ 200※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/04mm(T4)1.4Concave character1 characters40 ~ 200※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)1.5Concave character1 characters40 ~ 250※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)1.6Concave character1 characters40 ~ 250※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/04mm(T4)1.7Concave character1 characters40 ~ 200※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/04mm(T4)1.8Concave character1 characters40 ~ 200※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/04mm(T4)1.9Concave character1 characters40 ~ 200※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)2Concave character1 characters40 ~ 250※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)2.1Concave character1 characters40 ~ 250※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/04mm(T4)2.2Concave character1 characters40 ~ 200※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/04mm(T4)2.3Concave character1 characters40 ~ 200※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/04mm(T4)2.4Concave character1 characters40 ~ 200※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)2.5Concave character1 characters40 ~ 250※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)2.6Concave character1 characters40 ~ 250※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/04mm(T4)2.7Concave character1 characters40 ~ 200※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/04mm(T4)2.8Concave character1 characters40 ~ 200※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/04mm(T4)2.9Concave character1 characters40 ~ 200※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)3Concave character1 characters40 ~ 250※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)3.1Concave character1 characters40 ~ 250※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/04mm(T4)3.2Concave character1 characters40 ~ 200※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/04mm(T4)3.3Concave character1 characters40 ~ 200※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/04mm(T4)3.4Concave character1 characters40 ~ 200※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)3.5Concave character1 characters40 ~ 250※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)3.6Concave character1 characters40 ~ 250※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/04mm(T4)3.7Concave character1 characters40 ~ 200※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/04mm(T4)3.8Concave character1 characters40 ~ 200※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/04mm(T4)3.9Concave character1 characters40 ~ 200※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)4Concave character1 characters40 ~ 250※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)4.5Concave character1 characters40 ~ 250※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)5Concave character1 characters40 ~ 250※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)5.5Concave character1 characters40 ~ 250※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)6Concave character1 characters40 ~ 250※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)6.5Concave character1 characters40 ~ 250※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)7Concave character1 characters40 ~ 250※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)8Concave character1 characters40 ~ 250※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)9Concave character1 characters40 ~ 250※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)10Concave character1 characters40 ~ 250※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)12Concave character1 characters40 ~ 250※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/04mm(T4)0.3Concave character (Sequential numbering)1 characters40 ~ 150※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/04mm(T4)0.4Concave character (Sequential numbering)1 characters40 ~ 150※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/04mm(T4)0.5Concave character (Sequential numbering)1 characters40 ~ 150※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/04mm(T4)0.6Concave character (Sequential numbering)1 characters40 ~ 150※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/04mm(T4)0.7Concave character (Sequential numbering)1 characters40 ~ 150※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/04mm(T4)0.8Concave character (Sequential numbering)1 characters40 ~ 150※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/04mm(T4)0.9Concave character (Sequential numbering)1 characters40 ~ 150※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/04mm(T4)1Concave character (Sequential numbering)1 characters40 ~ 200※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/04mm(T4)1.1Concave character (Sequential numbering)1 characters40 ~ 200※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/04mm(T4)1.2Concave character (Sequential numbering)1 characters40 ~ 200※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/04mm(T4)1.3Concave character (Sequential numbering)1 characters40 ~ 200※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/04mm(T4)1.4Concave character (Sequential numbering)1 characters40 ~ 200※Designation by WOS

Loading...

 

Basic Information

Shape type With engraving Material SKH51 Surface treatment No
Tip shape No Gas release shape No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.