(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Oil-Free Plain Guide Rails -Heat-Resistant 120degree Type- (Copper Alloy/SKS3)

Oil-Free Plain Guide Rails -Heat-Resistant 120degree Type- (Copper Alloy/SKS3)

Click this image to zoom it.

  • Volume Discount

•Product Type: Guide rails
•Material: Copper alloy
•Heel: No groove
•Oil Groove: Oil-free

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GRHZ12.5-15-50
GRHZ12.5-15-60
GRHZ12.5-15-70
GRHZ15-10-50
GRHZ15-10-60
GRHZ15-10-70
GRHZ15-10-80
GRHZ15-15-50
GRHZ15-15-60
GRHZ15-15-70
GRHZ15-15-80
GRHZ15-15-90
GRHZ15-15-100
GRHZ15-20-50
GRHZ15-20-60
GRHZ15-20-70
GRHZ15-20-80
GRHZ15-20-90
GRHZ15-20-100
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSW (Rail width)
(mm)
T (Rail thickness)
(mm)
L (Rail length)
(mm)
1 Piece(s)Available

8 Days or more

1012.51550
1 Piece(s)Available

8 Days or more

1012.51560
1 Piece(s)Available

8 Days or more

1012.51570
1 Piece(s)Available

8 Days or more

10151050
1 Piece(s)Available

8 Days or more

10151060
1 Piece(s)Available

8 Days or more

10151070
1 Piece(s)Available

8 Days or more

10151080
1 Piece(s)Available

8 Days or more

10151550
1 Piece(s)Available

8 Days or more

10151560
1 Piece(s)Available

8 Days or more

10151570
1 Piece(s)Available

8 Days or more

10151580
1 Piece(s)Available

8 Days or more

10151590
1 Piece(s)Available

8 Days or more

101515100
1 Piece(s)Available

8 Days or more

10152050
1 Piece(s)Available

8 Days or more

10152060
1 Piece(s)Available

8 Days or more

10152070
1 Piece(s)Available

8 Days or more

10152080
1 Piece(s)Available

8 Days or more

10152090
1 Piece(s)Available

8 Days or more

101520100

Loading...

  1. 1
 

Basic Information

Product type Guide rails Material Copper alloy Heel No groove
Oil groove Oil-free

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.