(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Lifting Bars For Mold -For Two-Plate・For Three-Plate-

Lifting Bars For Mold -For Two-Plate・For Three-Plate-

Click this image to zoom it.

  • Lifting Bars For Mold -For Two-Plate・For Three-Plate-
  • Lifting Bars For Mold -For Two-Plate・For Three-Plate-
  • Lifting Bars For Mold -For Two-Plate・For Three-Plate-

For complete product overview and details on Lifting Bars for Mold - Two-Plate or Three-Plate see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KTA12-[100-350/1]-E[49-175/1]-C[9-20/1]-H[9-332/1]
KTA16-[124-460/1]-E[62-230/1]-C[12-25/1]-H[70-436/1]
KTA20-[150-470/1]-E[75-235/1]-C[15-25/1]-H[100-440/1]
KTB12-[100-350/1]-E[49-175/1]-C[9-20/1]-H[60-332/1]-S[1-15/1]
KTB16-[125-460/1]-E[62-230/1]-C[12-25/1]-H[70-436/1]-S[1-15/1]
KTB20-[150-470/1]-E[75-235/1]-C[15-25/1]-H[100-440/1]-S[1-15/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplications M (Tap diameter)
(mm)
C (Hole position)
(mm)
E (Tap hole position)
(mm)
H (Inter-hole pitch)
(mm)
L (L dimension)
(mm)
S (Slotted hole pitch)
(mm)
1 Piece(s)

10 Days or more

10For two-plate mold129 ~ 2049 ~ 1759 ~ 332100 ~ 350-
1 Piece(s)

10 Days or more

10For two-plate mold1612 ~ 2562 ~ 23070 ~ 436124 ~ 460-
1 Piece(s)

10 Days or more

10For two-plate mold2015 ~ 2575 ~ 235100 ~ 440150 ~ 470-
1 Piece(s)

10 Days or more

10For three-plate mold129 ~ 2049 ~ 17560 ~ 332100 ~ 3501 ~ 15
1 Piece(s)

10 Days or more

10For three-plate mold1612 ~ 2562 ~ 23070 ~ 436125 ~ 4601 ~ 15
1 Piece(s)

10 Days or more

10For three-plate mold2015 ~ 2575 ~ 235100 ~ 440150 ~ 4701 ~ 15
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplications M (Tap diameter)
(mm)
C (Hole position)
(mm)
E (Tap hole position)
(mm)
H (Inter-hole pitch)
(mm)
L (L dimension)
(mm)
S (Slotted hole pitch)
(mm)

Loading...

  1. 1

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.