(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Baffle Boards -R-Cut Type/Tapered-Cut Type- (Part Numbers)

Baffle Boards -R-Cut Type/Tapered-Cut Type-

Click this image to zoom it.

  • Baffle Boards -R-Cut Type/Tapered-Cut Type-
  • Baffle Boards -R-Cut Type/Tapered-Cut Type-
  • Baffle Boards -R-Cut Type/Tapered-Cut Type-
  • Baffle Boards -R-Cut Type/Tapered-Cut Type-
  • Baffle Boards -R-Cut Type/Tapered-Cut Type-

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BFAPR10-[50-200/10]
BFAPR12-[50-200/10]
BFAPR16-[50-200/10]
BFAPR18-[50-200/10]
BFAPR20-[50-200/10]
BFAPR22-[50-200/10]
BFAPR24-[50-200/10]
BFAPR25-[50-200/10]
BFAPR28-[50-200/10]
BFAPR30-[50-200/10]
BFAPR35-[50-200/10]
BFPXR10-[50-200/10]
BFPXR12-[50-200/10]
BFPXR16-[50-200/10]
BFPXR18-[50-200/10]
BFPXR20-[50-200/10]
BFPXR22-[50-200/10]
BFPXR24-[50-200/10]
BFPXR25-[50-200/10]
BFPXR28-[50-200/10]
BFPXR30-[50-200/10]
BFPXR35-[50-200/10]
Part NumberMinimum order quantityVolume DiscountDays to Ship Material A (Width)
(mm)
L (L dimension)
(mm)
1 Piece(s)

10 Days or more

Aluminum1050 ~ 200
1 Piece(s)

10 Days or more

Aluminum1250 ~ 200
1 Piece(s)

10 Days or more

Aluminum1650 ~ 200
1 Piece(s)

10 Days or more

Aluminum1850 ~ 200
1 Piece(s)

10 Days or more

Aluminum2050 ~ 200
1 Piece(s)

10 Days or more

Aluminum2250 ~ 200
1 Piece(s)

10 Days or more

Aluminum2450 ~ 200
1 Piece(s)

10 Days or more

Aluminum2550 ~ 200
1 Piece(s)

10 Days or more

Aluminum2850 ~ 200
1 Piece(s)

10 Days or more

Aluminum3050 ~ 200
1 Piece(s)

10 Days or more

Aluminum3550 ~ 200
1 Piece(s)

10 Days or more

Brass1050 ~ 200
1 Piece(s)

10 Days or more

Brass1250 ~ 200
1 Piece(s)

10 Days or more

Brass1650 ~ 200
1 Piece(s)

10 Days or more

Brass1850 ~ 200
1 Piece(s)

10 Days or more

Brass2050 ~ 200
1 Piece(s)

10 Days or more

Brass2250 ~ 200
1 Piece(s)

10 Days or more

Brass2450 ~ 200
1 Piece(s)

10 Days or more

Brass2550 ~ 200
1 Piece(s)

10 Days or more

Brass2850 ~ 200
1 Piece(s)

10 Days or more

Brass3050 ~ 200
1 Piece(s)

10 Days or more

Brass3550 ~ 200
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Material A (Width)
(mm)
L (L dimension)
(mm)

Loading...

  1. 1

Basic Information

With/without tapered screw plug No Partition plate No Shape Flat board
Type R-cut

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.