(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cooling Pipes -Dowel Pin Type / Flange Type

Cooling Pipes -Dowel Pin Type / Flange Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Mounting Position: Inside
For complete product overview and details on Cooling Pipes - Dowel Pin, Flange see the sections below:

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
WCPN1.5-150
WCPN2.5-150
WCPN3.2-200
WCPNT1.5-150
WCPNT2.5-150
WCPNT3.2-200
WCPNT4-200
WCPNT6-300
WCPNT8-300
WCPNT10-350
WCPNT12-350
WCPST4-200
WCPST6-300
WCPST8-300
WCPST10-350
WCPST12-350
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Material (Pipe) Clamping method D (Pipe diameter)
(mm)
L (L dimension)
(mm)
1 Piece(s)Available

8 Days or more

10Stainless SteelStainless SteelDowel pin1.5150
1 Piece(s)Available

8 Days or more

10Stainless SteelStainless SteelDowel pin2.5150
1 Piece(s)Available

8 Days or more

10Stainless SteelStainless SteelDowel pin3.2200
1 Piece(s)Available

8 Days or more

10BrassOxygen free copperDowel pin1.5150
1 Piece(s)Available

8 Days or more

10BrassOxygen free copperDowel pin2.5150
1 Piece(s)Available

8 Days or more

10BrassPhosphorous-deoxidized copperDowel pin3.2200
1 Piece(s)Available

8 Days or more

10BrassPhosphorous-deoxidized copperDowel pin4200
1 Piece(s)Available

8 Days or more

10BrassPhosphorous-deoxidized copperDowel pin6300
1 Piece(s)Available

8 Days or more

10BrassPhosphorous-deoxidized copperDowel pin8300
1 Piece(s)Available

8 Days or more

10BrassPhosphorous-deoxidized copperDowel pin10350
1 Piece(s)Available

8 Days or more

10BrassPhosphorous-deoxidized copperDowel pin12350
1 Piece(s)Available

8 Days or more

10BrassBrassFlange4200
1 Piece(s)Available

8 Days or more

10BrassBrassFlange6300
1 Piece(s)Available

8 Days or more

10BrassBrassFlange8300
1 Piece(s)Available

8 Days or more

10BrassBrassFlange10350
1 Piece(s)Available

8 Days or more

10BrassBrassFlange12350

Loading...

  1. 1
 

Basic Information

Mounting position Inside

Additional Products in this Category

Complementary Products

Tech Support