(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rubber Hose For High-Temperature Water

Rubber Hose For High-Temperature Water

Click this image to zoom it.

Move the mouse over the image to zoom

•External dia. (mm): 18
•Int. dia. (mm): 9.7
•Upper Limit Of Temperature: 120
•Lower Limit Of Temperature: -30

Part Number

Configured Part Number is shown.

KGH3-[1,​2,​5,​10,​20,​30]

•Material Table
Internal/Outside rubberReinforcing wire
Heat resistant synthetic rubber(EPDM)Aramid fiber

RUBBER  HOSE  FOR  HIGH-TEMPERATURE  WATER:Related Image
Applicable for liquid-water

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KGH3-[1,​2,​5,​10,​20,​30]
Part NumberMinimum order quantityVolume DiscountDays to Ship L (L dimension)
(m)
1 Piece(s)

10 Days or more

1 ~ 30

Loading...

  1. 1

Specifications

RUBBER  HOSE  FOR  HIGH-TEMPERATURE  WATER:Related Image
•Dimension Table
DdPart NumberL
(unit:m)
TypeNo.
189.7KGH31 2 5
10 20 30
Check the size of the outer diameter of the hose nipple on usage. Although the inside diameter (d) of the hose is 9.7, applicable for hose nipple of outside diameter of between 9.7 and 12mm.
 

More Information

Maximum allowable pressure
MPa(kgf/cm2)
Allowable temperature range
°C
Minimum bending radius
mm
Mass
kg/m
1.0(10.2)-30~1201200.23
Notes
• When installing the hose nipple, fix it with a hose band (MHBS).
• This product is for warm water use. NEVER use it with oil.
  Also, do not use these hoses in an environment where they are likely to come into contact with oil.
• Inspect the hoses periodically, and if they show signs of cracking, hardening or other changes, replace them.
• The hoses expand or contract depending upon whether they are pressurized or depressurized, so allow a certain margin of length.

Example

RUBBER  HOSE  FOR  HIGH-TEMPERATURE  WATER:Related Image
 

Basic Information

External dia.(mm) 18 Int. dia.(mm) 9.7 Clamping structure No
Upper limit of temperature 120 Lower limit of temperature -30

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.