(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tapered Screw Conversion Plugs -Female・Male L-Shaped Conversion Joints-

Tapered Screw Conversion Plugs -Female・Male L-Shaped Conversion Joints-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Tapered Screw Conversion Plugs -Female・Male L-Shaped Conversion Joints-
  • Tapered Screw Conversion Plugs -Female・Male L-Shaped Conversion Joints-
  • Tapered Screw Conversion Plugs -Female・Male L-Shaped Conversion Joints-
  • Tapered Screw Conversion Plugs -Female・Male L-Shaped Conversion Joints-

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
JEFL11
JEFL12
JEFL21
JEFL22
JEFL23
JEFL32
JEFL33
JEFLR11
JEFLR22
JEFLR33
JELF11
JELF12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSR (PT) (Tapered thread specifications) Rc (PT) (Tapered thread specifications) Type B (Hexagonal wrench socket)
(mm)
1 Piece(s)Available

8 Days or more

101/81/8Female・Male L-shaped adapter joint6
1 Piece(s)Available

8 Days or more

101/41/8Female・Male L-shaped adapter joint6
1 Piece(s)Available

8 Days or more

101/81/4Female・Male L-shaped adapter joint6
1 Piece(s)Available

8 Days or more

101/41/4Female・Male L-shaped adapter joint6
1 Piece(s)Available

8 Days or more

103/81/4Female・Male L-shaped adapter joint8
1 Piece(s)Available

8 Days or more

101/43/8Female・Male L-shaped adapter joint6
1 Piece(s)Available

8 Days or more

103/83/8Female・Male L-shaped adapter joint8
1 Piece(s)Available

8 Days or more

101/81/8Female・Male L-shaped adapter joint - Hexagonal hole type6
1 Piece(s)Available

8 Days or more

101/41/4Female・Male L-shaped adapter joint - Hexagonal hole type6
1 Piece(s)Available

8 Days or more

103/83/8Female・Male L-shaped adapter joint - Hexagonal hole type8
1 Piece(s)Available

8 Days or more

101/81/8Adapter joint・45°type6
1 Piece(s)Available

8 Days or more

101/41/8Adapter joint・45°type8

Loading...

  1. 1
 

Basic Information

Material Brass With/without hexagonal hole Yes

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.