(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Quick-Fitting Joints For Mold Cooling -Integrated Plugs・Sockets/(Heat-Resistant 120degree Series) /Straight Joints- (Part Numbers)

Quick-Fitting Joints For Mold Cooling -Integrated Plugs・Sockets/(Heat-Resistant 120degree Series) /Straight Joints-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Quick-Fitting Joints For Mold Cooling -Integrated Plugs・Sockets/(Heat-Resistant 120degree Series) /Straight Joints-
  • Quick-Fitting Joints For Mold Cooling -Integrated Plugs・Sockets/(Heat-Resistant 120degree Series) /Straight Joints-
  • Quick-Fitting Joints For Mold Cooling -Integrated Plugs・Sockets/(Heat-Resistant 120degree Series) /Straight Joints-
  • Volume Discount

•Material: Brass + Electroless nickel plated
•Connecting Part: Hose
•Heat Proof: 120℃
•Includes Valve: No valve
•Shape: Straight

QUICK-FITTING  JOINTS  FOR  MOLD  COOLING  -INTEGRATED  PLUGS�SOCKETS/(HEAT-RESISTANT  120degree  SERIES)  /STRAIGHT  JOINTS-:Related Image
Main body: Brass C3604(C36000)(CU-ZN)+ Electroless nickel plating
    Release ring: Brass (C3604) + Electroless nickel plating
    Thread: Brass C3604(C36000)(CU-ZN)+ electroless nickel plating.
    Thread JIS B 0203 tapered thread for tubing R (PT).
    *Thread part is applied with sealant.
    Seal rubber: Fluoric rubber
M-120KC is made in integral structure,
    and cannot be disassembled.
Use in normal pressure 300kPa (3kgf/cm2) or lower.
Set the surge pressure (the pressure that acts instantaneously due to an impact flow) so that it does not exceed the maximum working pressure (300 kPa).
The exterior of M-120KC is similar to M-KC, so distinguish them from each other by observing the color of the rubber on the inside of the tube insertion hole.
    (M-120KC uses green rubber, and M-KC uses black rubber.)
Be sure to use an insert sleeve(Click here) when using M-120KC.
Keep water temperature under 120°C.

QUICK-FITTING  JOINTS  FOR  MOLD  COOLING  -INTEGRATED  PLUGS�SOCKETS/(HEAT-RESISTANT  120degree  SERIES)  /STRAIGHT  JOINTS-:Related Image
Main body: Brass C3604(C36000)(CU-ZN)+ Electroless nickel plating
    Release ring: Brass C3604(C36000)(CU-ZN)+ Electroless nickel plating
    Thread: Brass C3604(C36000)(CU-ZN)+ electroless nickel plating.
    Thread JIS B 0203 tapered thread for tubing R (PT).
    *Thread part is applied with sealant.
    Seal rubber: Fluoric rubber
M-120KOC is made in integral structure,
    and cannot be disassembled.
Use in normal pressure 300kPa (3kgf/cm2) or lower.
Set the surge pressure (the pressure that acts instantaneously due to an impact flow) so that it does not exceed the maximum working pressure (300 kPa).
The exterior of M-120KOC is similar to M-KOC, so distinguish them from each other by observing the color of the rubber on the inside of the tube insertion hole.
    (M-120KOC uses green rubber, and M-KOC uses black rubber.)
Be sure to use an insert sleeve(Click here) when using M-120KOC.
Keep water temperature under 120°C.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
M-120KC6-01-1-F
M-120KC8-01-1-F
M-120KC8-02-1-F
M-120KC10-01-1-F
M-120KC12-02-1-F
M-120KC12-03-1-F
M-120KOC6-01-1-F
M-120KOC8-01-1-F
M-120KOC8-02-1-F
M-120KOC12-03-1-F
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSpanner installation section Applicable hose outer diameter
(mm)
R/(PT)
(Nominal)
1 Piece(s)Available

Same day

Stock

10Yes61/8
1 Piece(s)Available

8 Days or more

10Yes81/8
1 Piece(s)Available

8 Days or more

10Yes81/4
1 Piece(s)Available

8 Days or more

10Yes101/8
1 Piece(s)Available

8 Days or more

10Yes121/4
1 Piece(s)Available

8 Days or more

10Yes123/8
1 Piece(s)Available

8 Days or more

10No61/8
1 Piece(s)Available

Same day

Stock

10No81/8
1 Piece(s)Available

8 Days or more

10No81/4
1 Piece(s)Available

8 Days or more

10No123/8

Loading...

  1. 1

Specifications

QUICK-FITTING  JOINTS  FOR  MOLD  COOLING  -INTEGRATED  PLUGS�SOCKETS/(HEAT-RESISTANT  120degree  SERIES)  /STRAIGHT  JOINTS-:Related Image
•Dimension Table
Matching tubesTube inserting holeDdLaBℓ1R(PT)Part Number
Outer×Inner dia.Hole dia. PDepth CTypeNo.
6×4616.611.4422.218.21281/8M-120KC6-01-1-F
8×6817.713.4627.423.4148-01-1-F
26.120.1111/48-02-1-F
10×7.5102016.430.126.11781/810-01-1-F
824.1111/410-02-1-F
28.622.3123/810-03-1-F
12×91222.619.48.535.229.221111/412-02-1-F
931.224.9123/812-03-1-F
 
Matching tubesTube inserting holeDLaBℓ1R(PT)Part Number
Outer×Inner dia.Hole dia. PDepth CTypeNo.
6×4616.611.922.218.2481/8M-120KOC6-01-1-F
8×6817.713.927.423.458-01-1-F
26.120.16111/48-02-1-F
10×7.5102016.929.123.110-02-1-F
12×91222.620.831.224.98123/812-03-1-F
 

Basic Information

Material Brass + Electroless nickel plated Connecting parts Hose Heat proof 120℃
With/without valve No valve Shape Straight

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.