(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Quick-Fitting Joints For Mold Cooling -Integrated Plugs・Sockets/(Heat-Resistant 99degree Series)/Straight Joints-

Quick-Fitting Joints For Mold Cooling -Integrated Plugs・Sockets/(Heat-Resistant 99degree Series)/Straight Joints-

Move the mouse over the image to zoom

  • Quick-Fitting Joints For Mold Cooling -Integrated Plugs・Sockets/(Heat-Resistant 99degree Series)/Straight Joints-
  • Quick-Fitting Joints For Mold Cooling -Integrated Plugs・Sockets/(Heat-Resistant 99degree Series)/Straight Joints-
  • Quick-Fitting Joints For Mold Cooling -Integrated Plugs・Sockets/(Heat-Resistant 99degree Series)/Straight Joints-
  • Volume Discount

•Material: Brass + Electroless nickel plated
•Connecting Part: Hose
•Heat Proof: 99℃
•Includes Valve: No valve
•Shape: Straight

QUICK-FITTING  JOINTS  FOR  MOLD  COOLING  -INTEGRATED  PLUGS�SOCKETS/(HEAT-RESISTANT  99degree  SERIES)/STRAIGHT  JOINTS-:Related Image
Main body: Brass C3604(C36000)(CU-ZN)+ Electroless nickel plating
    Release ring: Brass C3604(C36000)(CU-ZN)+ Electroless nickel plating
    Thread: Brass C3604(C36000)(CU-ZN)+ electroless nickel plating.
    Thread JIS B 0203 tapered thread for tubing R(PT).
    *Thread part is applied with sealant.
M-KC is made in integral structure,
    and cannot be disassembled.
Use in normal pressure 300kPa (3kgf/cm2) or lower.
Keep water temperature under 99°C.
Set the surge pressure (the pressure that acts instantaneously due to an impact flow) so that it does not exceed the maximum working pressure (300 kPa).
Be sure to use an insert sleeve (Click here) when using this socket.

QUICK-FITTING  JOINTS  FOR  MOLD  COOLING  -INTEGRATED  PLUGS�SOCKETS/(HEAT-RESISTANT  99degree  SERIES)/STRAIGHT  JOINTS-:Related Image
Main body: Brass C3604(C36000)(CU-ZN)+ Electroless nickel plating
    Release ring: Brass C3604(C36000)(CU-ZN)+ Electroless nickel plating
    Thread: Brass C3604(C36000)(CU-ZN)+ electroless nickel plating.
    Thread JIS B 0203 tapered thread for tubing R(PT).
    *Thread part is applied with sealant.
M-KOC is made in integral structure,
    and cannot be disassembled.
Use in normal pressure 300kPa (3kgf/cm2) or lower.
Keep water temperature under 99°C.
Set the surge pressure (the pressure that acts instantaneously due to an impact flow) so that it does not exceed the maximum working pressure (300 kPa).
Be sure to use an insert sleeve (Click here) when using this socket.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
M-KC6-01-1
M-KC6-02-1
M-KC10-02-1
M-KOC4-01-1
M-KOC8-01-1
M-KOC10-01-1
M-KOC10-03-1
M-KOC12-03-1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSpanner installation section Applicable hose outer diameter
(mm)
R/(PT)
(Nominal)
1 Piece(s)Available

Same day

Stock

10Yes61/8
1 Piece(s)Available

8 Days or more

10Yes61/4
1 Piece(s)Available

Same day

Stock

10Yes101/4
1 Piece(s)Available

8 Days or more

10No41/8
1 Piece(s)Available

8 Days or more

10No81/8
1 Piece(s)Available

8 Days or more

10No101/8
1 Piece(s)Available

8 Days or more

10No103/8
1 Piece(s)Available

8 Days or more

10No123/8

Loading...

  1. 1

Specifications

QUICK-FITTING  JOINTS  FOR  MOLD  COOLING  -INTEGRATED  PLUGS�SOCKETS/(HEAT-RESISTANT  99degree  SERIES)/STRAIGHT  JOINTS-:Related Image
•Dimension Table
Matching tubesTube inserting holeDdLaBℓ1R(PT)Part Number
Outer×Inner dia.Hole dia. PDepth CTypeNo.
4×2.5414.59.42.520.616.61081/8M-KC4-01-1
6×4616.611.4422.218.2126-01-1
26.220.114111/46-02-1
8×6817.713.4627.423.481/88-01-1
26.120.1111/48-02-1
10×7.5102016.430.126.11781/810-01-1
824.1111/410-02-1
28.622.3123/810-03-1
12×91222.619.48.535.229.221111/412-02-1
931.224.9123/812-03-1
 
Matching tubesTube inserting holeDLaBℓ1R(PT)Part Number
Outer×Inner dia.Hole dia. PDepth CTypeNo.
4×2.5414.59.920.616.62.581/8M-KOC4-01-1
6×4616.611.922.218.246-01-1
8×6817.713.927.423.458-01-1
26.120.16111/48-02-1
10×7.5102016.930.126.1581/810-01-1
29.123.16111/410-02-1
28.622.3123/810-03-1
12×91222.620.831.224.9812-03-1
 

Basic Information

Material Brass + Electroless nickel plated Connecting parts Hose Heat proof 99℃
With/without valve No valve Shape Straight

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.