(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Oil-Free Ejector Leader Bushings -S Dimension Long/Copper Alloy Type-

Oil-Free Ejector Leader Bushings -S Dimension Long/Copper Alloy Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Category: Copper alloy・Oil-free type
•Product Type: S dimension long

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
EGBZ13-25
EGBZ16-25
EGBZ16-33
EGBZ20-25
EGBZ20-33
EGBZ20-38
EGBZ20-43
EGBZ25-25
EGBZ25-33
EGBZ25-38
EGBZ25-43
EGBZ25-53
EGBZ30-33
EGBZ30-38
EGBZ30-43
EGBZ30-53
EGBZ35-38
EGBZ35-43
EGBZ35-53
EGBZ35-68
EGBZ40-43
EGBZ40-53
EGBZ40-68
EGBZ50-53
EGBZ50-68
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSd (Inner diameter) L (L dimension)
(mm)
1 Piece(s)Available

8 Days or more

101325
1 Piece(s)Available

8 Days or more

101625
1 Piece(s)Available

8 Days or more

101633
1 Piece(s)Available

8 Days or more

102025
1 Piece(s)Available

8 Days or more

102033
1 Piece(s)Available

8 Days or more

102038
1 Piece(s)Available

8 Days or more

102043
1 Piece(s)Available

8 Days or more

102525
1 Piece(s)Available

8 Days or more

102533
1 Piece(s)Available

8 Days or more

102538
1 Piece(s)Available

8 Days or more

102543
1 Piece(s)Available

8 Days or more

102553
1 Piece(s)Available

8 Days or more

103033
1 Piece(s)Available

8 Days or more

103038
1 Piece(s)Available

8 Days or more

103043
1 Piece(s)Available

8 Days or more

103053
1 Piece(s)Available

8 Days or more

103538
1 Piece(s)Available

8 Days or more

103543
1 Piece(s)Available

8 Days or more

103553
1 Piece(s)Available

8 Days or more

103568
1 Piece(s)Available

8 Days or more

104043
1 Piece(s)Available

8 Days or more

104053
1 Piece(s)Available

8 Days or more

104068
1 Piece(s)Available

8 Days or more

105053
1 Piece(s)Available

8 Days or more

105068

Loading...

  1. 1
 

Basic Information

Category Copper alloy・Oil-free type Product type S dimension long

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.