(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Oil-Free Ejector Leader Bushings -S Dimension Long/High Temperature Copper Alloy Type-

Oil-Free Ejector Leader Bushings -S Dimension Long/High Temperature Copper Alloy Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Category: Copper alloy・Oil-free type
•Product Type: For high temperature S dimension long

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
EGBSK20-33
EGBSK20-38
EGBSK25-38
EGBSK25-43
EGBSK30-43
EGBSK30-53
EGBSK35-53
EGBSK35-68
EGBSK40-53
EGBSK40-68
EGBSK50-68
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSd (Inner diameter) L (L dimension)
(mm)
1 Piece(s)Available

8 Days or more

102033
1 Piece(s)Available

8 Days or more

102038
1 Piece(s)Available

8 Days or more

102538
1 Piece(s)Available

8 Days or more

102543
1 Piece(s)Available

8 Days or more

103043
1 Piece(s)Available

8 Days or more

103053
1 Piece(s)Available

8 Days or more

103553
1 Piece(s)Available

8 Days or more

103568
1 Piece(s)Available

8 Days or more

104053
1 Piece(s)Available

8 Days or more

104068
1 Piece(s)Available

8 Days or more

105068

Loading...

  1. 1
 

Basic Information

Category Copper alloy・Oil-free type Product type For high temperature S dimension long

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.