(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ejector Leader Pins -One End Stepped_The Other Tapped Type-

Ejector Leader Pins -One End Stepped_The Other Tapped Type-

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
EGPP13-[40-150/5]
EGPP16-[50-150/5]
EGPP20-[50-150/5]
EGPP25-[50-150/5]
EGPP30-[50-300/5]
EGPP35-[50-300/5]
EGPP40-[90-300/5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD (Shaft diameter)
(mm)
L (L dimension)
(mm)
1 Piece(s)

10 Days or more

101340 ~ 150
1 Piece(s)

10 Days or more

101650 ~ 150
1 Piece(s)

10 Days or more

102050 ~ 150
1 Piece(s)

10 Days or more

102550 ~ 150
1 Piece(s)

10 Days or more

103050 ~ 300
1 Piece(s)

10 Days or more

103550 ~ 300
1 Piece(s)

10 Days or more

104090 ~ 300

Loading...

  1. 1
 

Basic Information

Product type Stepped end + Tapped end type

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.