(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ejector Leader Bushings -Plain Type (EGBH8-10)

Ejector Leader Bushings -Plain Type EGBH8-10

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

EGBH8-10

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
EGBH8-10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSd (Inner diameter) ℓ (Dh6 section length)
(mm)
1 Piece(s)Available

8 Days or more

10810

Loading...

  1. 1
 

Basic Information

Category Plain type Product type Standard type

Please check the type/dimensions/specifications of the part EGBH8-10 in the Ejector Leader Bushings -Plain Type series.

Products like this...

Part Number
EGBH10-15
EGBH10-20
EGBH12-10
EGBH12-13
EGBH8-13
EGBH8-15
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSd (Inner diameter) ℓ (Dh6 section length)
(mm)
1 Piece(s)Available

8 Days or more

101015
1 Piece(s)Available

8 Days or more

101020
1 Piece(s)Available

8 Days or more

101210
1 Piece(s)Available

8 Days or more

101213
1 Piece(s)Available

8 Days or more

10813
1 Piece(s)Available

8 Days or more

10815

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.