(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tapered Pin Sets -Pin・Bushing PL Installation Type-

Tapered Pin Sets -Pin・Bushing PL Installation Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Tapered Pin Sets -Pin・Bushing PL Installation Type-
  • Tapered Pin Sets -Pin・Bushing PL Installation Type-
  • Tapered Pin Sets -Pin・Bushing PL Installation Type-
  • Volume Discount

•Shape Type: Pin
•Tapered Straight: Tapered shape
•Mounting Type: Pin・bushing PL installation

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
TPVX13-1
TPVX13-3
TPVX13-5
TPVX16-1
TPVX16-3
TPVX16-5
TPVX20-1
TPVX20-3
TPVX20-5
TPVX25-1
TPVX25-3
TPVX25-5
TPVX30-1
TPVX30-3
TPVX30-5
TPVX35-1
TPVX35-3
TPVX42-1
TPVX42-3
TPVX42-5
TPVXB13-1
TPVXB13-3
TPVXB13-5
TPVXB16-1
TPVXB16-3
TPVXB16-5
TPVXB20-1
TPVXB20-3
TPVXB20-5
TPVXB25-1
TPVXB25-3
TPVXB25-5
TPVXB30-1
TPVXB30-3
TPVXB30-5
TPVXB35-1
TPVXB35-3
TPVXB42-1
TPVXB42-3
TPVXB42-5
TPVXP13-1
TPVXP13-3
TPVXP13-5
TPVXP16-1
TPVXP16-3
TPVXP16-5
TPVXP20-1
TPVXP20-3
TPVXP20-5
TPVXP25-1
TPVXP25-3
TPVXP25-5
TPVXP30-1
TPVXP30-3
TPVXP30-5
TPVXP35-1
TPVXP35-3
TPVXP42-1
TPVXP42-3
TPVXP42-5
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSComponents Ext. dia./External tolerance Angle of tapered shape
(°)
Concentricity of straight/tapered section D (Outer diameter)
(mm)
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k610.01 or less13
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k630.01 or less13
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k650.01 or less13
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k610.01 or less16
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k630.01 or less16
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k650.01 or less16
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k610.01 or less20
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k630.01 or less20
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k650.01 or less20
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k610.01 or less25
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k630.01 or less25
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k650.01 or less25
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k610.01 or less30
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k630.01 or less30
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k650.01 or less30
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k610.01 or less35
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k630.01 or less35
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k610.01 or less42
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k630.01 or less42
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k650.01 or less42
1 Piece(s)Available

8 Days or more

10Bushingk610.01 or less13
1 Piece(s)Available

8 Days or more

10Bushingk630.01 or less13
1 Piece(s)Available

8 Days or more

10Bushingk650.01 or less13
1 Piece(s)Available

8 Days or more

10Bushingk610.01 or less16
1 Piece(s)Available

8 Days or more

10Bushingk630.01 or less16
1 Piece(s)Available

8 Days or more

10Bushingk650.01 or less16
1 Piece(s)Available

8 Days or more

10Bushingk610.01 or less20
1 Piece(s)Available

8 Days or more

10Bushingk630.01 or less20
1 Piece(s)Available

8 Days or more

10Bushingk650.01 or less20
1 Piece(s)Available

8 Days or more

10Bushingk610.01 or less25
1 Piece(s)Available

8 Days or more

10Bushingk630.01 or less25
1 Piece(s)Available

8 Days or more

10Bushingk650.01 or less25
1 Piece(s)Available

8 Days or more

10Bushingk610.01 or less30
1 Piece(s)Available

8 Days or more

10Bushingk630.01 or less30
1 Piece(s)Available

8 Days or more

10Bushingk650.01 or less30
1 Piece(s)Available

8 Days or more

10Bushingk610.01 or less35
1 Piece(s)Available

8 Days or more

10Bushingk630.01 or less35
1 Piece(s)Available

8 Days or more

10Bushingk610.01 or less42
1 Piece(s)Available

8 Days or more

10Bushingk630.01 or less42
1 Piece(s)Available

8 Days or more

10Bushingk650.01 or less42
1 Piece(s)Available

8 Days or more

10Pink610.01 or less13
1 Piece(s)Available

8 Days or more

10Pink630.01 or less13
1 Piece(s)Available

8 Days or more

10Pink650.01 or less13
1 Piece(s)Available

8 Days or more

10Pink610.01 or less16
1 Piece(s)Available

8 Days or more

10Pink630.01 or less16
1 Piece(s)Available

8 Days or more

10Pink650.01 or less16
1 Piece(s)Available

8 Days or more

10Pink610.01 or less20
1 Piece(s)Available

8 Days or more

10Pink630.01 or less20
1 Piece(s)Available

8 Days or more

10Pink650.01 or less20
1 Piece(s)Available

8 Days or more

10Pink610.01 or less25
1 Piece(s)Available

8 Days or more

10Pink630.01 or less25
1 Piece(s)Available

8 Days or more

10Pink650.01 or less25
1 Piece(s)Available

8 Days or more

10Pink610.01 or less30
1 Piece(s)Available

8 Days or more

10Pink630.01 or less30
1 Piece(s)Available

8 Days or more

10Pink650.01 or less30
1 Piece(s)Available

8 Days or more

10Pink610.01 or less35
1 Piece(s)Available

8 Days or more

10Pink630.01 or less35
1 Piece(s)Available

8 Days or more

10Pink610.01 or less42
1 Piece(s)Available

8 Days or more

10Pink630.01 or less42
1 Piece(s)Available

8 Days or more

10Pink650.01 or less42

Loading...

 

Basic Information

Shape type Pin Tapered or straight Tapered shape Mounting type Pin・bushing PL installation

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.