(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Straight Leader Pins For Middle・Large Mold -Bolt Type-

Straight Leader Pins For Middle・Large Mold -Bolt Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Product Type: Leader pins for middle・large mold
•Head: Straight
•How Mount: Bolt hole

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GPPTA40-[160-210/10]
GPPTA50-[190-260/10]
GPPTA60-[230-320/10]
GPPTA80-[290-400/10]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD (Sliding part)
(mm)
L (L dimension)
(mm)
1 Piece(s)

12 Days or more

1040160 ~ 210
1 Piece(s)

12 Days or more

1050190 ~ 260
1 Piece(s)

12 Days or more

1060230 ~ 320
1 Piece(s)

12 Days or more

1080290 ~ 400

Loading...

  1. 1
 

Basic Information

Product Type Leader pins for middle・large mold Head Straight Oil groove No
With/without diameter of recess No How to mount Bolt hole Applicable to joint or not No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.