(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Guide Assist Pins - GAP Series.

Guide Assist Pins - GAP Series.

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GAP40-[60-200/5]
GAP50-[80-250/5]
GAP60-[100-250/5]
GAP80-[120-300/5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD (Sliding part)
(mm)
L (Length)
(mm)
1 Piece(s)

8 Days or more

104060 ~ 200
1 Piece(s)

8 Days or more

105080 ~ 250
1 Piece(s)

8 Days or more

1060100 ~ 250
1 Piece(s)

8 Days or more

1080120 ~ 300

Loading...

  1. 1
 

Basic Information

Product Type Assist pins Oil groove No With/without diameter of recess No
Applicable to joint or not Yes

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.