(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision Leader Pins -Head Type With Oil Groove/L Dimension Selection Type-

Precision Leader Pins -Head Type With Oil Groove/L Dimension Selection Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Product Type: Standard
•Head: With head
•Oil Groove: Oil groove
•How Mount: Head type

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GPJ10-45
GPJ10-55
GPJ10-70
GPJ12-45
GPJ12-55
GPJ12-70
GPJ16-45
GPJ16-55
GPJ16-60
GPJ20-55
GPJ20-60
GPJ20-65
GPJ20-70A
GPJ20-70B
GPJ20-75
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD (Sliding part)
(mm)
L (L dimension)
(mm)
N (Press-fit length)
(mm)
1 Piece(s)Available

8 Days or more

10104516
1 Piece(s)Available

8 Days or more

10105524
1 Piece(s)Available

8 Days or more

10107035
1 Piece(s)Available

8 Days or more

10124516
1 Piece(s)Available

8 Days or more

10125524
1 Piece(s)Available

8 Days or more

10127020
1 Piece(s)Available

8 Days or more

10164516
1 Piece(s)Available

8 Days or more

10165524
1 Piece(s)Available

8 Days or more

10166024
1 Piece(s)Available

8 Days or more

10205524
1 Piece(s)Available

8 Days or more

10206030
1 Piece(s)Available

8 Days or more

10206530
1 Piece(s)Available

8 Days or more

10207030
1 Piece(s)Available

8 Days or more

10207035
1 Piece(s)Available

8 Days or more

10207535

Loading...

  1. 1
 

Basic Information

Product Type Standard Head With head Oil groove Oil groove
With/without diameter of recess No How to mount Head type Applicable to joint or not No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.