(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Electrodes For Pin-Point Gate -For SR Processing-

Electrodes For Pin-Point Gate -For SR Processing-

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
EMPG0.8-[50,​70]-A[1,​2,​3]
EMPG1-[50,​70]-A[1,​2,​3]
EMPG1.2-[50,​70,​90]-A[1,​2,​3]
EMPG1.5-[50,​70,​90]-A[1,​2,​3]
EMPG2-[50,​70,​90,​110]-A[1,​2,​3]
EMPG2.5-[50,​70,​90,​110]-A[1,​2,​3]
EMPG3-[50,​70,​90,​110]-A[1,​2,​3]
EMPG3.5-[50,​70,​90,​110]-A[1,​2,​3]
EMPG4-[50,​70,​90,​110]-A[1,​2,​3]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNo. (Nominal diameter)
(mm)
L (L dimension)
(mm)
A (Taper angle)
(°)
1 Piece(s)

7 Days or more

100.850 ~ 701 ~ 3
1 Piece(s)

7 Days or more

10150 ~ 701 ~ 3
1 Piece(s)

7 Days or more

101.250 ~ 901 ~ 3
1 Piece(s)

7 Days or more

101.550 ~ 901 ~ 3
1 Piece(s)

7 Days or more

10250 ~ 1101 ~ 3
1 Piece(s)

7 Days or more

102.550 ~ 1101 ~ 3
1 Piece(s)

7 Days or more

10350 ~ 1101 ~ 3
1 Piece(s)

7 Days or more

103.550 ~ 1101 ~ 3
1 Piece(s)

7 Days or more

10450 ~ 1101 ~ 3

Loading...

  1. 1
 

Basic Information

Material Oxygen free copper Applications For SR processing

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.