(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pin-Point Gate Bushings - Electroforming, Round Gate Transition, Configurable Tip Length/Diameter (Part Numbers)

Pin-Point Gate Bushings - Electroforming, Round Gate Transition, Configurable Tip Length/Diameter

Click this image to zoom it.

Move the mouse over the image to zoom

  • Pin-Point Gate Bushings - Electroforming, Round Gate Transition, Configurable Tip Length/Diameter
  • Pin-Point Gate Bushings - Electroforming, Round Gate Transition, Configurable Tip Length/Diameter
  • Pin-Point Gate Bushings - Electroforming, Round Gate Transition, Configurable Tip Length/Diameter
  • Pin-Point Gate Bushings - Electroforming, Round Gate Transition, Configurable Tip Length/Diameter
  • Pin-Point Gate Bushings - Electroforming, Round Gate Transition, Configurable Tip Length/Diameter

•Shape: Normal type
•Tip Step Shape: SR
•Tip Type: Normal
•D Dimension Tolerance: 0/-0.01
•Tip Straight Tolerance: 0~0.1

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PGED1A2.5-[8-25/0.01]-D[2.51-3/0.01]-P[0.3,​0.4,​0.5]-A[1,​2,​3]-B[4-6/0.01]-C[0.2-0.5/0.1]-V[1.5-2.4/0.1]
PGED1A3-[10-40/0.01]-D[3.01-4/0.01]-P[0.5,​0.6,​0.7,​0.8,​0.9]-A[1,​2,​3]-B[5-9/0.01]-C[0.3-0.8/0.1]-V[2-2.9/0.1]
PGED1A4-[10-40/0.01]-D[4.01-5/0.01]-P[0.6,​0.7,​0.8,​0.9,​1,​1.2]-A[1,​2,​3]-B[5-30/0.01]-C[0.3-0.8/0.1]-V[2.5-3.9/0.1]
PGED1A5-[15-60/0.01]-D[5.01-7/0.01]-P[0.8,​0.9,​1,​1.2,​1.4]-A[1,​2,​3]-B[5-35/0.01]-C[0.5-1.5/0.1]-V[3.5-4.9/0.1]
PGED1A6-[15-60/0.01]-D[6.01-8/0.01]-P[1,​1.2,​1.4,​1.6]-A[1,​2,​3]-B[5-50/0.01]-C[0.5-1.5/0.1]-V[4-4.9/0.1]
PGED1A8-[15-60/0.01]-D[8.01-10/0.01]-P[1.2,​1.4,​1.6]-A[1,​2,​3]-B[5-50/0.01]-C[0.5-1.5/0.1]-V[4.5-7.9/0.1]
PGED2A2.5-[8-25/0.01]-D[2.51-3/0.01]-P[0.3,​0.4,​0.5]-A[1,​2,​3]-B[4-6/0.01]
PGED2A3-[10-40/0.01]-D[3.01-4/0.01]-P[0.5,​0.6,​0.7,​0.8,​0.9]-A[1,​2,​3]-B[5-9/0.01]
PGED2A4-[10-40/0.01]-D[4.01-5/0.01]-P[0.6,​0.7,​0.8,​0.9,​1,​1.2]-A[1,​2,​3]-B[5-30/0.01]
PGED2A5-[15-60/0.01]-D[5.01-7/0.01]-P[0.8,​0.9,​1,​1.2,​1.4]-A[1,​2,​3]-B[5-35/0.01]
PGED2A6-[15-60/0.01]-D[6.01-8/0.01]-P[1,​1.2,​1.4,​1.6]-A[1,​2,​3]-B[5-50/0.01]
PGED2A8-[15-60/0.01]-D[8.01-10/0.01]-P[1.2,​1.4,​1.6]-A[1,​2,​3]-B[5-50/0.01]
PGED3A2.5-[8-25/0.01]-D[2.51-3/0.01]-P[0.3,​0.4,​0.5]-A[1,​2,​3]-B[4-6/0.01]-C[0.2-0.5/0.1]-S[1-45/1]
PGED3A3-[10-40/0.01]-D[3.01-4/0.01]-P[0.5,​0.6,​0.7,​0.8,​0.9]-A[1,​2,​3]-B[5-9/0.01]-C[0.3-0.8/0.1]-S[1-45/1]
PGED3A4-[10-40/0.01]-D[4.01-5/0.01]-P[0.6,​0.7,​0.8,​0.9,​1,​1.2]-A[1,​2,​3]-B[5-30/0.01]-C[0.3-0.8/0.1]-S[1-45/1]
PGED3A5-[15-60/0.01]-D[5.01-7/0.01]-P[0.8,​0.9,​1,​1.2,​1.4]-A[1,​2,​3]-B[5-35/0.01]-C[0.5-1.5/0.1]-S[1-45/1]
PGED3A6-[15-60/0.01]-D[6.01-8/0.01]-P[1,​1.2,​1.4,​1.6]-A[1,​2,​3]-B[5-50/0.01]-C[0.5-1.5/0.1]-S[1-50/1]
PGED3A8-[15-60/0.01]-D[8.01-10/0.01]-P[1.2,​1.4,​1.6]-A[1,​2,​3]-B[5-50/0.01]-C[0.5-1.5/0.1]-S[1-60/1]
PGED4A2.5-[8-25/0.01]-D[2.51-3/0.01]-P[0.3,​0.4,​0.5]-A[1,​2,​3]-B[4-6/0.01]-C[0.2-0.5/0.1]-R[0.6-1/0.1]
PGED4A3-[10-40/0.01]-D[3.01-4/0.01]-P[0.5,​0.6,​0.7,​0.8,​0.9]-A[1,​2,​3]-B[5-9/0.01]-C[0.3-0.8/0.1]-R[0.8-1.5/0.1]
PGED4A4-[10-40/0.01]-D[4.01-5/0.01]-P[0.6,​0.7,​0.8,​0.9,​1,​1.2]-A[1,​2,​3]-B[5-30/0.01]-C[0.3-0.8/0.1]-R[0.8-1.5/0.1]
PGED4A5-[15-60/0.01]-D[5.01-7/0.01]-P[0.8,​0.9,​1,​1.2,​1.4]-A[1,​2,​3]-B[5-35/0.01]-C[0.5-1.5/0.1]-R[1-2/0.1]
PGED4A6-[15-60/0.01]-D[6.01-8/0.01]-P[1,​1.2,​1.4,​1.6]-A[1,​2,​3]-B[5-50/0.01]-C[0.5-1.5/0.1]-R[1.5-3/0.1]
PGED4A8-[15-60/0.01]-D[8.01-10/0.01]-P[1.2,​1.4,​1.6]-A[1,​2,​3]-B[5-50/0.01]-C[0.5-1.5/0.1]-R[2-4/0.1]
PGED5A2.5-[8-25/0.01]-D[2.51-3/0.01]-P[0.3,​0.4,​0.5]-A[1,​2,​3]-B[4-6/0.01]-C[0.2-0.5/0.1]
PGED5A3-[10-40/0.01]-D[3.01-4/0.01]-P[0.5,​0.6,​0.7,​0.8,​0.9]-A[1,​2,​3]-B[5-9/0.01]-C[0.3-0.8/0.1]
PGED5A4-[10-40/0.01]-D[4.01-5/0.01]-P[0.6,​0.7,​0.8,​0.9,​1,​1.2]-A[1,​2,​3]-B[5-30/0.01]-C[0.3-0.8/0.1]
PGED5A5-[15-60/0.01]-D[5.01-7/0.01]-P[0.8,​0.9,​1,​1.2,​1.4]-A[1,​2,​3]-B[5-35/0.01]-C[0.5-1.5/0.1]
PGED5A6-[15-60/0.01]-D[6.01-8/0.01]-P[1,​1.2,​1.4,​1.6]-A[1,​2,​3]-B[5-50/0.01]-C[0.5-1.5/0.1]
PGED5A8-[15-60/0.01]-D[8.01-10/0.01]-P[1.2,​1.4,​1.6]-A[1,​2,​3]-B[5-50/0.01]-C[0.5-1.5/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape D (Outer diameter)
(mm)
No. (Nominal diameter)
(mm)
A (Secondary sprue angle)
(°)
B (Length excluding the lengths of head and tip)
(mm)
C (Tip length)
(mm)
L (L dimension)
(mm)
P (Tip diameter)
(mm)
R (Tip R)
(mm)
S (Tip angle)
(°)
V (Tip diameter)
(mm)
1 Piece(s)

10 Days or more

101A2.51 ~ 32.51 ~ 34 ~ 60.2 ~ 0.58 ~ 250.3 ~ 0.5--1.5 ~ 2.4
1 Piece(s)

10 Days or more

101A3.01 ~ 431 ~ 35 ~ 90.3 ~ 0.810 ~ 400.5 ~ 0.9--2 ~ 2.9
1 Piece(s)

10 Days or more

101A4.01 ~ 541 ~ 35 ~ 300.3 ~ 0.810 ~ 400.6 ~ 1.2--2.5 ~ 3.9
1 Piece(s)

10 Days or more

101A5.01 ~ 751 ~ 35 ~ 350.5 ~ 1.515 ~ 600.8 ~ 1.4--3.5 ~ 4.9
1 Piece(s)

10 Days or more

101A6.01 ~ 861 ~ 35 ~ 500.5 ~ 1.515 ~ 601 ~ 1.6--4 ~ 4.9
1 Piece(s)

10 Days or more

101A8.01 ~ 1081 ~ 35 ~ 500.5 ~ 1.515 ~ 601.2 ~ 1.6--4.5 ~ 7.9
1 Piece(s)

10 Days or more

102A2.51 ~ 32.51 ~ 34 ~ 6-8 ~ 250.3 ~ 0.5---
1 Piece(s)

10 Days or more

102A3.01 ~ 431 ~ 35 ~ 9-10 ~ 400.5 ~ 0.9---
1 Piece(s)

10 Days or more

102A4.01 ~ 541 ~ 35 ~ 30-10 ~ 400.6 ~ 1.2---
1 Piece(s)

10 Days or more

102A5.01 ~ 751 ~ 35 ~ 35-15 ~ 600.8 ~ 1.4---
1 Piece(s)

10 Days or more

102A6.01 ~ 861 ~ 35 ~ 50-15 ~ 601 ~ 1.6---
1 Piece(s)

10 Days or more

102A8.01 ~ 1081 ~ 35 ~ 50-15 ~ 601.2 ~ 1.6---
1 Piece(s)

10 Days or more

103A2.51 ~ 32.51 ~ 34 ~ 60.2 ~ 0.58 ~ 250.3 ~ 0.5-1 ~ 45-
1 Piece(s)

10 Days or more

103A3.01 ~ 431 ~ 35 ~ 90.3 ~ 0.810 ~ 400.5 ~ 0.9-1 ~ 45-
1 Piece(s)

10 Days or more

103A4.01 ~ 541 ~ 35 ~ 300.3 ~ 0.810 ~ 400.6 ~ 1.2-1 ~ 45-
1 Piece(s)

10 Days or more

103A5.01 ~ 751 ~ 35 ~ 350.5 ~ 1.515 ~ 600.8 ~ 1.4-1 ~ 45-
1 Piece(s)

10 Days or more

103A6.01 ~ 861 ~ 35 ~ 500.5 ~ 1.515 ~ 601 ~ 1.6-1 ~ 50-
1 Piece(s)

10 Days or more

103A8.01 ~ 1081 ~ 35 ~ 500.5 ~ 1.515 ~ 601.2 ~ 1.6-1 ~ 60-
1 Piece(s)

10 Days or more

104A2.51 ~ 32.51 ~ 34 ~ 60.2 ~ 0.58 ~ 250.3 ~ 0.50.6 ~ 1--
1 Piece(s)

10 Days or more

104A3.01 ~ 431 ~ 35 ~ 90.3 ~ 0.810 ~ 400.5 ~ 0.90.8 ~ 1.5--
1 Piece(s)

10 Days or more

104A4.01 ~ 541 ~ 35 ~ 300.3 ~ 0.810 ~ 400.6 ~ 1.20.8 ~ 1.5--
1 Piece(s)

10 Days or more

104A5.01 ~ 751 ~ 35 ~ 350.5 ~ 1.515 ~ 600.8 ~ 1.41 ~ 2--
1 Piece(s)

10 Days or more

104A6.01 ~ 861 ~ 35 ~ 500.5 ~ 1.515 ~ 601 ~ 1.61.5 ~ 3--
1 Piece(s)

10 Days or more

104A8.01 ~ 1081 ~ 35 ~ 500.5 ~ 1.515 ~ 601.2 ~ 1.62 ~ 4--
1 Piece(s)

10 Days or more

105A2.51 ~ 32.51 ~ 34 ~ 60.2 ~ 0.58 ~ 250.3 ~ 0.5---
1 Piece(s)

10 Days or more

105A3.01 ~ 431 ~ 35 ~ 90.3 ~ 0.810 ~ 400.5 ~ 0.9---
1 Piece(s)

10 Days or more

105A4.01 ~ 541 ~ 35 ~ 300.3 ~ 0.810 ~ 400.6 ~ 1.2---
1 Piece(s)

10 Days or more

105A5.01 ~ 751 ~ 35 ~ 350.5 ~ 1.515 ~ 600.8 ~ 1.4---
1 Piece(s)

10 Days or more

105A6.01 ~ 861 ~ 35 ~ 500.5 ~ 1.515 ~ 601 ~ 1.6---
1 Piece(s)

10 Days or more

105A8.01 ~ 1081 ~ 35 ~ 500.5 ~ 1.515 ~ 601.2 ~ 1.6---

Loading...

  1. 1
 

Basic Information

Material Electroforming (Standard) Shape Normal type Tip step shape SR
Tip type Normal D dimension tolerance 0/-0.01 Tip straight tolerance 0 to 0.1

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.