(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pin-Point Gate Bushings - Electroforming, Angle Gate Transition, Configurable Tip Length

Pin-Point Gate Bushings - Electroforming, Angle Gate Transition, Configurable Tip Length

Click this image to zoom it.

Move the mouse over the image to zoom

  • Pin-Point Gate Bushings - Electroforming, Angle Gate Transition, Configurable Tip Length
  • Pin-Point Gate Bushings - Electroforming, Angle Gate Transition, Configurable Tip Length
  • Pin-Point Gate Bushings - Electroforming, Angle Gate Transition, Configurable Tip Length
  • Pin-Point Gate Bushings - Electroforming, Angle Gate Transition, Configurable Tip Length
  • Pin-Point Gate Bushings - Electroforming, Angle Gate Transition, Configurable Tip Length

•Material: Electroforming (Standard)
•Shape: Normal type
•Tip Step Shape: Tapered
•Tip Type: Normal
•D Dimension Tolerance: 0/-0.01

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PGEV1A3-[10-40/0.01]-P[0.6,​0.8]-A[2,​3]-[30,​40]-B[5-8/0.01]-C[0.3-0.8/0.1]-V[2-2.9/0.1]
PGEV1A3-[10-40/0.01]-P[0.6,​0.8]-A[2,​3]-K[30,​40]-B[5-8/0.01]-C[0.3-0.8/0.1]-V[2-2.9/0.1]
PGEV1A4-[10-40/0.01]-P[0.6,​0.8,​1,​1.2]-A[2,​3]-[30,​40]-B[5-30/0.01]-C[0.3-0.8/0.1]-V[2.5-3.9/0.1]
PGEV1A4-[10-40/0.01]-P[0.6,​0.8,​1,​1.2]-A[2,​3]-K[30,​40]-B[5-30/0.01]-C[0.3-0.8/0.1]-V[2.5-3.9/0.1]
PGEV1A5-[15-60/0.01]-P[1,​1.2,​1.4]-A[2,​3]-[30,​40]-B[5-30/0.01]-C[0.5-1.5/0.1]-V[3.5-4.9/0.1]
PGEV1A5-[15-60/0.01]-P[1,​1.2,​1.4]-A[2,​3]-K[30,​40]-B[5-30/0.01]-C[0.5-1.5/0.1]-V[3.5-4.9/0.1]
PGEV1A6-[15-60/0.01]-P[1,​1.2,​1.4]-A[2,​3]-[30,​40]-B[5-50/0.01]-C[0.5-1.5/0.1]-V[4-5.9/0.1]
PGEV1A6-[15-60/0.01]-P[1,​1.2,​1.4]-A[2,​3]-K[30,​40]-B[5-50/0.01]-C[0.5-1.5/0.1]-V[4-5.9/0.1]
PGEV2A3-[10-40/0.01]-P[0.6,​0.8]-A[2,​3]-[30,​40]-B[5-8/0.01]
PGEV2A3-[10-40/0.01]-P[0.6,​0.8]-A[2,​3]-K[30,​40]-B[5-8/0.01]
PGEV2A4-[10-40/0.01]-P[0.6,​0.8,​1,​1.2]-A[2,​3]-[30,​40]-B[5-30/0.01]
PGEV2A4-[10-40/0.01]-P[0.6,​0.8,​1,​1.2]-A[2,​3]-K[30,​40]-B[5-30/0.01]
PGEV2A5-[15-60/0.01]-P[1,​1.2,​1.4]-A[2,​3]-[30,​40]-B[5-30/0.01]
PGEV2A5-[15-60/0.01]-P[1,​1.2,​1.4]-A[2,​3]-K[30,​40]-B[5-30/0.01]
PGEV2A6-[15-60/0.01]-P[1,​1.2,​1.4]-A[2,​3]-[30,​40]-B[5-50/0.01]
PGEV2A6-[15-60/0.01]-P[1,​1.2,​1.4]-A[2,​3]-K[30,​40]-B[5-50/0.01]
PGEV3A3-[10-40/0.01]-P[0.6,​0.8]-A[2,​3]-[30,​40]-B[5-8/0.01]-C[0.3-0.8/0.1]-S[1-45/1]
PGEV3A3-[10-40/0.01]-P[0.6,​0.8]-A[2,​3]-K[30,​40]-B[5-8/0.01]-C[0.3-0.8/0.1]-S[1-45/1]
PGEV3A4-[10-40/0.01]-P[0.6,​0.8,​1,​1.2]-A[2,​3]-[30,​40]-B[5-30/0.01]-C[0.3-0.8/0.1]-S[1-45/1]
PGEV3A4-[10-40/0.01]-P[0.6,​0.8,​1,​1.2]-A[2,​3]-K[30,​40]-B[5-30/0.01]-C[0.3-0.8/0.1]-S[1-45/1]
PGEV3A5-[15-60/0.01]-P[1,​1.2,​1.4]-A[2,​3]-[30,​40]-B[5-30/0.01]-C[0.5-1.5/0.1]-S[1-45/1]
PGEV3A5-[15-60/0.01]-P[1,​1.2,​1.4]-A[2,​3]-K[30,​40]-B[5-30/0.01]-C[0.5-1.5/0.1]-S[1-45/1]
PGEV3A6-[15-60/0.01]-P[1,​1.2,​1.4]-A[2,​3]-[30,​40]-B[5-50/0.01]-C[0.5-1.5/0.1]-S[1-50/1]
PGEV3A6-[15-60/0.01]-P[1,​1.2,​1.4]-A[2,​3]-K[30,​40]-B[5-50/0.01]-C[0.5-1.5/0.1]-S[1-50/1]
PGEV4A3-[10-40/0.01]-P[0.6,​0.8]-A[2,​3]-[30,​40]-B[5-8/0.01]-C[0.3-0.8/0.1]-R[0.8-1.5/0.1]
PGEV4A3-[10-40/0.01]-P[0.6,​0.8]-A[2,​3]-K[30,​40]-B[5-8/0.01]-C[0.3-0.8/0.1]-R[0.8-1.5/0.1]
PGEV4A4-[10-40/0.01]-P[0.6,​0.8,​1,​1.2]-A[2,​3]-[30,​40]-B[5-30/0.01]-C[0.3-0.8/0.1]-R[0.8-1.5/0.1]
PGEV4A4-[10-40/0.01]-P[0.6,​0.8,​1,​1.2]-A[2,​3]-K[30,​40]-B[5-30/0.01]-C[0.3-0.8/0.1]-R[0.8-1.5/0.1]
PGEV4A5-[15-60/0.01]-P[1,​1.2,​1.4]-A[2,​3]-[30,​40]-B[5-30/0.01]-C[0.5-1.5/0.1]-R[1-2/0.1]
PGEV4A5-[15-60/0.01]-P[1,​1.2,​1.4]-A[2,​3]-K[30,​40]-B[5-30/0.01]-C[0.5-1.5/0.1]-R[1-2/0.1]
PGEV4A6-[15-60/0.01]-P[1,​1.2,​1.4]-A[2,​3]-[30,​40]-B[5-50/0.01]-C[0.5-1.5/0.1]-R[1.5-3/0.1]
PGEV4A6-[15-60/0.01]-P[1,​1.2,​1.4]-A[2,​3]-K[30,​40]-B[5-50/0.01]-C[0.5-1.5/0.1]-R[1.5-3/0.1]
PGEV5A3-[10-40/0.01]-P[0.6,​0.8]-A[2,​3]-[30,​40]-B[5-8/0.01]-C[0.3-0.8/0.1]
PGEV5A3-[10-40/0.01]-P[0.6,​0.8]-A[2,​3]-K[30,​40]-B[5-8/0.01]-C[0.3-0.8/0.1]
PGEV5A4-[10-40/0.01]-P[0.6,​0.8,​1,​1.2]-A[2,​3]-[30,​40]-B[5-30/0.01]-C[0.3-0.8/0.1]
PGEV5A4-[10-40/0.01]-P[0.6,​0.8,​1,​1.2]-A[2,​3]-K[30,​40]-B[5-30/0.01]-C[0.3-0.8/0.1]
PGEV5A5-[15-60/0.01]-P[1,​1.2,​1.4]-A[2,​3]-[30,​40]-B[5-30/0.01]-C[0.5-1.5/0.1]
PGEV5A5-[15-60/0.01]-P[1,​1.2,​1.4]-A[2,​3]-K[30,​40]-B[5-30/0.01]-C[0.5-1.5/0.1]
PGEV5A6-[15-60/0.01]-P[1,​1.2,​1.4]-A[2,​3]-[30,​40]-B[5-50/0.01]-C[0.5-1.5/0.1]
PGEV5A6-[15-60/0.01]-P[1,​1.2,​1.4]-A[2,​3]-K[30,​40]-B[5-50/0.01]-C[0.5-1.5/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape D (Outer diameter)
(mm)
A (Secondary sprue angle)
(°)
B (Length excluding the lengths of head and tip)
(mm)
C (Tip length)
(mm)
K (Cutting angle)
(°)
L (L dimension)
(mm)
P (Tip diameter)
(mm)
R (Tip R)
(mm)
S (Tip angle)
(°)
V (Tip diameter)
(mm)
1 Piece(s)

18 Days or more

101A32 ~ 35 ~ 80.3 ~ 0.830 ~ 4010 ~ 400.6 ~ 0.8--2 ~ 2.9
1 Piece(s)

18 Days or more

101A32 ~ 35 ~ 80.3 ~ 0.830 ~ 4010 ~ 400.6 ~ 0.8--2 ~ 2.9
1 Piece(s)

18 Days or more

101A42 ~ 35 ~ 300.3 ~ 0.830 ~ 4010 ~ 400.6 ~ 1.2--2.5 ~ 3.9
1 Piece(s)

18 Days or more

101A42 ~ 35 ~ 300.3 ~ 0.830 ~ 4010 ~ 400.6 ~ 1.2--2.5 ~ 3.9
1 Piece(s)

23 Days or more

101A52 ~ 35 ~ 300.5 ~ 1.530 ~ 4015 ~ 601 ~ 1.4--3.5 ~ 4.9
1 Piece(s)

23 Days or more

101A52 ~ 35 ~ 300.5 ~ 1.530 ~ 4015 ~ 601 ~ 1.4--3.5 ~ 4.9
1 Piece(s)

10 Days or more

101A62 ~ 35 ~ 500.5 ~ 1.530 ~ 4015 ~ 601 ~ 1.4--4 ~ 5.9
1 Piece(s)

10 Days or more

101A62 ~ 35 ~ 500.5 ~ 1.530 ~ 4015 ~ 601 ~ 1.4--4 ~ 5.9
1 Piece(s)

18 Days or more

102A32 ~ 35 ~ 8-30 ~ 4010 ~ 400.6 ~ 0.8---
1 Piece(s)

18 Days or more

102A32 ~ 35 ~ 8-30 ~ 4010 ~ 400.6 ~ 0.8---
1 Piece(s)

18 Days or more

102A42 ~ 35 ~ 30-30 ~ 4010 ~ 400.6 ~ 1.2---
1 Piece(s)

18 Days or more

102A42 ~ 35 ~ 30-30 ~ 4010 ~ 400.6 ~ 1.2---
1 Piece(s)

23 Days or more

102A52 ~ 35 ~ 30-30 ~ 4015 ~ 601 ~ 1.4---
1 Piece(s)

23 Days or more

102A52 ~ 35 ~ 30-30 ~ 4015 ~ 601 ~ 1.4---
1 Piece(s)

10 Days or more

102A62 ~ 35 ~ 50-30 ~ 4015 ~ 601 ~ 1.4---
1 Piece(s)

10 Days or more

102A62 ~ 35 ~ 50-30 ~ 4015 ~ 601 ~ 1.4---
1 Piece(s)

18 Days or more

103A32 ~ 35 ~ 80.3 ~ 0.830 ~ 4010 ~ 400.6 ~ 0.8-1 ~ 45-
1 Piece(s)

18 Days or more

103A32 ~ 35 ~ 80.3 ~ 0.830 ~ 4010 ~ 400.6 ~ 0.8-1 ~ 45-
1 Piece(s)

18 Days or more

103A42 ~ 35 ~ 300.3 ~ 0.830 ~ 4010 ~ 400.6 ~ 1.2-1 ~ 45-
1 Piece(s)

18 Days or more

103A42 ~ 35 ~ 300.3 ~ 0.830 ~ 4010 ~ 400.6 ~ 1.2-1 ~ 45-
1 Piece(s)

23 Days or more

103A52 ~ 35 ~ 300.5 ~ 1.530 ~ 4015 ~ 601 ~ 1.4-1 ~ 45-
1 Piece(s)

23 Days or more

103A52 ~ 35 ~ 300.5 ~ 1.530 ~ 4015 ~ 601 ~ 1.4-1 ~ 45-
1 Piece(s)

10 Days or more

103A62 ~ 35 ~ 500.5 ~ 1.530 ~ 4015 ~ 601 ~ 1.4-1 ~ 50-
1 Piece(s)

10 Days or more

103A62 ~ 35 ~ 500.5 ~ 1.530 ~ 4015 ~ 601 ~ 1.4-1 ~ 50-
1 Piece(s)

18 Days or more

104A32 ~ 35 ~ 80.3 ~ 0.830 ~ 4010 ~ 400.6 ~ 0.80.8 ~ 1.5--
1 Piece(s)

18 Days or more

104A32 ~ 35 ~ 80.3 ~ 0.830 ~ 4010 ~ 400.6 ~ 0.80.8 ~ 1.5--
1 Piece(s)

18 Days or more

104A42 ~ 35 ~ 300.3 ~ 0.830 ~ 4010 ~ 400.6 ~ 1.20.8 ~ 1.5--
1 Piece(s)

18 Days or more

104A42 ~ 35 ~ 300.3 ~ 0.830 ~ 4010 ~ 400.6 ~ 1.20.8 ~ 1.5--
1 Piece(s)

23 Days or more

104A52 ~ 35 ~ 300.5 ~ 1.530 ~ 4015 ~ 601 ~ 1.41 ~ 2--
1 Piece(s)

23 Days or more

104A52 ~ 35 ~ 300.5 ~ 1.530 ~ 4015 ~ 601 ~ 1.41 ~ 2--
1 Piece(s)

10 Days or more

104A62 ~ 35 ~ 500.5 ~ 1.530 ~ 4015 ~ 601 ~ 1.41.5 ~ 3--
1 Piece(s)

10 Days or more

104A62 ~ 35 ~ 500.5 ~ 1.530 ~ 4015 ~ 601 ~ 1.41.5 ~ 3--
1 Piece(s)

18 Days or more

105A32 ~ 35 ~ 80.3 ~ 0.830 ~ 4010 ~ 400.6 ~ 0.8---
1 Piece(s)

18 Days or more

105A32 ~ 35 ~ 80.3 ~ 0.830 ~ 4010 ~ 400.6 ~ 0.8---
1 Piece(s)

18 Days or more

105A42 ~ 35 ~ 300.3 ~ 0.830 ~ 4010 ~ 400.6 ~ 1.2---
1 Piece(s)

18 Days or more

105A42 ~ 35 ~ 300.3 ~ 0.830 ~ 4010 ~ 400.6 ~ 1.2---
1 Piece(s)

23 Days or more

105A52 ~ 35 ~ 300.5 ~ 1.530 ~ 4015 ~ 601 ~ 1.4---
1 Piece(s)

23 Days or more

105A52 ~ 35 ~ 300.5 ~ 1.530 ~ 4015 ~ 601 ~ 1.4---
1 Piece(s)

10 Days or more

105A62 ~ 35 ~ 500.5 ~ 1.530 ~ 4015 ~ 601 ~ 1.4---
1 Piece(s)

10 Days or more

105A62 ~ 35 ~ 500.5 ~ 1.530 ~ 4015 ~ 601 ~ 1.4---

Loading...

  1. 1
 

Basic Information

Material Electroforming (Standard) Shape Normal type Tip step shape Tapered
Tip type Normal D dimension tolerance 0/-0.01 Tip straight tolerance 0 to 0.1

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.