(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Locating Rings -JIS Type-

Locating Rings -JIS Type-
  • Volume Discount

•Compatible Sprue Type: For both bolt type and shoulder type
•Locating Ring Type: JIS type
•No. of bolts: 2 holes

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LRJS100-15-35
LRJS100-15-40
LRJS100-15-50
LRJS100-20-35
LRJS100-20-40
LRJS100-20-50
LRJS100-25-35
LRJS100-25-40
LRJS120-15-40
LRJS120-15-50
LRJS120-20-40
LRJS120-20-50
LRJS150-15-50
LRJS150-20-50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD (Locating ring outer diameter)
(mm)
T (Height)
(mm)
B (Inner diameter)
(mm)
1 Piece(s)Available

8 Days or more

101001535
1 Piece(s)Available

8 Days or more

101001540
1 Piece(s)Available

8 Days or more

101001550
1 Piece(s)Available

8 Days or more

101002035
1 Piece(s)Available

8 Days or more

101002040
1 Piece(s)Available

8 Days or more

101002050
1 Piece(s)Available

8 Days or more

101002535
1 Piece(s)Available

8 Days or more

101002540
1 Piece(s)Available

8 Days or more

101201540
1 Piece(s)Available

8 Days or more

101201550
1 Piece(s)Available

8 Days or more

101202040
1 Piece(s)Available

8 Days or more

101202050
1 Piece(s)Available

8 Days or more

101501550
1 Piece(s)Available

8 Days or more

101502050
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD (Locating ring outer diameter)
(mm)
T (Height)
(mm)
B (Inner diameter)
(mm)

Loading...

  1. 1

Basic Information

Applicable sprue type For both bolt type and shoulder type Locating ring type JIS type No. of bolts 2 holes

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.