(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sprue Bushings For Extension Nozzle -Small, Large, Special Nozzle Type- (Part Numbers)

Sprue Bushings For Extension Nozzle -Small, Large, Special Nozzle Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Sprue Bushings For Extension Nozzle -Small, Large, Special Nozzle Type-
  • Sprue Bushings For Extension Nozzle -Small, Large, Special Nozzle Type-

•Product Type: Extension
•Nozzle Touch Part Specification: Normal
•Head Thickness (mm): 10

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SXCD10-[21-61/0.1]-P[2-5/0.1]-A[1-4/1]
SXCD13-[21-61/0.1]-P[2-5/0.1]-A[1-4/1]
SXCD16-[21-61/0.1]-P[2-5/0.1]-A[1-4/1]
SXCD20-[21-61/0.1]-P[2-5/0.1]-A[1-4/1]
SXCM10-[21-61/0.1]-P[2-5/0.1]-A[1-4/1]
SXCM13-[21-61/0.1]-P[2-5/0.1]-A[1-4/1]
SXCM16-[21-61/0.1]-P[2-5/0.1]-A[1-4/1]
SXCM20-[21-61/0.1]-P[2-5/0.1]-A[1-4/1]
SXD10-[25-65/0.1]-P[2-5/0.1]-A[1-4/1]
SXD13-[25-65/0.1]-P[2-5/0.1]-A[1-4/1]
SXD16-[25-65/0.1]-P[2-5/0.1]-A[1-4/1]
SXD20-[25-65/0.1]-P[2-5/0.1]-A[1-4/1]
SXDD10-[21-61/0.1]-P[2-5/0.1]-A[1-4/1]
SXDD13-[21-61/0.1]-P[2-5/0.1]-A[1-4/1]
SXDD16-[21-61/0.1]-P[2-5/0.1]-A[1-4/1]
SXDD20-[21-61/0.1]-P[2-5/0.1]-A[1-4/1]
SXDM10-[21-61/0.1]-P[2-5/0.1]-A[1-4/1]
SXDM13-[21-61/0.1]-P[2-5/0.1]-A[1-4/1]
SXDM16-[21-61/0.1]-P[2-5/0.1]-A[1-4/1]
SXDM20-[21-61/0.1]-P[2-5/0.1]-A[1-4/1]
SXGD10-[26-61/0.1]-P[2-5/0.1]-A[1-4/1]-V[4.3-9.9/0.1]-G[1-10/1]
SXGD13-[26-61/0.1]-P[2-5/0.1]-A[1-4/1]-V[4.3-12.9/0.1]-G[1-10/1]
SXGD16-[26-61/0.1]-P[2-5/0.1]-A[1-4/1]-V[4.3-15.9/0.1]-G[1-10/1]
SXGD20-[26-61/0.1]-P[2-5/0.1]-A[1-4/1]-V[4.3-19.9/0.1]-G[1-10/1]
SXGM10-[26-61/0.1]-P[2-5/0.1]-A[1-4/1]-V[4.3-9.9/0.1]-G[1-10/1]
SXGM13-[26-61/0.1]-P[2-5/0.1]-A[1-4/1]-V[4.3-12.9/0.1]-G[1-10/1]
SXGM16-[26-61/0.1]-P[2-5/0.1]-A[1-4/1]-V[4.3-15.9/0.1]-G[1-10/1]
SXGM20-[26-61/0.1]-P[2-5/0.1]-A[1-4/1]-V[4.3-19.9/0.1]-G[1-10/1]
SXM10-[25-65/0.1]-P[2-5/0.1]-A[1-4/1]
SXM13-[25-65/0.1]-P[2-5/0.1]-A[1-4/1]
SXM16-[25-65/0.1]-P[2-5/0.1]-A[1-4/1]
SXM20-[25-65/0.1]-P[2-5/0.1]-A[1-4/1]
SXSD10-[26-61/0.1]-P[2-5/0.1]-A[1-4/1]-V[4.3-9.9/0.1]-G[1-10/1]
SXSD13-[26-61/0.1]-P[2-5/0.1]-A[1-4/1]-V[4.3-12.9/0.1]-G[1-10/1]
SXSD16-[26-61/0.1]-P[2-5/0.1]-A[1-4/1]-V[4.3-15.9/0.1]-G[1-10/1]
SXSD20-[26-61/0.1]-P[2-5/0.1]-A[1-4/1]-V[4.3-19.9/0.1]-G[1-10/1]
SXSM10-[26-61/0.1]-P[2-5/0.1]-A[1-4/1]-V[4.3-9.9/0.1]-G[1-10/1]
SXSM13-[26-61/0.1]-P[2-5/0.1]-A[1-4/1]-V[4.3-12.9/0.1]-G[1-10/1]
SXSM16-[26-61/0.1]-P[2-5/0.1]-A[1-4/1]-V[4.3-15.9/0.1]-G[1-10/1]
SXSM20-[26-61/0.1]-P[2-5/0.1]-A[1-4/1]-V[4.3-19.9/0.1]-G[1-10/1]
SXTD10-[30-65/0.1]-P[2-5/0.1]-A[1-4/1]-V[4.3-9.9/0.1]-G[1-10/1]
SXTD13-[30-65/0.1]-P[2-5/0.1]-A[1-4/1]-V[4.3-12.9/0.1]-G[1-10/1]
SXTD16-[30-65/0.1]-P[2-5/0.1]-A[1-4/1]-V[4.3-15.9/0.1]-G[1-10/1]
SXTD20-[30-65/0.1]-P[2-5/0.1]-A[1-4/1]-V[4.3-19.9/0.1]-G[1-10/1]
SXTM10-[30-65/0.1]-P[2-5/0.1]-A[1-4/1]-V[4.3-9.9/0.1]-G[1-10/1]
SXTM13-[30-65/0.1]-P[2-5/0.1]-A[1-4/1]-V[4.3-12.9/0.1]-G[1-10/1]
SXTM16-[30-65/0.1]-P[2-5/0.1]-A[1-4/1]-V[4.3-15.9/0.1]-G[1-10/1]
SXTM20-[30-65/0.1]-P[2-5/0.1]-A[1-4/1]-V[4.3-19.9/0.1]-G[1-10/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Tip matching shape D (Shaft diameter)
(mm)
A (Taper angle at sprue)
(°)
Nozzle type G (Taper angle)
(°)
L
(mm)
P (Sprue diameter)
(mm)
V (Tip diameter)
(mm)
1 Piece(s)

7 Days or more

10SKD61Straight101 ~ 4Special nozzle type-21 ~ 612 ~ 5-
1 Piece(s)

7 Days or more

10SKD61Straight131 ~ 4Special nozzle type-21 ~ 612 ~ 5-
1 Piece(s)

7 Days or more

10SKD61Straight161 ~ 4Special nozzle type-21 ~ 612 ~ 5-
1 Piece(s)

7 Days or more

10SKD61Straight201 ~ 4Special nozzle type-21 ~ 612 ~ 5-
1 Piece(s)

7 Days or more

10HPM1 EquivalentStraight101 ~ 4Special nozzle type-21 ~ 612 ~ 5-
1 Piece(s)

7 Days or more

10HPM1 EquivalentStraight131 ~ 4Special nozzle type-21 ~ 612 ~ 5-
1 Piece(s)

7 Days or more

10HPM1 EquivalentStraight161 ~ 4Special nozzle type-21 ~ 612 ~ 5-
1 Piece(s)

7 Days or more

10HPM1 EquivalentStraight201 ~ 4Special nozzle type-21 ~ 612 ~ 5-
1 Piece(s)

7 Days or more

10SKD61Straight101 ~ 4Small nozzle type-25 ~ 652 ~ 5-
1 Piece(s)

7 Days or more

10SKD61Straight131 ~ 4Small nozzle type-25 ~ 652 ~ 5-
1 Piece(s)

7 Days or more

10SKD61Straight161 ~ 4Small nozzle type-25 ~ 652 ~ 5-
1 Piece(s)

7 Days or more

10SKD61Straight201 ~ 4Small nozzle type-25 ~ 652 ~ 5-
1 Piece(s)

7 Days or more

10SKD61Straight101 ~ 4Large nozzle type-21 ~ 612 ~ 5-
1 Piece(s)

7 Days or more

10SKD61Straight131 ~ 4Large nozzle type-21 ~ 612 ~ 5-
1 Piece(s)

7 Days or more

10SKD61Straight161 ~ 4Large nozzle type-21 ~ 612 ~ 5-
1 Piece(s)

7 Days or more

10SKD61Straight201 ~ 4Large nozzle type-21 ~ 612 ~ 5-
1 Piece(s)

7 Days or more

10HPM1 EquivalentStraight101 ~ 4Large nozzle type-21 ~ 612 ~ 5-
1 Piece(s)

7 Days or more

10HPM1 EquivalentStraight131 ~ 4Large nozzle type-21 ~ 612 ~ 5-
1 Piece(s)

7 Days or more

10HPM1 EquivalentStraight161 ~ 4Large nozzle type-21 ~ 612 ~ 5-
1 Piece(s)

7 Days or more

10HPM1 EquivalentStraight201 ~ 4Large nozzle type-21 ~ 612 ~ 5-
1 Piece(s)

8 Days or more

10SKD61Tapered101 ~ 4Large nozzle type1 ~ 1026 ~ 612 ~ 54.3 ~ 9.9
1 Piece(s)

8 Days or more

10SKD61Tapered131 ~ 4Large nozzle type1 ~ 1026 ~ 612 ~ 54.3 ~ 12.9
1 Piece(s)

8 Days or more

10SKD61Tapered161 ~ 4Large nozzle type1 ~ 1026 ~ 612 ~ 54.3 ~ 15.9
1 Piece(s)

8 Days or more

10SKD61Tapered201 ~ 4Large nozzle type1 ~ 1026 ~ 612 ~ 54.3 ~ 19.9
1 Piece(s)

8 Days or more

10HPM1 EquivalentTapered101 ~ 4Large nozzle type1 ~ 1026 ~ 612 ~ 54.3 ~ 9.9
1 Piece(s)

8 Days or more

10HPM1 EquivalentTapered131 ~ 4Large nozzle type1 ~ 1026 ~ 612 ~ 54.3 ~ 12.9
1 Piece(s)

8 Days or more

10HPM1 EquivalentTapered161 ~ 4Large nozzle type1 ~ 1026 ~ 612 ~ 54.3 ~ 15.9
1 Piece(s)

8 Days or more

10HPM1 EquivalentTapered201 ~ 4Large nozzle type1 ~ 1026 ~ 612 ~ 54.3 ~ 19.9
1 Piece(s)

7 Days or more

10HPM1 EquivalentStraight101 ~ 4Small nozzle type-25 ~ 652 ~ 5-
1 Piece(s)

7 Days or more

10HPM1 EquivalentStraight131 ~ 4Small nozzle type-25 ~ 652 ~ 5-
1 Piece(s)

7 Days or more

10HPM1 EquivalentStraight161 ~ 4Small nozzle type-25 ~ 652 ~ 5-
1 Piece(s)

7 Days or more

10HPM1 EquivalentStraight201 ~ 4Small nozzle type-25 ~ 652 ~ 5-
1 Piece(s)

8 Days or more

10SKD61Tapered101 ~ 4Special nozzle type1 ~ 1026 ~ 612 ~ 54.3 ~ 9.9
1 Piece(s)

8 Days or more

10SKD61Tapered131 ~ 4Special nozzle type1 ~ 1026 ~ 612 ~ 54.3 ~ 12.9
1 Piece(s)

8 Days or more

10SKD61Tapered161 ~ 4Special nozzle type1 ~ 1026 ~ 612 ~ 54.3 ~ 15.9
1 Piece(s)

8 Days or more

10SKD61Tapered201 ~ 4Special nozzle type1 ~ 1026 ~ 612 ~ 54.3 ~ 19.9
1 Piece(s)

8 Days or more

10HPM1 EquivalentTapered101 ~ 4Special nozzle type1 ~ 1026 ~ 612 ~ 54.3 ~ 9.9
1 Piece(s)

8 Days or more

10HPM1 EquivalentTapered131 ~ 4Special nozzle type1 ~ 1026 ~ 612 ~ 54.3 ~ 12.9
1 Piece(s)

8 Days or more

10HPM1 EquivalentTapered161 ~ 4Special nozzle type1 ~ 1026 ~ 612 ~ 54.3 ~ 15.9
1 Piece(s)

8 Days or more

10HPM1 EquivalentTapered201 ~ 4Special nozzle type1 ~ 1026 ~ 612 ~ 54.3 ~ 19.9
1 Piece(s)

8 Days or more

10SKD61Tapered101 ~ 4Small nozzle type1 ~ 1030 ~ 652 ~ 54.3 ~ 9.9
1 Piece(s)

8 Days or more

10SKD61Tapered131 ~ 4Small nozzle type1 ~ 1030 ~ 652 ~ 54.3 ~ 12.9
1 Piece(s)

8 Days or more

10SKD61Tapered161 ~ 4Small nozzle type1 ~ 1030 ~ 652 ~ 54.3 ~ 15.9
1 Piece(s)

8 Days or more

10SKD61Tapered201 ~ 4Small nozzle type1 ~ 1030 ~ 652 ~ 54.3 ~ 19.9
1 Piece(s)

8 Days or more

10HPM1 EquivalentTapered101 ~ 4Small nozzle type1 ~ 1030 ~ 652 ~ 54.3 ~ 9.9
1 Piece(s)

8 Days or more

10HPM1 EquivalentTapered131 ~ 4Small nozzle type1 ~ 1030 ~ 652 ~ 54.3 ~ 12.9
1 Piece(s)

8 Days or more

10HPM1 EquivalentTapered161 ~ 4Small nozzle type1 ~ 1030 ~ 652 ~ 54.3 ~ 15.9
1 Piece(s)

8 Days or more

10HPM1 EquivalentTapered201 ~ 4Small nozzle type1 ~ 1030 ~ 652 ~ 54.3 ~ 19.9

Loading...

  1. 1
 

Basic Information

Product type Extension Nozzle touch part specification Normal Head thickness(mm) 10

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.