(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Oil-Free Center Rails -Standard Type (Copper Alloy) -

Oil-Free Center Rails -Standard Type (Copper Alloy) -

Click this image to zoom it.

•Product Type: Center rails
•Material: Copper alloy
•Heel: No groove
•Oil Groove: Oil-free

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CGZ15-15-[40-100/10]
CGZ20-15-[40-110/10]
CGZ20-20-[120-150/10]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSW (Rail width)
(mm)
T (Rail thickness)
(mm)
L (Rail length)
(mm)
1 Piece(s)

10 Days or more

10151540 ~ 100
1 Piece(s)

10 Days or more

10201540 ~ 110
1 Piece(s)

10 Days or more

102020120 ~ 150

Loading...

  1. 1
 

Basic Information

Product type Center rails Material Copper alloy Heel No groove
Oil groove Oil-free

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.