(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plain Guide Rails -Free Designation Type-

Plain Guide Rails -Free Designation Type-

Click this image to zoom it.

  • Plain Guide Rails -Free Designation Type-
  • Plain Guide Rails -Free Designation Type-

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FGRM-2H10-[10-20/1]-[35-100/5]-A[6-84/0.5]-B[16-94/0.5]
FGRM-2H12.5-[10-30/1]-[35-100/5]-A[6-84/0.5]-B[16-94/0.5]
FGRM-2H15-[10-40/1]-[40-150/5]-A[7-131.5/0.5]-B[18.5-143/0.5]
FGRM-2H20-[15-50/1]-[40-200/5]-A[7.5-179.5/0.5]-B[20.5-192.5/0.5]
FGRM-2H25-[20-50/1]-[40-200/5]-A[9-175/0.5]-B[25-191/0.5]
FGRM-2H30-[25-50/1]-[50-200/5]-A[10.5-170.5/0.5]-B[29.5-189.5/0.5]
FGRM-2H35-[30-35/1]-[120-200/5]-A[10.5-170.5/0.5]-B[29.5-189.5/0.5]
FGRM-2H40-[30-50/1]-[50-200/5]-A[10.5-168.5/0.5]-B[31.5-189.5/0.5]
FGRM-3H10-[10-20/1]-[40-100/5]-A[6-74/0.5]-B[16-84/0.5]-C[26-94/0.5]
FGRM-3H12.5-[10-30/1]-[40-100/5]-A[6-74/0.5]-B[16-84/0.5]-C[26-94/0.5]
FGRM-3H15-[10-40/1]-[40-150/5]-A[7-120/0.5]-B[18.5-131.5/0.5]-C[30-143/0.5]
FGRM-3H20-[15-50/1]-[40-200/5]-A[7.5-159/0.5]-B[20.5-175/0.5]-C[33.5-191/0.5]
FGRM-3H25-[20-50/1]-[40-200/5]-A[9-109/0.5]-B[25-125/0.5]-C[41-191/0.5]
FGRM-3H30-[25-50/1]-[50-200/5]-A[10.5-151.5/0.5]-B[29.5-170.5/0.5]-C[48.5-189.5/0.5]
FGRM-3H35-[30-35/1]-[120-200/5]-A[10.5-170.5/0.5]-B[29.5-170.5/0.5]-C[48.5-189.5/0.5]
FGRM-3H40-[30-50/1]-[50-200/5]-A[10.5-147.5/0.5]-B[31.5-168.5/0.5]-C[52.5-189.5/0.5]
FGRM-4H10-[10-20/1]-[40-100/5]-A[6-64/0.5]-B[16-74/0.5]-C[26-84/0.5]-D[36-94/0.5]
FGRM-4H12.5-[10-30/1]-[40-100/5]-A[6-64/0.5]-B[16-74/0.5]-C[26-84/0.5]-D[36-94/0.5]
FGRM-4H15-[10-40/1]-[40-150/5]-A[7-108.5/0.5]-B[18.5-120/0.5]-C[30-131.5/0.5]-D[41.5-143/0.5]
FGRM-4H20-[15-50/1]-[40-200/5]-A[7.5-153.5/0.5]-B[20.5-166.5/0.5]-C[33.5-179.5/0.5]-D[46.5-192.5/0.5]
FGRM-4H25-[20-50/1]-[40-200/5]-A[9-140/0.5]-B[25-159/0.5]-C[41-175/0.5]-D[57-191/0.5]
FGRM-4H30-[25-50/1]-[50-200/5]-A[10.5-132.5/0.5]-B[29.5-151.5/0.5]-C[48.5-170.5/0.5]-D[67.5-189.5/0.5]
FGRM-4H35-[30-35/1]-[120-200/5]-A[10.5-170.5/0.5]-B[29.5-151.5/0.5]-C[48.5-170.5/0.5]-D[67.5-189.5/0.5]
FGRM-4H40-[30-50/1]-[50-200/5]-A[10.5-126.5/0.5]-B[31.5-147.5/0.5]-C[52.5-168.5/0.5]-D[73.5-189.5/0.5]
FGRMM-2H10-[10-20/1]-[40-100/5]-A[6-84/0.5]-B[16-94/0.5]
FGRMM-2H12.5-[10-30/1]-[40-100/5]-A[6-84/0.5]-B[16-94/0.5]
FGRMM-2H15-[10-40/1]-[40-150/5]-A[7-131.5/0.5]-B[18.5-143/0.5]
FGRMM-2H20-[15-50/1]-[40-200/5]-A[7.5-179.5/0.5]-B[20.5-192.5/0.5]
FGRMM-2H25-[20-50/1]-[40-200/5]-A[9-175/0.5]-B[25-191/0.5]
FGRMM-2H30-[25-50/1]-[50-200/5]-A[10.5-170.5/0.5]-B[29.5-189.5/0.5]
FGRMM-2H35-[30-35/1]-[120-200/5]-A[10.5-170.5/0.5]-B[29.5-189.5/0.5]
FGRMM-2H40-[30-50/1]-[50-200/5]-A[10.5-168.5/0.5]-B[31.5-189.5/0.5]
FGRMM-3H10-[10-20/1]-[40-100/5]-A[6-74/0.5]-B[16-84/0.5]-C[26-94/0.5]
FGRMM-3H12.5-[10-30/1]-[40-100/5]-A[6-74/0.5]-B[16-84/0.5]-C[26-94/0.5]
FGRMM-3H15-[10-40/1]-[40-150/5]-A[7-120/0.5]-B[18.5-131.5/0.5]-C[30-143/0.5]
FGRMM-3H20-[15-50/1]-[40-200/5]-A[7.5-159/0.5]-B[20.5-175/0.5]-C[33.5-191/0.5]
FGRMM-3H25-[20-50/1]-[40-200/5]-A[9-109/0.5]-B[25-125/0.5]-C[41-191/0.5]
FGRMM-3H30-[25-50/1]-[50-200/5]-A[10.5-151.5/0.5]-B[29.5-170.5/0.5]-C[48.5-189.5/0.5]
FGRMM-3H35-[30-35/1]-[120-200/5]-A[10.5-170.5/0.5]-B[29.5-170.5/0.5]-C[48.5-189.5/0.5]
FGRMM-3H40-[30-50/1]-[50-200/5]-A[10.5-147.5/0.5]-B[31.5-168.5/0.5]-C[52.5-189.5/0.5]
FGRMM-4H10-[10-20/1]-[40-100/5]-A[6-64/0.5]-B[16-74/0.5]-C[26-84/0.5]-D[36-94/0.5]
FGRMM-4H12.5-[10-30/1]-[40-100/5]-A[6-64/0.5]-B[16-74/0.5]-C[26-84/0.5]-D[36-94/0.5]
FGRMM-4H15-[10-40/1]-[40-150/5]-A[7-108.5/0.5]-B[18.5-120/0.5]-C[30-131.5/0.5]-D[41.5-143/0.5]
FGRMM-4H20-[15-50/1]-[40-200/5]-A[7.5-153.5/0.5]-B[20.5-166.5/0.5]-C[33.5-179.5/0.5]-D[46.5-192.5/0.5]
FGRMM-4H25-[20-50/1]-[40-200/5]-A[9-140/0.5]-B[25-159/0.5]-C[41-175/0.5]-D[57-191/0.5]
FGRMM-4H30-[25-50/1]-[50-200/5]-A[10.5-132.5/0.5]-B[29.5-151.5/0.5]-C[48.5-170.5/0.5]-D[67.5-189.5/0.5]
FGRMM-4H35-[30-35/1]-[120-200/5]-A[10.5-170.5/0.5]-B[29.5-151.5/0.5]-C[48.5-170.5/0.5]-D[67.5-189.5/0.5]
FGRMM-4H40-[30-50/1]-[50-200/5]-A[10.5-126.5/0.5]-B[31.5-147.5/0.5]-C[52.5-168.5/0.5]-D[73.5-189.5/0.5]
FGRS-2H10-[10-20/1]-[35-100/5]-A[6-84/0.5]-B[16-94/0.5]
FGRS-2H12.5-[10-30/1]-[35-100/5]-A[6-84/0.5]-B[16-94/0.5]
FGRS-2H15-[10-40/1]-[40-150/5]-A[7-131.5/0.5]-B[18.5-143/0.5]
FGRS-2H20-[15-50/1]-[40-200/5]-A[7.5-179.5/0.5]-B[20.5-192.5/0.5]
FGRS-2H25-[20-50/1]-[40-200/5]-A[9-175/0.5]-B[25-191/0.5]
FGRS-2H30-[25-50/1]-[50-200/5]-A[10.5-170.5/0.5]-B[29.5-189.5/0.5]
FGRS-2H35-[30-35/1]-[120-200/5]-A[10.5-170.5/0.5]-B[29.5-189.5/0.5]
FGRS-2H40-[30-50/1]-[50-200/5]-A[10.5-168.5/0.5]-B[31.5-189.5/0.5]
FGRS-3H10-[10-20/1]-[40-100/5]-A[6-74/0.5]-B[16-84/0.5]-C[26-94/0.5]
FGRS-3H12.5-[10-30/1]-[40-100/5]-A[6-74/0.5]-B[16-84/0.5]-C[26-94/0.5]
FGRS-3H15-[10-40/1]-[40-150/5]-A[7-120/0.5]-B[18.5-131.5/0.5]-C[30-143/0.5]
FGRS-3H20-[15-50/1]-[40-200/5]-A[7.5-159/0.5]-B[20.5-175/0.5]-C[33.5-191/0.5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Oil groove W (Rail width)
(mm)
T (Rail thickness)
(mm)
L (Rail length)
(mm)
No. of mounting holes
(pieces)
A (Bolt hole pitch)
(mm)
B (Bolt hole pitch)
(mm)
C (Bolt hole pitch)
(mm)
D (Bolt hole pitch)
(mm)
1 Piece(s)

10 Days or more

10HPM2TNon-oil groove1010 ~ 2035 ~ 10026 ~ 8416 ~ 94--
1 Piece(s)

10 Days or more

10HPM2TNon-oil groove12.510 ~ 3035 ~ 10026 ~ 8416 ~ 94--
1 Piece(s)

10 Days or more

10HPM2TNon-oil groove1510 ~ 4040 ~ 15027 ~ 131.518.5 ~ 143--
1 Piece(s)

10 Days or more

10HPM2TNon-oil groove2015 ~ 5040 ~ 20027.5 ~ 179.520.5 ~ 192.5--
1 Piece(s)

10 Days or more

10HPM2TNon-oil groove2520 ~ 5040 ~ 20029 ~ 17525 ~ 191--
1 Piece(s)

10 Days or more

10HPM2TNon-oil groove3025 ~ 5050 ~ 200210.5 ~ 170.529.5 ~ 189.5--
1 Piece(s)

10 Days or more

10HPM2TNon-oil groove3530 ~ 35120 ~ 200210.5 ~ 170.529.5 ~ 189.5--
1 Piece(s)

10 Days or more

10HPM2TNon-oil groove4030 ~ 5050 ~ 200210.5 ~ 168.531.5 ~ 189.5--
1 Piece(s)

10 Days or more

10HPM2TNon-oil groove1010 ~ 2040 ~ 10036 ~ 7416 ~ 8426 ~ 94-
1 Piece(s)

10 Days or more

10HPM2TNon-oil groove12.510 ~ 3040 ~ 10036 ~ 7416 ~ 8426 ~ 94-
1 Piece(s)

10 Days or more

10HPM2TNon-oil groove1510 ~ 4040 ~ 15037 ~ 12018.5 ~ 131.530 ~ 143-
1 Piece(s)

10 Days or more

10HPM2TNon-oil groove2015 ~ 5040 ~ 20037.5 ~ 15920.5 ~ 17533.5 ~ 191-
1 Piece(s)

10 Days or more

10HPM2TNon-oil groove2520 ~ 5040 ~ 20039 ~ 10925 ~ 12541 ~ 191-
1 Piece(s)

10 Days or more

10HPM2TNon-oil groove3025 ~ 5050 ~ 200310.5 ~ 151.529.5 ~ 170.548.5 ~ 189.5-
1 Piece(s)

10 Days or more

10HPM2TNon-oil groove3530 ~ 35120 ~ 200310.5 ~ 170.529.5 ~ 170.548.5 ~ 189.5-
1 Piece(s)

10 Days or more

10HPM2TNon-oil groove4030 ~ 5050 ~ 200310.5 ~ 147.531.5 ~ 168.552.5 ~ 189.5-
1 Piece(s)

10 Days or more

10HPM2TNon-oil groove1010 ~ 2040 ~ 10046 ~ 6416 ~ 7426 ~ 8436 ~ 94
1 Piece(s)

10 Days or more

10HPM2TNon-oil groove12.510 ~ 3040 ~ 10046 ~ 6416 ~ 7426 ~ 8436 ~ 94
1 Piece(s)

10 Days or more

10HPM2TNon-oil groove1510 ~ 4040 ~ 15047 ~ 108.518.5 ~ 12030 ~ 131.541.5 ~ 143
1 Piece(s)

10 Days or more

10HPM2TNon-oil groove2015 ~ 5040 ~ 20047.5 ~ 153.520.5 ~ 166.533.5 ~ 179.546.5 ~ 192.5
1 Piece(s)

10 Days or more

10HPM2TNon-oil groove2520 ~ 5040 ~ 20049 ~ 14025 ~ 15941 ~ 17557 ~ 191
1 Piece(s)

10 Days or more

10HPM2TNon-oil groove3025 ~ 5050 ~ 200410.5 ~ 132.529.5 ~ 151.548.5 ~ 170.567.5 ~ 189.5
1 Piece(s)

10 Days or more

10HPM2TNon-oil groove3530 ~ 35120 ~ 200410.5 ~ 170.529.5 ~ 151.548.5 ~ 170.567.5 ~ 189.5
1 Piece(s)

10 Days or more

10HPM2TNon-oil groove4030 ~ 5050 ~ 200410.5 ~ 126.531.5 ~ 147.552.5 ~ 168.573.5 ~ 189.5
1 Piece(s)

12 Days or more

10HPM2TOil groove1010 ~ 2040 ~ 10026 ~ 8416 ~ 94--
1 Piece(s)

12 Days or more

10HPM2TOil groove12.510 ~ 3040 ~ 10026 ~ 8416 ~ 94--
1 Piece(s)

12 Days or more

10HPM2TOil groove1510 ~ 4040 ~ 15027 ~ 131.518.5 ~ 143--
1 Piece(s)

12 Days or more

10HPM2TOil groove2015 ~ 5040 ~ 20027.5 ~ 179.520.5 ~ 192.5--
1 Piece(s)

12 Days or more

10HPM2TOil groove2520 ~ 5040 ~ 20029 ~ 17525 ~ 191--
1 Piece(s)

12 Days or more

10HPM2TOil groove3025 ~ 5050 ~ 200210.5 ~ 170.529.5 ~ 189.5--
1 Piece(s)

12 Days or more

10HPM2TOil groove3530 ~ 35120 ~ 200210.5 ~ 170.529.5 ~ 189.5--
1 Piece(s)

12 Days or more

10HPM2TOil groove4030 ~ 5050 ~ 200210.5 ~ 168.531.5 ~ 189.5--
1 Piece(s)

12 Days or more

10HPM2TOil groove1010 ~ 2040 ~ 10036 ~ 7416 ~ 8426 ~ 94-
1 Piece(s)

12 Days or more

10HPM2TOil groove12.510 ~ 3040 ~ 10036 ~ 7416 ~ 8426 ~ 94-
1 Piece(s)

12 Days or more

10HPM2TOil groove1510 ~ 4040 ~ 15037 ~ 12018.5 ~ 131.530 ~ 143-
1 Piece(s)

12 Days or more

10HPM2TOil groove2015 ~ 5040 ~ 20037.5 ~ 15920.5 ~ 17533.5 ~ 191-
1 Piece(s)

12 Days or more

10HPM2TOil groove2520 ~ 5040 ~ 20039 ~ 10925 ~ 12541 ~ 191-
1 Piece(s)

12 Days or more

10HPM2TOil groove3025 ~ 5050 ~ 200310.5 ~ 151.529.5 ~ 170.548.5 ~ 189.5-
1 Piece(s)

12 Days or more

10HPM2TOil groove3530 ~ 35120 ~ 200310.5 ~ 170.529.5 ~ 170.548.5 ~ 189.5-
1 Piece(s)

12 Days or more

10HPM2TOil groove4030 ~ 5050 ~ 200310.5 ~ 147.531.5 ~ 168.552.5 ~ 189.5-
1 Piece(s)

12 Days or more

10HPM2TOil groove1010 ~ 2040 ~ 10046 ~ 6416 ~ 7426 ~ 8436 ~ 94
1 Piece(s)

12 Days or more

10HPM2TOil groove12.510 ~ 3040 ~ 10046 ~ 6416 ~ 7426 ~ 8436 ~ 94
1 Piece(s)

12 Days or more

10HPM2TOil groove1510 ~ 4040 ~ 15047 ~ 108.518.5 ~ 12030 ~ 131.541.5 ~ 143
1 Piece(s)

12 Days or more

10HPM2TOil groove2015 ~ 5040 ~ 20047.5 ~ 153.520.5 ~ 166.533.5 ~ 179.546.5 ~ 192.5
1 Piece(s)

12 Days or more

10HPM2TOil groove2520 ~ 5040 ~ 20049 ~ 14025 ~ 15941 ~ 17557 ~ 191
1 Piece(s)

12 Days or more

10HPM2TOil groove3025 ~ 5050 ~ 200410.5 ~ 132.529.5 ~ 151.548.5 ~ 170.567.5 ~ 189.5
1 Piece(s)

12 Days or more

10HPM2TOil groove3530 ~ 35120 ~ 200410.5 ~ 170.529.5 ~ 151.548.5 ~ 170.567.5 ~ 189.5
1 Piece(s)

12 Days or more

10HPM2TOil groove4030 ~ 5050 ~ 200410.5 ~ 126.531.5 ~ 147.552.5 ~ 168.573.5 ~ 189.5
1 Piece(s)

12 Days or more

10SKS3Non-oil groove1010 ~ 2035 ~ 10026 ~ 8416 ~ 94--
1 Piece(s)

12 Days or more

10SKS3Non-oil groove12.510 ~ 3035 ~ 10026 ~ 8416 ~ 94--
1 Piece(s)

12 Days or more

10SKS3Non-oil groove1510 ~ 4040 ~ 15027 ~ 131.518.5 ~ 143--
1 Piece(s)

12 Days or more

10SKS3Non-oil groove2015 ~ 5040 ~ 20027.5 ~ 179.520.5 ~ 192.5--
1 Piece(s)

12 Days or more

10SKS3Non-oil groove2520 ~ 5040 ~ 20029 ~ 17525 ~ 191--
1 Piece(s)

12 Days or more

10SKS3Non-oil groove3025 ~ 5050 ~ 200210.5 ~ 170.529.5 ~ 189.5--
1 Piece(s)

12 Days or more

10SKS3Non-oil groove3530 ~ 35120 ~ 200210.5 ~ 170.529.5 ~ 189.5--
1 Piece(s)

12 Days or more

10SKS3Non-oil groove4030 ~ 5050 ~ 200210.5 ~ 168.531.5 ~ 189.5--
1 Piece(s)

12 Days or more

10SKS3Non-oil groove1010 ~ 2040 ~ 10036 ~ 7416 ~ 8426 ~ 94-
1 Piece(s)

12 Days or more

10SKS3Non-oil groove12.510 ~ 3040 ~ 10036 ~ 7416 ~ 8426 ~ 94-
1 Piece(s)

12 Days or more

10SKS3Non-oil groove1510 ~ 4040 ~ 15037 ~ 12018.5 ~ 131.530 ~ 143-
1 Piece(s)

12 Days or more

10SKS3Non-oil groove2015 ~ 5040 ~ 20037.5 ~ 15920.5 ~ 17533.5 ~ 191-

Loading...

 

Basic Information

Product type Guide rails Heel No groove

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.