(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Oil-Free Slide Units For Loose Core -Standard/Adjusting Type-

Oil-Free Slide Units For Loose Core -Standard/Adjusting Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

For complete product overview and details on Oil-Free Slide Units for Loose Core - Standard, Adjustable see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SCZA12-0
SCZA12-1
SCZA12-5
SCZA12-[2,​3,​4,​6,​7,​8,​9,​10]
SCZA16-0
SCZA16-1
SCZA16-5
SCZA16-[2,​3,​4,​6,​7,​8,​9,​10]
SCZA20-0
SCZA20-1
SCZA20-5
SCZA20-[2,​3,​4,​6,​7,​8,​9,​10]
SCZA25-0
SCZA25-1
SCZA25-5
SCZA25-[2,​3,​4,​6,​7,​8,​9,​10]
SCZA30-0
SCZA30-1
SCZA30-5
SCZA30-[2,​3,​4,​6,​7,​8,​9,​10]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD (Applicable inclined pin diameter)
(mm)
Mounting angle of slide plate A
(°)
1 Piece(s)Available

8 Days or more

10120
1 Piece(s)Available

8 Days or more

10121
1 Piece(s)Available

8 Days or more

10125
1 Piece(s)

19 Days or more

10122 ~ 10
1 Piece(s)Available

8 Days or more

10160
1 Piece(s)Available

8 Days or more

10161
1 Piece(s)Available

8 Days or more

10165
1 Piece(s)

19 Days or more

10162 ~ 10
1 Piece(s)Available

8 Days or more

10200
1 Piece(s)Available

8 Days or more

10201
1 Piece(s)Available

8 Days or more

10205
1 Piece(s)

19 Days or more

10202 ~ 10
1 Piece(s)Available

8 Days or more

10250
1 Piece(s)Available

8 Days or more

10251
1 Piece(s)Available

8 Days or more

10255
1 Piece(s)

19 Days or more

10252 ~ 10
1 Piece(s)Available

8 Days or more

10300
1 Piece(s)Available

8 Days or more

10301
1 Piece(s)Available

8 Days or more

10305
1 Piece(s)

19 Days or more

10302 ~ 10

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.